Skip to main content

Medical Power Supplies

Today’s medical applications have strict regulatory requirements in both hospital and non-hospital environments. We specifically designed our cost-effective DC/DC and AC/DC power supplies to meet them without compromise. All our medical grade converters are fully tested drop-in products.

Due to the high-risk nature of medical applications, the corresponding electronic equipment must be held to very high standards of safety and reliability. Our modular REM and RACM series converters offer complete, compliant solutions that reduce design time, simplify end-user certification and provide faster time to market. These medical grade DC/DC and AC/DC power supply series feature reinforced isolation with two means of patient protection (2 x MOPP), low leakage (BF and CF ratings) and > 8mm creepage and clearance distances. Reinforced isolation provides an additional level of safety beyond the standard functional isolation to comply with the medical safety standard ES/IEC/EN 60601-1 3rd Ed.

What is a medical power supply?

It is an energy source that has to possess properties that need to meet the necessary standards for medical use in a hospital or residential home. The worldwide ES/IEC/EN 60601-1 3rd Ed. standard provides us with guidelines, which are more stringent compared to guidelines for commercial or industrial appliances. Higher safety standards and lower electromagnetic interference are required. 

Medical power supply requirements

What to consider for complying with ES/IEC/EN 60601-1 3rd Ed.?

The 3rd edition of IEC 60601 focuses on the safety of operating personnel and patients. To assess medical electrical equipment, a new classification system (MOP — means of protection) has been introduced. 

MOOP (Means of Operator Protection) and MOPP (Means of Patient Protection)

When electronic devices do not come into direct contact with the patient and are only handled by trained operators they are classified in category MOOP, which means they typically only need to meet 60950-1 ITE standards.

The product falls into category MOPP when there will be direct physical contact between the device and the patient and then must meet extremely stringent safety standards, especially in regards to insulation.

To protect patients against electric shock, such products must feature two separate insulation barriers. The closer the contact between the device and the patient, the lower the permissible leakage current. Application devices are therefore classified according to the type of contact to the patient.

Low leakage currents

The table shows the applicable limits for normal condition (NC) and single fault condition (SFC).

We all know that electric currents through the body are extremely dangerous and often result in death. For a healthy person, currents as low as 40mA could be fatal. For a person who is anaesthetised or weakened by an illness, this threshold is likely to be much lower.

To protect patients, power supplies for medical devices must meet stringent requirements in regards to leakage and stray currents. The limit values vary depending on the type and nature of the applied part (AP) that is brought into direct contact with the patient's body. 

Classification of patient environment

Although the power supply meets both leakage-current and isolation, the ended system is still required to further evaluate and confirm the compliance with the patient environment.

Type B (Body)

No direct physical contact with patient. Examples: LED lighting in operating theatres, medical laser units, etc. 

Type BF (Body Float)

Physical contact with patient, or risk to patient from device failure. Examples: Incubators, ultrasonic devices, diagnostic equipment, etc. 

Type CF (Cardiac Float)

Direct contact to patient's heart, risk of injury or death in the event of device failure. Examples: Defibrillators, heart-lung machines, etc. 

Power supplies for BF & CF applications

Medical power supplies for type BF & CF medical devices are designed to provide 2 x MOPP of input to output isolation.

EMC standard and limits

When it comes to life-supporting or life-saving devices, faults and malfunctions caused by electromagnetic or radio interference could obviously be fatal. The failure criteria of the IEC60601-1-2 in regards to electromagnetic interference and electromagnetic immunity must be taken into account in the risk management. 

This table provides an overview of the main changes in IEC60601-1-2 relevant to power supplies

The 4th edition of the IEC standard on EMC stipulates much more stringent requirements as regards electromagnetic immunity than its ancestor. Equipment must now be immune to HF fields up to 2.7GHz, an increase by 0.2GHz. In addition, the standard wants to prevent damage caused by electrostatic discharge, and the relevant limits have been increased accordingly. For contact discharge, the threshold went up from 6 to 8kV. For air discharge, it has been increased from 8 to 15kV. 

Products

In order to meet the above requirements, in particular in regards to insulation and leakage currents, a combination of high-quality medical-grade AC/DC power supplies and DC/DC converters is often the most efficient solution. This approach makes it easier to meet the stringent requirements of double patient protection (2 x MOPP).

We offer a broad range of products that are certified for use in medical electrical equipment. Apart from DC/DC converters from 1 to 10W, we also manufacture AC/DC power supplies with up to 150W. They are certified to EN/ES 60601-1 3rd edition and EN/UL 60950-1, and do not contain any hazardous substances according to the RoHS2 and REACH Directives. Another plus is the 5-year warranty that we grant on all these products.

Main features:

  • UL/IEC/EN60601 3rd Ed. certified with CB report
  • No additional components needed for normal operation
  • Built-in EN55022 Class A filter
  • Reinforced isolation
  • 2 x MOPP
  • Low leakage current

Applications:

  • Clinical medical equipment (Diagnostics, Monitoring, Laboratory)
  • Home health and patient care equipment
  • High voltage monitoring systems
  • Dental 

High-grade medical DC/DC converters

The REM1, REM3, REM6 and REM10 medical grade regulated DC/DC converters feature 250VAC working voltage, up to 5kVAC/1 minute reinforced isolation and low 2µA leakage. An optional external control pin brings standby consumption down to only 12.5mW.

The reliable REM15-W, REM20-W and REM30-W series offer well balanced specifications for critical medical applications, while guaranteeing far-reaching compatibility with their extra-wide 4:1 input voltage range at compact case sizes of only 1.6”x1” and 2”x1”.

Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download REM15-2405SW 15 9-36 VDC 05 3000 1, 2 1.6"x1" 5 yes
PDF Download REM15-4805SW 15 18-75 VDC 05 3000 1, 2 1.6"x1" 5 yes
PDF Download REM15-2412SW 15 9-36 VDC 12 1250 1, 2 1.6"x1" 5 yes
PDF Download REM15-4812SW 15 18-75 VDC 12 1250 1, 2 1.6"x1" 5 yes
PDF Download REM15-2415SW 15 9-36 VDC 15 1000 1, 2 1.6"x1" 5 yes
PDF Download REM15-4815SW 15 18-75 VDC 15 1000 1, 2 1.6"x1" 5 yes
PDF Download REM15-2424SW 15 9-36 VDC 24 625 1, 2 1.6"x1" 5 yes
PDF Download REM15-4824SW 15 18-75 VDC 24 625 1, 2 1.6"x1" 5 yes
PDF Download REM15-2405DW 15 9-36 VDC +/-05 +/-1500 1, 2 1.6"x1" 5 yes
PDF Download REM15-4805DW 15 18-75 VDC +/-05 +/-1500 1, 2 1.6"x1" 5 yes
PDF Download REM15-2412DW 15 9-36 VDC +/-12 +/-625 1, 2 1.6"x1" 5 yes
PDF Download REM15-4812DW 15 18-75 VDC +/-12 +/-625 1, 2 1.6"x1" 5 yes
PDF Download REM15-2415DW 15 9-36 VDC +/-15 +/-500 1, 2 1.6"x1" 5 yes
PDF Download REM15-4815DW 15 18-75 VDC +/-15 +/-500 1, 2 1.6"x1" 5 yes
PDF Download REM15-2405SW/P 15 9-36 VDC 05 3000 1, 2 1.6"x1" 5 yes
PDF Download REM15-4805SW/P 15 18-75 VDC 05 3000 1, 2 1.6"x1" 5 yes
PDF Download REM15-2412SW/P 15 9-36 VDC 12 1250 1, 2 1.6"x1" 5 yes
PDF Download REM15-4812SW/P 15 18-75 VDC 12 1250 1, 2 1.6"x1" 5 yes
PDF Download REM15-2415SW/P 15 9-36 VDC 15 1000 1, 2 1.6"x1" 5 yes
PDF Download REM15-4815SW/P 15 18-75 VDC 15 1000 1, 2 1.6"x1" 5 yes
PDF Download REM15-2424SW/P 15 9-36 VDC 24 625 1, 2 1.6"x1" 5 yes
PDF Download REM15-4824SW/P 15 18-75 VDC 24 625 1, 2 1.6"x1" 5 yes
PDF Download REM15-2405DW/P 15 9-36 VDC +/-05 +/-1500 1, 2 1.6"x1" 5 yes
PDF Download REM15-4805DW/P 15 18-75 VDC +/-05 +/-1500 1, 2 1.6"x1" 5 yes
PDF Download REM15-2412DW/P 15 9-36 VDC +/-12 +/-625 1, 2 1.6"x1" 5 yes
PDF Download REM15-4812DW/P 15 18-75 VDC +/-12 +/-625 1, 2 1.6"x1" 5 yes
PDF Download REM15-2415DW/P 15 9-36 VDC +/-15 +/-500 1, 2 1.6"x1" 5 yes
PDF Download REM15-4815DW/P 15 18-75 VDC +/-15 +/-500 1, 2 1.6"x1" 5 yes
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download REM20-2405SW 20 9-36 VDC 05 4000 1, 2 1.6"x1" 5 yes
PDF Download REM20-4805SW 20 18-75 VDC 05 4000 1, 2 1.6"x1" 5 yes
PDF Download REM20-2412SW 20 9-36 VDC 12 1667 1, 2 1.6"x1" 5 yes
PDF Download REM20-4812SW 20 18-75 VDC 12 1667 1, 2 1.6"x1" 5 yes
PDF Download REM20-2415SW 20 9-36 VDC 15 1333 1, 2 1.6"x1" 5 yes
PDF Download REM20-4815SW 20 18-75 VDC 15 1333 1, 2 1.6"x1" 5 yes
PDF Download REM20-2424SW 20 9-36 VDC 24 833 1, 2 1.6"x1" 5 yes
PDF Download REM20-4824SW 20 18-75 VDC 24 833 1, 2 1.6"x1" 5 yes
PDF Download REM20-2405DW 20 9-36 VDC +/-05 +/-2000 1, 2 1.6"x1" 5 yes
PDF Download REM20-4805DW 20 18-75 VDC +/-05 +/-2000 1, 2 1.6"x1" 5 yes
PDF Download REM20-2412DW 20 9-36 VDC +/-12 +/-833 1, 2 1.6"x1" 5 yes
PDF Download REM20-4812DW 20 18-75 VDC +/-12 +/-833 1, 2 1.6"x1" 5 yes
PDF Download REM20-2415DW 20 9-36 VDC +/-15 +/-667 1, 2 1.6"x1" 5 yes
PDF Download REM20-4815DW 20 18-75 VDC +/-15 +/-667 1, 2 1.6"x1" 5 yes
PDF Download REM20-2405SW/P 20 9-36 VDC 05 4000 1, 2 1.6"x1" 5 yes
PDF Download REM20-4805SW/P 20 18-75 VDC 05 4000 1, 2 1.6"x1" 5 yes
PDF Download REM20-2412SW/P 20 9-36 VDC 12 1667 1, 2 1.6"x1" 5 yes
PDF Download REM20-4812SW/P 20 18-75 VDC 12 1667 1, 2 1.6"x1" 5 yes
PDF Download REM20-2415SW/P 20 9-36 VDC 15 1333 1, 2 1.6"x1" 5 yes
PDF Download REM20-4815SW/P 20 18-75 VDC 15 1333 1, 2 1.6"x1" 5 yes
PDF Download REM20-2424SW/P 20 9-36 VDC 24 833 1, 2 1.6"x1" 5 yes
PDF Download REM20-4824SW/P 20 18-75 VDC 24 833 1, 2 1.6"x1" 5 yes
PDF Download REM20-2405DW/P 20 9-36 VDC +/-05 +/-2000 1, 2 1.6"x1" 5 yes
PDF Download REM20-4805DW/P 20 18-75 VDC +/-05 +/-2000 1, 2 1.6"x1" 5 yes
PDF Download REM20-2412DW/P 20 9-36 VDC +/-12 +/-833 1, 2 1.6"x1" 5 yes
PDF Download REM20-4812DW/P 20 18-75 VDC +/-12 +/-833 1, 2 1.6"x1" 5 yes
PDF Download REM20-2415DW/P 20 9-36 VDC +/-15 +/-667 1, 2 1.6"x1" 5 yes
PDF Download REM20-4815DW/P 20 18-75 VDC +/-15 +/-667 1, 2 1.6"x1" 5 yes
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download REM30-2405SW 30 9-36 VDC 05 6000 1, 2 2"x1" 5 yes
PDF Download REM30-4805SW 30 18-75 VDC 05 6000 1, 2 2"x1" 5 yes
PDF Download REM30-2412SW 30 9-36 VDC 12 2500 1, 2 2"x1" 5 yes
PDF Download REM30-4812SW 30 18-75 VDC 12 2500 1, 2 2"x1" 5 yes
PDF Download REM30-2415SW 30 9-36 VDC 15 2000 1, 2 2"x1" 5 yes
PDF Download REM30-4815SW 30 18-75 VDC 15 2000 1, 2 2"x1" 5 yes
PDF Download REM30-2424SW 30 9-36 VDC 24 1250 1, 2 2"x1" 5 yes
PDF Download REM30-4824SW 30 18-75 VDC 24 1250 1, 2 2"x1" 5 yes
PDF Download REM30-2405DW 30 9-36 VDC +/-05 +/-3000 1, 2 2"x1" 5 yes
PDF Download REM30-4805DW 30 18-75 VDC +/-05 +/-3000 1, 2 2"x1" 5 yes
PDF Download REM30-2412DW 30 9-36 VDC +/-12 +/-1250 1, 2 2"x1" 5 yes
PDF Download REM30-4812DW 30 18-75 VDC +/-12 +/-1250 1, 2 2"x1" 5 yes
PDF Download REM30-2415DW 30 9-36 VDC +/-15 +/-1000 1, 2 2"x1" 5 yes
PDF Download REM30-4815DW 30 18-75 VDC +/-15 +/-1000 1, 2 2"x1" 5 yes
PDF Download REM30-2405SW/P 30 9-36 VDC 05 6000 1, 2 2"x1" 5 yes
PDF Download REM30-4805SW/P 30 18-75 VDC 05 6000 1, 2 2"x1" 5 yes
PDF Download REM30-2412SW/P 30 9-36 VDC 12 2500 1, 2 2"x1" 5 yes
PDF Download REM30-4812SW/P 30 18-75 VDC 12 2500 1, 2 2"x1" 5 yes
PDF Download REM30-2415SW/P 30 9-36 VDC 15 2000 1, 2 2"x1" 5 yes
PDF Download REM30-4815SW/P 30 18-75 VDC 15 2000 1, 2 2"x1" 5 yes
PDF Download REM30-2424SW/P 30 9-36 VDC 24 1250 1, 2 2"x1" 5 yes
PDF Download REM30-4824SW/P 30 18-75 VDC 24 1250 1, 2 2"x1" 5 yes
PDF Download REM30-2405DW/P 30 9-36 VDC +/-05 +/-3000 1, 2 2"x1" 5 yes
PDF Download REM30-4805DW/P 30 18-75 VDC +/-05 +/-3000 1, 2 2"x1" 5 yes
PDF Download REM30-2412DW/P 30 9-36 VDC +/-12 +/-1250 1, 2 2"x1" 5 yes
PDF Download REM30-4812DW/P 30 18-75 VDC +/-12 +/-1250 1, 2 2"x1" 5 yes
PDF Download REM30-2415DW/P 30 9-36 VDC +/-15 +/-1000 1, 2 2"x1" 5 yes
PDF Download REM30-4815DW/P 30 18-75 VDC +/-15 +/-1000 1, 2 2"x1" 5 yes