Skip to main content

RECOM Power Modules: Low profile DOSA converters made in Europe!

RECOM’s latest innovation increases the power density of DOSA-packaged DC/DC converters to a new level.

Products:

The RPM power modules are successfully designed, tested, and manufactured – all in Europe! They are SMD with a land-grid-array package, and with input and output capacitors already included, the RPM series operates without the need for additional components.

Main features

  • High power density (L*W*H = 12.19*12.19*3.75 mm)
  • Wide operating temperature from -40°C up to +107°C at full load
  • Efficiency up to 99%, no need for heatsinks
  • 6-sided shielding
  • Thermally and EMI enhanced 25 pad LGA package
  • Compact DOSA-compatible footprint
  • Low profile

Applications:

  • Industrial
  • Networks
  • Storage
  • FPGA
  • Battery‐powered equipment
  • Telecommunications
  • POL applications

Efficiency Graph (RPM-6.0)

 

 

The RPM modules stand out due to their exceptional efficiency of up to 99%, enabling a low-profile package to fit perfectly in applications where space is critical. These modules offer one of the highest power densities in a DOSA footprint on the market with a profile of only 3.75mm. They provide 1, 2, 3, or even 6A in the same-sized package for scalability.

Derating Graph (RPM-6.0)

 

 

The 6A module has at least 50% higher power density than its peers on the market, all thanks to the new IC and a novel multilayered PCB layout. It is thermally optimized to channel the heat away from the board - so without derating, it delivers over 800W/in³ at up to 90°C. With a ground plane in the PCB together with the metal housing, the 6-sided shielding guarantees great EMC performance.

Dimensions

RPM dimensions in millimeters

Products

RPM
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RPM3.3-1.0 3.3 3-17 VDC 3.3 1000 1 25 pad LGA - yes
PDF Download RPM5.0-1.0 5 3-17 VDC 5.0 1000 1 25 pad LGA - yes
PDF Download RPM3.3-2.0 6.6 3-17 VDC 3.3 2000 1 25 pad LGA - yes
PDF Download RPM3.3-3.0 9.9 3-17 VDC 3.3 3000 1 25 pad LGA - yes
PDF Download RPM5.0-2.0 10 3-17 VDC 5.0 2000 1 25 pad LGA - yes
PDF Download RBB10-2.0 10 2.3-5.5 VDC 05 2000-4000 1 25 pad LGA - yes
PDF Download RPM5.0-3.0 15 3-17 VDC 5.0 3000 1 25 pad LGA - yes
PDF Download RPM3.3-6.0 19.8 4-15 VDC 3.3 6000 1 25 pad LGA - yes
PDF Download RPM5.0-6.0 30 4-15 VDC 5.0 6000 1 25 pad LGA - yes

RPM Evaluation Boards

RECOM also developed evaluation boards so that customers are able to test the RPM modules quickly and easily.