Skip to main content

Precise outputs for low power DC/DC converters

RECOM extends its low power DC/DC portfolio with the R0.5ZX and R1ZX series.

The R0.5ZX and R1ZX are based on the 2kVDC isolated low-profile R1SX SMD series but include an internal linear regulator to give a precise, load independent and low noise output. The already low output ripple and noise can be reduced to 2mVp-p with a simple external filter circuit. The output is also continuously short circuit protected. In the event of a continuous overload or over-temperature condition, the output will shut down thus protecting the converter and the application from overcurrent damage. The output will automatically restart once the fault condition has been lifted. These DC/DC converters operate over an extended industrial temperature range from -40°C up to +100°C and are IEC/EN/UL 62368-1 certified with CB report. Typical applications include isolated 5V supplies for sensor, bus-interface and precision test and measurement circuits. Samples and OEM pricing are available from all authorized distributors or directly from RECOM

R0.5ZX / R1ZX series
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download R0.5ZX-0505/HP-R 0.5 5 VDC 05 100 1 open Frame 2 yes
PDF Download R0.5ZX-0505/P-R 0.5 5 VDC 05 100 1 open Frame 1 yes
PDF Download R0.5ZX-0505/P-Tray 0.5 5 VDC 05 100 1 open Frame 1 yes
PDF Download R0.5ZX-0505/HP-Tray 0.5 5 VDC 05 100 1 open Frame 2 yes
PDF Download R1ZX-0505/P-R 1 5 VDC 05 200 1 open Frame 1 yes
PDF Download R1ZX-0505/HP-R 1 5 VDC 05 200 1 open Frame 2 yes
PDF Download R1ZX-0505/P-Tray 1 5 VDC 05 200 1 open Frame 1 yes
PDF Download R1ZX-0505/HP-Tray 1 5 VDC 05 200 1 open Frame 2 yes