Skip to main content

Output extension for IoT and Smart Home AC/DC Converters

RECOM extends the output options for its latest 15W and 20W AC/DC power supplies. The complete range of single output (5 - 48VDC), dual output options (12 and 15VDC) in both pinned and wired versions is now available.

 

The RAC15-K and RAC20-K series are designed for low power IoT and household applications. These AC/DC modules have ultra-low energy losses especially in light load conditions and minimal standby power consumption. Based on the footprint of the compact RAC10-K modules, these new modules feature high-efficiency over a wide load range. This makes them ideal for the always-on and standby mode operations needed for IoT and smart home devices. 20W of power in a modular 2”x1” case size are made possible due to the latest developments of integrated power; allowing a next level of efficiency to be reached. Both the RAC15-K and RAC20-K are able to operate within a temperature range of -40°C to +85°C and have a universal mains input range of 85VAC up to 264VAC for worldwide use. They easily meet EMC class B with measurements far below the limits without the need for any external components and come with international safety certifications for industrial, AV and ITE, as well as household standards. Samples and OEM pricing are available from all authorized distributors or directly from RECOM.

RAC15/20-K
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RAC15-05SK 15 85-264 VAC 05 3000 1 Standard 4 yes
PDF Download RAC15-12SK 15 85-264 VAC 12 1670 1 Standard 4 yes
PDF Download RAC15-15SK 15 85-264 VAC 15 1000 1 Standard 4 yes
PDF Download RAC15-24SK 15 85-264 VAC 24 630 1 Standard 4 yes
PDF Download RAC20-15DK 20 85-264 VAC +/-15 +/-670 1, 2 Standard 4 yes
PDF Download RAC20-05SK/W 20 85-264 VAC 05 4000 1 Standard 4 yes
PDF Download RAC20-12SK/W 20 85-264 VAC 12 1670 1 Standard 4 yes
PDF Download RAC20-15SK/W 20 85-264 VAC 15 1333 1 Standard 4 yes
PDF Download RAC20-24SK/W 20 85-264 VAC 24 840 1 Standard 4 yes
PDF Download RAC20-48SK/W 20 85-264 VAC 48 420 1 Standard 4 yes
PDF Download RAC20-05SK 20 85-264 VAC 05 4000 1, 2 Standard 4 yes
PDF Download RAC20-12SK 20 85-264 VAC 12 1670 1, 2 Standard 4 yes
PDF Download RAC20-15SK 20 85-264 VAC 15 1333 1, 2 Standard 4 yes
PDF Download RAC20-24SK 20 85-264 VAC 24 840 1, 2 Standard 4 yes
PDF Download RAC20-48SK 20 85-264 VAC 48 420 1, 2 Standard 4 yes
PDF Download RAC20-12DK 20 85-264 VAC +/-12 +/-833 1, 2 Standard 4 yes