Skip to main content

Free Samples

Converters for cost-effective applications

  • R-78E, RBE, R1SE (/H2), ROE, RKE/H & REE series:
    1W in different housing types
  • Ideal for the interface isolation in large numbers
  • Pin-compatible with industry standard converters
  • No compromise at the operating temperature: -40°C to +100°C
  • R1SE suitable for vapor phase soldering
  • RKE/H available with 4kVDC isolation

Energy saving Mini AC/DC power supplies

  • Ultra-compact, low profile AC/DC modules (class II) with 3kVDC isolation
  • 1W to 10W modules for PCB mounting
    - no additional filter circuit required
  • Wide input voltage range (80-305VAC)
  • UL & CE certified and fully protected outputs
    (short circuit, overload and overheating)
  • Direct replacement for 7805 linear regulator and common TO-220-linear packages
  • Price effective, energy saving drop-in replacement solution
  • Full industrial temperature range of  -40°C to +85°C (+70°C without derating)
  • Allows operation from both an industrial 24V bus as well as from 9V, 12V or 24V battery systems
  • Fully protected against overload, short circuit and over-temperature conditions
  • Dimension: 11.6 x 8.5 x 10.4 mm
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download R-78E3.3-0.5 1.65 6-28 VDC 3.3 500 1 SIP3 - yes
PDF Download R-78E5.0-0.5 2.5 7-28 VDC 5.0 500 1 SIP3 - yes
PDF Download R-78E9.0-0.5 4.5 12-28 VDC 9.0 500 1 SIP3 - yes
PDF Download R-78E5.0-1.0 5 8-28 VDC 5.0 1000 1 SIP3 - yes
PDF Download R-78E12-0.5 6 15-28 VDC 12 500 1 SIP3 - yes
PDF Download R-78E15-0.5 7.5 18-28 VDC 15 500 1 SIP3 - yes

Other: Cost Effective DC/DC Converters

  • Cost effective and high quality
  • 5V input/output and 1kVDC isolation
  • Operating temperature range of -40°C to +85°C
  • UL certified
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download ROE-0505S 1 5 VDC 05 200 1 SIP4 1 -
  • 5V input/output
  • 1kVDC isolation
  • Ideal for applications such as isolation for bus systems and interfaces
  • Operating temperature range of -40°C to +85°C
  • UL certified
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download R1SE-0505 1 5 VDC 05 200 1 SMD 5 Pin 1 -
  • Tape and reel packaging
  • UL-60950-1 certified
  • High operating temperature range from -40°C to 100°C
  • Efficiency up to 76%
  • 2kVDC isolation
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download R1SE-0505/H2-R 1 5 VDC 05 200 1 SMD 5 Pin 2 -
  • 5V input/output
  • 1kVDC isolation
  • Ideal for applications such as isolation for bus systems and interfaces
  • Operating temperature range of -40°C to +85°C
  • UL certified
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RBE-0505S 1 5 VDC 05 200 1 SIP7 1 -
  • 5V input/output
  • 1kVDC isolation
  • Operating temperature range of -40°C to +85°C
  • UL certified
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download REE-0505S 1 5 VDC 05 200 1 SIP7 1 -
  • 5V input/output
  • 4kVDC isolation
  • Low output ripple
  • Industry standard pinout
  • UL certified
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RKE-0505S/H 1 5 VDC 05 200 1 SIP7 4 -
PDF Download RKE-1205S/H 1 12 VDC 05 200 1 SIP7 4 -
PDF Download RKE-2405S/H 1 24 VDC 05 200 1 SIP7 4 -

Other: Low Power AC/DC Converters

  • Built-in EMC filter ... meets EN55032
  • No Load Power Consumption: <150mW
  • Accepts universal Input: 85-264 VAC
  • Certifications: EN/UL60950-1, EN/UL62368-1
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RAC01-05SGA 1 85-264 VAC 05 200 1 Standard 3 yes
PDF Download RAC01-12SGA 1 85-264 VAC 12 83 1 Standard 3 yes
PDF Download RAC01-05SGB 1 85-264 VAC 05 200 1 Standard 3 yes
PDF Download RAC01-12SGB 1 85-264 VAC 12 83 1 Standard 3 yes
PDF Download RAC01-3.3SGB 1 85-264 VAC 3.3 303 1 Standard 3 yes
PDF Download RAC01-24SGB 1 85-264 VAC 24 42 1 Standard 3 yes
  • Built-in EMC filter… meets EN55032
  • No Load Power Consumption: <250mW
  • Accepts universal input: 85-264VAC
  • Certifications: EN/UL60950, EN/UL62368
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RAC02-05SGA 2 85-264 VAC 05 400 1 Standard 3 yes
PDF Download RAC02-12SGA 2 85-264 VAC 12 167 1 Standard 3 yes
PDF Download RAC02-05SGB 2 85-264 VAC 05 400 1 Standard 3 yes
PDF Download RAC02-12SGB 2 85-264 VAC 12 167 1 Standard 3 yes
PDF Download RAC02-3.3SGA 2 85-264 VAC 3.3 500 1 Standard 3 yes
PDF Download RAC02-15SGA 2 85-264 VAC 15 140 1 Standard 3 yes
PDF Download RAC02-24SGA 2 85-264 VAC 24 83 1 Standard 3 yes
PDF Download RAC02-3.3SGB 2 85-264 VAC 3.3 500 1 Standard 3 yes
PDF Download RAC02-15SGB 2 85-264 VAC 15 140 1 Standard 3 yes
PDF Download RAC02-24SGB 2 85-264 VAC 24 83 1 Standard 3 yes
  • Built-in EMC filter… meets EN55032
  • No Load Power Consumption: <75mW
  • Wide Operating Temperature: -40°C to +85°C
  • Certifications: EN/UL60950, EN/UL62368
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RAC03-3.3SGA 3 85-305 VAC 3.3 910 1 Standard 3 yes
PDF Download RAC03-05SGA 3 85-305 VAC 05 600 1 Standard 3 yes
PDF Download RAC03-12SGA 3 85-305 VAC 12 250 1 Standard 3 yes
PDF Download RAC03-15SGA 3 85-305 VAC 15 200 1 Standard 3 yes
PDF Download RAC03-24SGA 3 85-305 VAC 24 130 1 Standard 3 yes
PDF Download RAC03-3.3SGB 3 85-305 VAC 3.3 910 1 Standard 3 yes
PDF Download RAC03-05SGB 3 85-305 VAC 05 600 1 Standard 3 yes
PDF Download RAC03-09SGB 3 85-305 VAC 09 330 1 Standard 3 yes
PDF Download RAC03-12SGB 3 85-305 VAC 12 250 1 Standard 3 yes
PDF Download RAC03-15SGB 3 85-305 VAC 15 200 1 Standard 3 yes
PDF Download RAC03-24SGB 3 85-305 VAC 24 130 1 Standard 3 yes
  • Built-in EMC filter… meets EN55032
  • No Load Power Consumption: ≈75mW
  • Certifications: EN/UL60950, EN/UL62368
  • Short Circuit Protection
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RAC04-05SGA 4 85-305 VAC 05 800 1 Standard 3 yes
PDF Download RAC04-12SGA 4 85-305 VAC 12 330 1 Standard 3 yes
PDF Download RAC04-24SGA 4 85-305 VAC 24 170 1 Standard 3 yes
PDF Download RAC04-3.3SGB 4 85-305 VAC 3.3 1210 1 Standard 3 yes
PDF Download RAC04-05SGB 4 85-305 VAC 05 800 1 Standard 3 yes
PDF Download RAC04-09SGB 4 85-305 VAC 09 440 1 Standard 3 yes
PDF Download RAC04-12SGB 4 85-305 VAC 12 330 1 Standard 3 yes
PDF Download RAC04-15SGB 4 85-305 VAC 15 270 1 Standard 3 yes
PDF Download RAC04-24SGB 4 85-305 VAC 24 170 1 Standard 3 yes
  • Built-in class B EMC filter… meets EN61204
  • No Load Power Consumption: <75mW
  • Certifications: EN/UL60950, EN/UL62368
  • Extremely compact 1”x1” size
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RAC05-3.3SK 5 85-264 VAC 3.3 1515 1 1"x1" 4 yes
PDF Download RAC05-05SK 5 85-264 VAC 05 1000 1 1"x1" 4 yes
PDF Download RAC05-12SK 5 85-264 VAC 12 416 1 1"x1" 4 yes
PDF Download RAC05-15SK 5 85-264 VAC 15 333 1 1"x1" 4 yes
PDF Download RAC05-24SK 5 85-264 VAC 24 210 1 1"x1" 4 yes
  • Built-in class B EMC filter… meets EN61204
  • Excellent efficiency at light loads (to meet ErP Lot 6 directives)
  • Certifications: UL/EN60950, UL/IEC/EN62368, IEC/EN60335
  • Compact 2”x1” footprint

     

Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RAC10-3.3SK/277 10 85-305 VAC 3.3 2500 1, 2 2"x1" 4 yes
PDF Download RAC10-05SK/277 10 85-305 VAC 05 2000 1, 2 2"x1" 4 yes
PDF Download RAC10-12SK/277 10 85-305 VAC 12 840 1, 2 2"x1" 4 yes
PDF Download RAC10-15SK/277 10 85-305 VAC 15 670 1, 2 2"x1" 4 yes
PDF Download RAC10-24SK/277 10 85-305 VAC 24 420 1, 2 2"x1" 4 yes
PDF Download RAC10-12DK/277 10 85-305 VAC +/-12 +/-420 1, 2 2"x1" 4 yes
PDF Download RAC10-15DK/277 10 85-305 VAC +/-15 +/-340 1, 2 2"x1" 4 yes

These featured products are a small selection from our 30,000+ part number portfolio. Further products can be found through our parametric search.