Power Solutions

RECOM Power Systems S.r.l. ("RPS") is a subsidiary of RECOM Power GmbH. As a specialist in customized solutions, RPS develops and manufactures reliable power supply solutions for demanding applications, especially where maximum safety and robustness are critical, such as in safety-critical systems and harsh environmental conditions.

The RPS product portfolio includes high-power AC/DC and DC/DC converters with output capacities of up to 75kW, commonly used as range extenders in hydrogen-powered trucks or stationary applications. Versatile solutions for battery charging, cell balancing, bidirectional energy management, and braking, signaling, and control systems in trains further complement the portfolio. It also includes inverters designed for high-availability AC output, as well as PFC front ends for the efficient conversion of AC to high-voltage DC with power factor correction. In addition, RPS offers bidirectional power supplies, typically utilized in chargers that feed surplus energy back into the grid.

RPS provides specialized power solutions for sectors including transportation, material handling, defense, medical technology, energy and industrial systems. To meet the rigorous demands of these industries, RPS offers a combination of proven standard solutions and customized platform concepts.

About us - RECOM Power Systems and RECOM

RECOM Power Systems S.r.l. ("RPS") is a subsidiary of RECOM Power GmbH
In 2019, RECOM acquired Italian power specialist "RECOM Power Systems" (RPS).

RPS was founded in 1980. It is located in a modern 6,500m2 R&D and production facility in Italy. Focusing on quality and highly reliable products, RPS is an expert in the field of high-power supplies.

Traditionally, RPS has had a strong presence in Italy and France, with a major footprint in the railway market serving all big players. In addition, RPS serves other industries including naval, avionics, telecom, industrial, defense, and medical. The acquisition of RPS fits perfectly in RECOM’s strategy of becoming a full-range service provider for power supplies, capable of providing power solutions in the AC/DC and DC/DC market for any application, from low power to high power, from standard to custom.

RECOM’s strong international market presence has already led to a massive expansion of RPS’s business within a short period. However, with over 3,000 designs into the DACH region, requests from emerging markets, such as e-mobility and nergy storage, and the US, India, and China, burdened RPS. As a result, it could not serve before the merge.

Currently, products successfully developed by RPS include converters, inverters, battery chargers, bi-directional converters, PFC front-ends, and boosters for hydrogen applications going up in power to 75kW, and special application products for rugged vehicles. As a member of the RECOM family, RPS is now supported by a global network of distributors and representatives.