Parametric Search
RAC20-N Series AC/DC Converter
The RAC20-SN series is a low cost, universal-input, board-mounting AC/DC module that delivers 20W in a compact 2" x 1" footprint. The converter is pin-compatible with the RAC05-SC, RAC10-SC and RAC20-SB models, offering a simple power upgrade or a cost-down option without requiring any PCB changes.
- 0.25W max. No Load Power Consumption
- Efficiency up to 83%
- Isolated Output 3kVAC / 1 min
- SCP, OVP, OCP(OLP) Protection
- Wide Operating Temperature Range: -40°C to +70°C
- Universal Input 90-264VAC
- Certifications: CERT EN 55022, CERT EN 55024, CERT EN 60950-1, CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RAC20-05SN | 18 | 90-264 | 05 | 3600 | 1 | Standard | 3 | Yes | |
RAC20-12SN | 20 | 90-264 | 12 | 1660 | 1 | Standard | 3 | Yes | |
RAC20-15SN | 20 | 90-264 | 15 | 1330 | 1 | Standard | 3 | Yes | |
RAC20-24SN | 20 | 90-264 | 24 | 833 | 1 | Standard | 3 | Yes | |
RAC20-3.3SN | 12 | 90-264 | 3.3 | 3600 | 1 | Standard | 3 | Yes |