Parametric Search
RAC10-S_DC/277 Series AC/DC Converter
The RAC10-K/277 series are multipurpose 10 watt AC/DC power supplies for an extended mains input from 80VAC up to 305VAC. These modules are designed to power on-board applications in automation, Industry 4.0, IoT, lighting and smart buildings worldwide. The efficiency is constant over a wide load range and the standby power consumption is less than 0.3W. With universal input voltage covering 100/115/230/277VAC or 113-430VDC, fully protected single or dual outputs and EMC Class B emissions compliance without any external components, these are one of the easiest to use modular power solutions in the industry.
- Very compact low AC/DC power supply
- High efficiency
- Single and dual output options
- Continuous short circuit protection
- Isolated output 3.75kVAC / 1 minute
- EN55032 Class B compliant
- High operating temperature
- Low standby power consumption
- Certifications: CERT EN 55022, CERT EN 55024, CERT EN 60950-1, CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RAC10-05DC/277 | 10 | 80-305 | +/-05 | +/-1000 | 2 | Standard | 3.75 | Yes | |
RAC10-05SC/277 | 10 | 80-305 | 05 | 2000 | 1 | Standard | 3.75 | Yes | |
RAC10-12DC/277 | 10 | 80-305 | +/-12 | +/-420 | 2 | Standard | 3.75 | Yes | |
RAC10-12SC/277 | 10 | 80-305 | 12 | 840 | 1 | Standard | 3.75 | Yes | |
RAC10-15DC/277 | 10 | 80-305 | +/-15 | +/-340 | 2 | Standard | 3.75 | Yes | |
RAC10-15SC/277 | 10 | 80-305 | 15 | 670 | 1 | Standard | 3.75 | Yes | |
RAC10-24SC/277 | 10 | 80-305 | 24 | 420 | 1 | Standard | 3.75 | Yes | |
RAC10-3.3SC/277 | 10 | 80-305 | 3.3 | 2500 | 1 | Standard | 3.75 | Yes |