Parametric Search
RAC04-SC/W Series AC/DC Converter
The compact wired RAC04-C/W modules are available with output voltages of 3.3, 5, 9, 12, 15 and 24V, and the input-to-output isolation is approximately 3kVAC/1min. With a standby consumption of 100mW typical, the mini power supplies are particularly suitable for energy-saving sleep mode and standby applications. Because of its compact design (height <17 mm), it is a versatile solution for home automation and other similar applications. Complete with an integrated input filter, the series has enhanced EMI performance and complies with EN55022, class B. The mini power supplies are also protected against short circuit with fully automatic restart after the error has been solved. The converters are EN/UL60950-1 certified and come complete with a 3 year warranty.
- Compact AC-DC power supply
- Universal input 80-264VAC or 115-370VDC
- Class II power supply with 3kVAC isolation
- Low cost AC/DC power supply
- Short circuit & over current protected
- IEC/EN/UL60950 certified
- Certifications: CERT EN 55024, CERT EN 60950-1, CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RAC04-05SC/W | 4 | 80-264 | 05 | 800 | 1 | Standard | 3 | Yes | |
RAC04-09SC/W | 4 | 80-264 | 09 | 444 | 1 | Standard | 3 | Yes | |
RAC04-12SC/W | 4 | 80-264 | 12 | 333 | 1 | Standard | 3 | Yes | |
RAC04-15SC/W | 4 | 80-264 | 15 | 267 | 1 | Standard | 3 | Yes | |
RAC04-24SC/W | 4 | 80-264 | 24 | 167 | 1 | Standard | 3 | Yes | |
RAC04-3.3SC/W | 4 | 80-264 | 3.3 | 1200 | 1 | Standard | 3 | Yes |