Parametric Search
RAC03-SC Series AC/DC Converter
The RAC03-C series is an ultra-compact universal input AC/DC power module for PCB mounting. It features high efficiency, low standby power, high operating temperature, soft start, low output ripple/noise, overload and short-circuit protection as well as a built-in EMC Class B filter. Output voltages range from 3.3VDC to 24VDC, including a 3.8VDC version designed for battery chargers and GSM modems.
- Compact low profile AC-DC power supply
- 80mW no load power consumption
- Class II power supply with 3kVAC isolation
- Extra wide input voltage range (80~264VAC)
- Low output ripple/noise
- EN, UL and CE certified
- Certifications: CERT EN 55022, CERT EN 55024, CERT EN 60950-1, CERT UL 60950-1, CERT CB
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RAC03-05SC | 3 | 80-264 | 05 | 600 | 1 | Standard | 3 | Yes | |
RAC03-09SC | 3 | 80-264 | 09 | 333 | 1 | Standard | 3 | Yes | |
RAC03-12SC | 3 | 80-264 | 12 | 250 | 1 | Standard | 3 | Yes | |
RAC03-15SC | 3 | 80-264 | 15 | 200 | 1 | Standard | 3 | Yes | |
RAC03-24SC | 3 | 80-264 | 24 | 125 | 1 | Standard | 3 | Yes | |
RAC03-3.3SC | 3 | 80-264 | 3.3 | 900 | 1 | Standard | 3 | Yes | |
RAC03-3.8SC | 3 | 80-264 | 3.8 | 789 | 1 | Standard | 3 | Yes |