Parametric Search
R-6xxxP_D Series Switching Regulators (non-isolated)
The R-6xxx series is a high performance 1.5V to 15V (18V), 1.1 Amp to 2Amp,12-Pin SIP (single in-line package) switching regulator. The synchronous rectification yields excellent efficiencies up to 97%. Short circuit protection reduces the short circuit input current to under 50mA.
- Non-isolated
- Adjustable output voltage
- 1-2AMP adjustable positive step down integrated switching regulator
- Internal short circuit protection
- ON/OFF control (ground Off)
- Efficiency up to 97 %
- Positive to negative
- Certifications: CERT EN 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
R-611.8D | 3.6 | 9-32 | 1.5-3.6 | 1000 | 1 | SIP12 | 0 | Yes | |
R-611.8P | 3.6 | 9-32 | 1.5-3.6 | 1000 | 1 | SIP12 | 0 | Yes | |
R-6112D | 15 | 14-32 | 3.3-15 | 1000 | 1 | SIP12 | 0 | Yes | |
R-6112P | 15 | 14-32 | 3.3-15 | 1000 | 1 | SIP12 | 0 | Yes | |
R-612.5D | 4.5 | 9-32 | 1.5-4.5 | 1000 | 1 | SIP12 | 0 | Yes | |
R-612.5P | 4.5 | 9-32 | 1.5-4.5 | 1000 | 1 | SIP12 | 0 | Yes | |
R-613.3D | 6 | 9-32 | 1.8-6 | 1000 | 1 | SIP12 | 0 | Yes | |
R-613.3P | 6 | 9-32 | 1.8-6 | 1000 | 1 | SIP12 | 0 | Yes | |
R-615.0D | 9 | 9-32 | 1.8-9 | 1000 | 1 | SIP12 | 0 | Yes | |
R-615.0P | 9 | 9-32 | 1.8-9 | 1000 | 1 | SIP12 | 0 | Yes | |
R-619.0D | 15 | 11-32 | 3.3-15 | 1000 | 1 | SIP12 | 0 | Yes | |
R-619.0P | 15 | 11-32 | 3.3-15 | 1000 | 1 | SIP12 | 0 | Yes | |
R-621.8D | 7.2 | 9-32 | 1.5-3.6 | 2000 | 1 | SIP12 | 0 | Yes | |
R-621.8P | 7.2 | 9-32 | 1.5-3.6 | 2000 | 1 | SIP12 | 0 | Yes | |
R-6212D | 30 | 14-32 | 3.3-15 | 2000 | 1 | SIP12 | 0 | Yes | |
R-6212P | 30 | 14-32 | 3.3-15 | 2000 | 1 | SIP12 | 0 | Yes | |
R-622.5D | 9 | 9-32 | 1.5-4.5 | 2000 | 1 | SIP12 | 0 | Yes | |
R-622.5P | 9 | 9-32 | 1.5-4.5 | 2000 | 1 | SIP12 | 0 | Yes | |
R-623.3D | 12 | 9-32 | 1.8-6 | 2000 | 1 | SIP12 | 0 | Yes | |
R-623.3P | 12 | 9-32 | 1.8-6 | 2000 | 1 | SIP12 | 0 | Yes | |
R-625.0D | 18 | 9-32 | 1.8-9 | 2000 | 1 | SIP12 | 0 | Yes | |
R-625.0P | 18 | 9-32 | 1.8-9 | 2000 | 1 | SIP12 | 0 | Yes | |
R-629.0D | 30 | 11-32 | 3.3-15 | 2000 | 1 | SIP12 | 0 | Yes | |
R-629.0P | 30 | 11-32 | 3.3-15 | 2000 | 1 | SIP12 | 0 | Yes |