Skip to main content

RECOMがコスト効果の高い35Wおよび45Wの電源を発売

RAC35-G/OFおよびRAC45-G/OFシリーズは、価格競争力の高いAC/DC電源です。負荷が30%に低下しても、最大86%の高効率を維持します。

両方のシリーズ共に絶縁型でトリム可能なDC出力を備えており、出力電圧は12、24V、48VDCですが、RAC35-Gシリーズには5VDC出力も用意されています。ユニバーサル入力電圧範囲は90VAC~264VACで、全世界のライン電圧に対応します。すべてのモジュールは2×4インチのPCBにて製造され、オープンフレーム(/OF)バージョンが用意されています。短絡および過負荷に対する保護を搭載しており、動作温度範囲は-25℃~+60℃です。UL/EN60950の認証を取得しており、クラスBのEMC制限に適合し、3年の保証が付帯されています。サンプルは、RECOMの正規販売店から入手可能です。