Skip to main content

2および3フェーズ動作、120W~960WのDINレール電源ユニット「REDIN/3AC」

RECOMは、2および3フェーズAC/DC DINレール電源ユニットの市場投入により、電力範囲0.25W~1000Wの産業アプリケーション向け電源ソリューションのラインアップ拡充を図ります。REDIN/3ACシリーズは主電源ユニットとして、厳しい自動化環境で非常に優れた安定性が得られるように設計されており、たとえ1つのフェーズが故障しても320~575VACで信頼の高い動作を継続します。

このシリーズをラインアップに追加したことにより、RECOMは低電圧電子部品やセンサに使用する超小型で高効率なDC/DCコンバータから安定した主電源の主要フロントエンドに至る全体にわたって、お客様の要求に対応することが可能になりました。REDIN/3ACシリーズは、リップルがわずか40mVの安定化24V出力(22.5~29.5DCの調整可能)で、120W、240W、480W、960Wの電力を供給します。大電力アプリケーションや冗長のため、負荷分担を均等にする電流制限を備えた内蔵の垂下モードレギュレーションにより、追加部品なしで並列接続が可能です。これらの本質安全電源ユニットは、全温度範囲において電力フィードバック機能によって過負荷から保護されています。また、この電力制限は非直線性負荷の安定な起動を可能にします。世界的に採用されている産業用制御装置用の規格IEC/UL508およびEN/IEC/UL60950に準拠しており、5年保証が付帯しています。サンプルは、すべてのRECOM正規販売代理店から供給中です。

Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download REDIN120-24/3AC 120 320-575 VAC 24 5000 1 DIN-Rail 4.24 yes
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download REDIN240-24/3AC 240 320-575 VAC 24 10000 1 DIN-Rail 4.24 yes
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download REDIN960-24/3AC 960 320-575 VAC 24 40000 1 DIN-Rail 4.24 yes
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download REDIN480-24/3AC 480 320-575 VAC 24 20000 1 DIN-Rail 4.24 yes