Skip to main content

高電力密度安定化6W DC/DCコンバータ

RECOMの新しい安定化6W DC/DCコンバータ RS6シリーズは、実装スペースが特に狭い高電力密度のアプリケーションのために開発されました。RS6シリーズは、2.7W/cm³を供給可能で、全負荷条件で-40℃~+75℃という非常に広い温度範囲で動作します。

この新しいDC/DCコンバータは、2:1の入力電圧範囲を備え、公称出力電圧は5、12、24、48VDCです。また、±5、±12、±15VDCのデュアル出力バージョンおよび3.3、5、12、15VDCのシングル出力バージョンで構成されるDC/DCコンバータシリーズのRSO、RS、RS3とピン互換なので、基板変更なしで簡単に電力アップを図ることができます。ケースはSIP8で、21.8×9.2×11.1mmと非常にコンパクトです。一般にコンバータの効率は最大負荷時の値が提示されますが、それは最大効率を達成できる条件だからで、軽負荷時の効率は劇的に低下します。しかし、それはRS6シリーズには当てはまりません。RS6シリーズの全負荷時の効率は88%を達成し、30%負荷時でも80%の高効率を維持します。RS6シリーズは、過負荷と短絡に対する完全な保護とTTL互換の制御ピンを備えています。動作のための最小負荷は不要です。また、EN 62368-1 CBスキームおよびIEC/EN 60950-1の認証を取得済みで、RECOM保証ポリシーによる3年保証が付帯しています。現在、RECOM正規販売店からサンプルを供給可能です。

Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) SCP (cont.)
RS6-053.3S 6 4.5-9 VDC 2.97-3.63 1300 1, 2 SIP8 2 yes
RS6-0505S 6 4.5-9 VDC 4.5-5.5 1200 1, 2 SIP8 2 yes
RS6-0512S 6 4.5-9 VDC 10.8-13.2 500 1, 2 SIP8 2 yes
RS6-0515S 6 4.5-9 VDC 13.5-16.5 400 1, 2 SIP8 2 yes
RS6-0505D 6 4.5-9 VDC 5 +/-600 1, 2 SIP8 2 yes
RS6-0512D 6 4.5-9 VDC 12 +/-250 1, 2 SIP8 2 yes
RS6-0515D 6 4.5-9 VDC 15 +/-200 1, 2 SIP8 2 yes
RS6-123.3S 6 9-18 VDC 2.97-3.63 1300 1, 2 SIP8 2 yes
RS6-1205S 6 9-18 VDC 4.5-5.5 1200 1, 2 SIP8 2 yes
RS6-1212S 6 9-18 VDC 10.8-13.2 500 1, 2 SIP8 2 yes
RS6-1215S 6 9-18 VDC 13.5-16.5 400 1, 2 SIP8 2 yes
RS6-1205D 6 9-18 VDC 5 +/-600 1, 2 SIP8 2 yes
RS6-1212D 6 9-18 VDC 12 +/-250 1, 2 SIP8 2 yes
RS6-1215D 6 9-18 VDC 15 +/-200 1, 2 SIP8 2 yes
RS6-243.3S 6 18-36 VDC 2.97-3.63 1300 1, 2 SIP8 2 yes
RS6-2405S 6 18-36 VDC 4.5-5.5 1200 1, 2 SIP8 2 yes
RS6-2412S 6 18-36 VDC 10.8-13.2 500 1, 2 SIP8 2 yes
RS6-2415S 6 18-36 VDC 13.5-16.5 400 1, 2 SIP8 2 yes
RS6-2405D 6 18-36 VDC 5 +/-600 1, 2 SIP8 2 yes
RS6-2412D 6 18-36 VDC 12 +/-250 1, 2 SIP8 2 yes
RS6-2415D 6 18-36 VDC 15 +/-200 1, 2 SIP8 2 yes
RS6-483.3S 6 36-75 VDC 2.97-3.63 1300 1, 2 SIP8 2 yes
RS6-4805S 6 36-75 VDC 4.5-5.5 1200 1, 2 SIP8 2 yes
RS6-4812S 6 36-75 VDC 10.8-13.2 500 1, 2 SIP8 2 yes
RS6-4815S 6 36-75 VDC 13.5-16.5 400 1, 2 SIP8 2 yes
RS6-4805D 6 36-75 VDC 5 +/-600 1, 2 SIP8 2 yes
RS6-4812D 6 36-75 VDC 12 +/-250 1, 2 SIP8 2 yes
RS6-4815D 6 36-75 VDC 15 +/-200 1, 2 SIP8 2 yes