Skip to main content

鉄道用DC/DCコンバータ向け385VDCサージプロテクター

RECOMは、DC/DCコンバータを鉄道アプリケーション用RIA12およびNF F 01-510サージ耐量規格の両方に適合させることが可能なRSP-168シリーズを、サージプロテクター製品群に追加しました。3つのバーションによって、20W~240Wの幅広いRECOMの鉄道規格認証済みDC/DCコンバータに対応します。

RSPxxx-168シリーズは、最大385VDCという高いサージ電圧から鉄道用DC/DCコンバータを保護するために設計されたサージプロテクターモジュールです。出力電圧は165VDCまでの入力電圧に追従した後、通常は除去できない入力過電圧からコンバータのダメージを防止するためクランプされます。3種類のオプションがあり、RSP20-168は最大20W、RSP150-168は最大150W、RSP300-168は最大300WまでのDC/DCコンバータに適応します。DC/DCコンバータの入力に単純に直列に挿入することで、RIA12およびNF F 01-510サージ耐量規格の両方への適合を実現します。サンプルとOEM価格は、すべてのRECOM正規販売代理店、または直接RECOMから提供可能です。

RSPxxx-16
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RSP20-168 20 40-160 VDC 168 DIP24 - -
PDF Download RSP150-168 150 40-160 VDC 168 1.6"x1" - -
PDF Download RSP300-168 300 40-160 VDC 168 1.6"x1" - -