Skip to main content

過酷な環境向け、1×1インチ鉄道用DC/DCコンバータ

RECOMは、DC/DCコンバータの新製品RP12-ARシリーズを発売し、鉄道用製品ラインアップの拡充を図りました。

DC/DCコンバータRP12-ARシリーズは、鉄道車両用に設計されていますが鉄道以外の高電圧バッテリアプリケーションにも適しています。36~160VDC(185VDC/1秒間)の5:1入力電圧範囲は、1つのモジュールで48、72、96、110VDCの鉄道システム用電圧に対応します。クラスAのフィルタネットワークを内蔵しており、出力はシングルとデュアルで3.3Vから±24Vまでです。最大効率が90%と高いので、ディレーティングなしで周囲温度-40℃~+88℃の広い範囲で動作できます。全負荷での動作においても、強制冷却や放熱板の追加は必要ありません。UVLO、OVP、SCP、OLPの保護機能を備えており、IoTセンサへの給電、バッテリマネジメントシステム、電動フォークリフトなど条件が厳しい様々な鉄道および産業アプリケーションに理想的です。CEマークを取得しており、3年保証が付帯しています。サンプルとOEM価格は、すべてのRECOM正規販売代理店、または直接RECOMから提供可能です。

RP12-AR series
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RP12-1103.3SAR/N 12 36-160 VDC 3.3 3630 1, 2 1"x1" 3 yes
PDF Download RP12-1103.3SAR/P 12 36-160 VDC 3.3 3630 1, 2 1"x1" 3 yes
PDF Download RP12-1103.3SAR/XC 12 36-160 VDC 3.3 3630 1, 2 1"x1" 3 yes
PDF Download RP12-11005SAR/N 12 36-160 VDC 05 2400 1, 2 1"x1" 3 yes
PDF Download RP12-11005SAR/P 12 36-160 VDC 05 2400 1, 2 1"x1" 3 yes
PDF Download RP12-11005SAR/XC 12 36-160 VDC 05 2400 1, 2 1"x1" 3 yes
PDF Download RP12-11012SAR/N 12 36-160 VDC 12 1000 1, 2 1"x1" 3 yes
PDF Download RP12-11012SAR/P 12 36-160 VDC 12 1000 1, 2 1"x1" 3 yes
PDF Download RP12-11012SAR/XC 12 36-160 VDC 12 1000 1, 2 1"x1" 3 yes
PDF Download RP12-11015SAR/P 12 36-160 VDC 15 800 1, 2 1"x1" 3 yes
PDF Download RP12-11015SAR/XC 12 36-160 VDC 15 800 1, 2 1"x1" 3 yes
PDF Download RP12-11024SAR/N 12 36-160 VDC 24 500 1, 2 1"x1" 3 yes
PDF Download RP12-11024SAR/P 12 36-160 VDC 24 500 1, 2 1"x1" 3 yes
PDF Download RP12-11024SAR/XC 12 36-160 VDC 24 500 1, 2 1"x1" 3 yes
PDF Download RP12-11012DAR/N 12 36-160 VDC +/-12 +/-500 1, 2 1"x1" 3 yes
PDF Download RP12-11012DAR/P 12 36-160 VDC +/-12 +/-500 1, 2 1"x1" 3 yes
PDF Download RP12-11012DAR/XC 12 36-160 VDC +/-12 +/-500 1, 2 1"x1" 3 yes
PDF Download RP12-11015DAR/N 12 36-160 VDC +/-15 +/-400 1, 2 1"x1" 3 yes
PDF Download RP12-11015DAR/P 12 36-160 VDC +/-15 +/-400 1, 2 1"x1" 3 yes
PDF Download RP12-11015DAR/XC 12 36-160 VDC +/-15 +/-400 1, 2 1"x1" 3 yes
PDF Download RP12-11024DAR/N 12 36-160 VDC +/-24 +/-250 1, 2 1"x1" 3 yes
PDF Download RP12-11024DAR/P 12 36-160 VDC +/-24 +/-250 1, 2 1"x1" 3 yes
PDF Download RP12-11024DAR/XC 12 36-160 VDC +/-24 +/-250 1, 2 1"x1" 3 yes
PDF Download RP12-11015SAR/N 12 36-160 VDC 15 800 1, 2 1"x1" 3 yes