Skip to main content

IoT、スマートホーム向け、15Wおよび20WのAC/DCコンバータ

RECOMは、低消費電力IoTおよび家電アプリケーション向けに設計された最新の15Wおよび20WのAC/DCコンバータを発売しました。新製品RAC10-Kシリーズは小型で実装面積が小さく、広い負荷範囲にわたり高効率で、スタンバイ時の電力消費も最低限です。

RAC15-KおよびRAC20-Kシリーズは、特に軽負荷時のエネルギー損失が非常に小さいPCB実装型のAC/DCモジュールです。IoTおよびスマートホームデバイスが必要とする、常時オンやスタンバイモード動作に最適です。最新の高電力密度化技術によって、2×1インチのケースサイズで20W出力を可能にしながら、ワンレベル上の効率を達成しています。入力電圧範囲は全世界での使用できる85VAC~264VACで、産業、AV、ITEほか家電規格の国際安全認証に対応しています。動作温度範囲は-40℃~+80℃で、シングル5Vの出力は完全な保護を備えています。また、5~48VDCのシングル出力、12と15VDCのデュアル出力、およびワイヤ出しタイプを2018年秋にリリース予定です。これらのモジュールは、追加部品なしでEMCクラスBに容易に適合します。サンプルとOEM価格は、すべてのRECOM正規販売代理店、または直接RECOMから提供可能です。

RAC15-K series
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RAC15-05SK 15 85-264 VAC 05 3000 1 2"x1" 3 yes
PDF Download RAC15-12SK 15 85-264 VAC 12 1670 1 2"x1" 3 yes
PDF Download RAC15-15SK 15 85-264 VAC 15 1000 1 2"x1" 3 yes
PDF Download RAC15-24SK 15 85-264 VAC 24 630 1 2"x1" 3 yes
RAC20-K series
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RAC20-15DK 20 85-264 VAC +/-15 +/-670 1, 2 2"x1" 3 yes
PDF Download RAC20-05SK 20 85-264 VAC 05 4000 1, 2 2"x1" 3 yes
PDF Download RAC20-12SK 20 85-264 VAC 12 1670 1, 2 2"x1" 3 yes
PDF Download RAC20-15SK 20 85-264 VAC 15 1333 1, 2 2"x1" 3 yes
PDF Download RAC20-24SK 20 85-264 VAC 24 840 1, 2 2"x1" 3 yes
PDF Download RAC20-48SK 20 85-264 VAC 48 420 1, 2 2"x1" 3 yes
PDF Download RAC20-12DK 20 85-264 VAC +/-12 +/-833 1, 2 2"x1" 3 yes