入力電圧範囲が12:1のRP40Q-RUWおよびRP60Q-RUWシリーズは、公称電圧24VDC~110VDCの全電圧(EN50155過渡電圧も含む)をカバーします。パッケージはクォータブリック、鉄道車両や高電圧バッテリアプリケーション向けに設計されており、センスおよびトリム端子を備え、基礎絶縁と安定化5、12、15、24、48VDC出力を提供します。全入力電圧範囲に渡り一定して高効率で、動作温度範囲は強制空冷なしで全負荷条件において-40℃~+85℃(RP60Q-RUWは+68℃)です。また、ヒートシンクを追加することで、全負荷条件で最大+90℃(RP60Q-RUWは+77℃)で動作可能です。ケースは、衝撃や振動が大きい環境における確実な実装のためにねじ込み実装に対応しています。CEマーク、EN50155、EN45545-2に認証を取得しており、3年保証が付帯しています。サンプルとOEM価格は、すべてのRECOM正規販売代理店、または直接RECOMから提供可能です。
鉄道用、12:1入力クォータブリックDC/DCコンバータ