Skip to main content

LED drivers for integrated lighting

RECOM constant current and constant voltage LED drivers have been designed for cost-sensitive applications. Safety extra low voltage or SELV terminals are ideal for supplying power to integrated LED lighting. RECOM LED drivers can be built into furniture, hidden under shelving, or integrated into applications with extremely space available due to their compact design, including cable connections.

  • Constant current & constant voltage versions
  • 3, 4, 6, 12 & 20 Watt
  • Super small footprint & super flat design
  • Open & short circuit protected
  • Overload & over-temperature protected
  • Simple installation
  • Wired or screw terminals
  • UL8750, ENEC & CE certified

Constant current versions

Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RACD03-350-PSE 3 90-264 VAC 2.5-15 350 1 Standard 3.75 yes
PDF Download RACD03-500-PSE 3 90-264 VAC 2.5-11 500 1 Standard 3.75 yes
PDF Download RACD03-700-PSE 3 90-264 VAC 2.5-6 700 1 Standard 3.75 yes
PDF Download RACD03-350 3 90-264 VAC 2.5-15 0-350 1 Standard 3.75 yes
PDF Download RACD03-500 3 90-264 VAC 2.5-11 0-500 1 Standard 3.75 yes
PDF Download RACD03-700 3 90-264 VAC 2.5-6 0-700 1 Standard 3.75 yes
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RACD04-500 4 90-264 VAC 3-8 500 1 Standard 3.75 yes
PDF Download RACD04-350 4.2 90-264 VAC 3-12 350 1 Standard 3.75 yes
PDF Download RACD04-700 4.2 90-264 VAC 3-6 700 1 Standard 3.75 yes
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RACD06-350-LP 6 198-264 VAC 2-18 350 1 Standard 3.75 yes
PDF Download RACD06-500-LP 6 198-264 VAC 2-12 500 1 Standard 3.75 yes
PDF Download RACD06-700-LP 6 198-264 VAC 2-9 700 1 Standard 3.75 yes
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RACD12-500-LP 12 198-264 VAC 2-24 500 1 Standard 3.75 yes
PDF Download RACD12-350-LP 13 198-264 VAC 2-37 350 1 Standard 3.75 yes
PDF Download RACD12-700-LP 13 198-264 VAC 2-19 700 1 Standard 3.75 yes
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RACD20-500-LP 20 198-264 VAC 2-40 500 1 Standard 3.75 yes
PDF Download RACD20-350-LP 21 198-264 VAC 2-59 350 1 Standard 3.75 yes
PDF Download RACD20-700-LP 22 198-264 VAC 2-31 700 1 Standard 3.75 yes

Constant voltage versions

Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RACD03-350-PSE 3 90-264 VAC 2.5-15 350 1 Standard 3.75 yes
PDF Download RACD03-500-PSE 3 90-264 VAC 2.5-11 500 1 Standard 3.75 yes
PDF Download RACD03-700-PSE 3 90-264 VAC 2.5-6 700 1 Standard 3.75 yes
PDF Download RACD03-350 3 90-264 VAC 2.5-15 0-350 1 Standard 3.75 yes
PDF Download RACD03-500 3 90-264 VAC 2.5-11 0-500 1 Standard 3.75 yes
PDF Download RACD03-700 3 90-264 VAC 2.5-6 0-700 1 Standard 3.75 yes
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RACV04-12 4 90-264 VAC 12 0-330 1 Standard 3.75 yes
PDF Download RACV04-24 4 90-264 VAC 24 0-170 1 Standard 3.75 yes
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RACV06-12-LP 6 198-264 VAC 12 0-500 1 Standard 3.75 yes
PDF Download RACV06-24-LP 6 198-264 VAC 24 0-250 1 Standard 3.75 yes
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RACV12-12-LP 12 198-264 VAC 12 0-1000 1 Standard 3.75 yes
PDF Download RACV12-24-LP 12 198-264 VAC 24 0-500 1 Standard 3.75 yes
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RACV20-12-LP 20 198-264 VAC 12 0-1670 1 Standard 3.75 yes
PDF Download RACV20-24-LP 20 198-264 VAC 24 0-830 1 Standard 3.75 yes