Skip to main content

DC/DC Converters for Industry and Electromobility

RECOM offers a wide range of PCB-mounted DC/DC converters for industrial and battery-powered applications.

The 30W to 240W converters feature a power density up to 4.5W/cc - one of the highest currently available on the market. The use of planar transformers enables a reduction in converter size with no compromises in output power - a construction method that also supports a fully automated production process which makes them extremely cost-effective. These series boast a highly attractive price-performance ratio and are used in many space-constrained industrial, test-and-measurement, transport and other demanding applications; they are also suitable for railway applications.

The RSPxxx-168 are surge protector modules designed to protect railway DC/DC converters from excessive voltage surges of up to 385VDC.

Main features

  • Wide input voltage ranges available – choose between 4:1 or 10:1 – up to 160VDC
  • High power density (30W in 1”x1”, 60W in 2”x1”, 120W in quarter-brick, 100W, 120W, 200W & 240W in half-brick)
  • High efficiency over a wide load range
  • No minimum load
  • Up to 3kVDC isolation
  • Fully protected: OVP, OLP, SCP, OTP, UVLO
  • UL/IEC/EN60950-1 certified with CB report
  • EN50155 certified (RPA30-AW, RPA60-FW, RP120Q-RW, RP240H-RW)
  • RoHS2 compliant
  • 3-year warranty

Applications

  • Industrial, transport and test & measurement equipment
  • Factory automation
  • Railway rolling stock
  • Robotics
  • Suitable for harsh environments with non-linear loads
  • High reliability applications (tantalum-free)
Datasheet Part number Power (W) Vin Vout (VDC) Iout (mA) Outputs Case Isolation (kV) Cont. SCP
PDF Download RSP20-168 20 40-160 VDC 168 DIP24 - -
PDF Download RSP150-168 150 40-160 VDC 168 1.6"x1" - -
PDF Download RSP300-168 300 40-160 VDC 168 1.6"x1" - -