Skip to main content

Regulated DC/DC Converters in Compact Design

Available in 10 to 30 Watt versions, the REC series compact power supplies are available in a variety of Industry-standard package types (DIP24, SMD, 2” x 1” and 2” x 1.6”) and are EN, UL and/or CB certified. They feature wide input ranges (2:1 and 4:1) and efficiencies up to 90%. These features make them versatile solutions for a variety of applications. Multiple pinouts are available to match existing Industry-standard pinouts.

  • 140% overload capability for reliable start-up with high inrush or capacitive loads
  • 2:1 & 4:1 input voltage range
  • Single & dual outputs
  • Up to 3kVDC isolation
  • High efficiency up to 90%
  • Operating temperature range from -40°C up to +75°C without derating
  • Fast start-up time
  • IEC, EN and UL certified