Skip to main content

Reliable low power DC/DC converters

Available in 3 to 8 Watt versions, the REC series low power supplies are available in industry-standard package types (DIP24 and SMD) and are EN, UL and/or CB certified. They feature wide operating temperature from -40°C to +100°C and isolation voltages up to 10 kVDC. These features make them versatile solutions for a variety of industrial applications.

  • Superior performance with high reliability
  • Operating temperature range from -40°C up to +100°C
  • Up to 10kVDC isolation
  • High capacitive load capability
  • Fast start-up time
  • IEC, EN and UL certified
  • Medical approvals for series REC3.5/R and REC6/R