RACD04 Series LED Driver
- Certifications: Cert EN 61347, Cert UL 8750, CERT ENEC, CERT CB
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RACD04-350 | 4.2 | 90-264 | 3-12 | 350 | 1 | Standard | 3.75 | Yes | |
RACD04-500 | 4 | 90-264 | 3-8 | 500 | 1 | Standard | 3.75 | Yes | |
RACD04-700 | 4.2 | 90-264 | 3-6 | 700 | 1 | Standard | 3.75 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.