RACD03 Series LED Driver
A compact universal AC input 3W constant current switching power module suitable for driving 1 - 6 high power LEDs. The output (dual constant voltage / constant current mode) current limit is fixed at 350mA, 500mA or 700mA. At lower output currents, the output is constant voltage. Connections are via 118mm long flying leads.
- 3W Class II AC-DC LED Power Supply
- 350mA to 700mA CC/CV Output
- ENEC, UL, RCM and CB Certified
- Universal Input Voltage Range
- Fused Input and Protected Output
- 3kVAC Isolation
- IP66
- Low Cost
- 3 Year Warranty
- Certifications: Cert EN 61347, Cert UL 8750, CERT RCM, CERT ENEC, CERT CB
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RACD03-350 | 3 | 90-264 | 2.5-15 | 0-350 | 1 | Standard | 3.75 | Yes | |
RACD03-500 | 3 | 90-264 | 2.5-11 | 0-500 | 1 | Standard | 3.75 | Yes | |
RACD03-700 | 3 | 90-264 | 2.5-6 | 0-700 | 1 | Standard | 3.75 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.