RAC40-SB Series AC/DC Converter
Compact switching power module for PCB or DIN-rail mounting
- Compact 40W AC-DC Power Supply
- Universal Input Voltage Range
- 3000VAC Isolation
- Low Output Ripple and Noise
- Short Circuit Protected
- Triple Output with Independent Outputs
- Suitable for Industrial Applications
- CE Marked
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RAC40-05SB | 40 | 90-264 | 05 | 8000 | 1 | Standard | 3 | Yes | |
RAC40-05SB-ST | 40 | 90-264 | 05 | 8000 | 1 | Standard | 3 | Yes | |
RAC40-12SB | 40 | 90-264 | 12 | 3333 | 1 | Standard | 3 | Yes | |
RAC40-12SB-ST | 40 | 90-264 | 12 | 3333 | 1 | Standard | 3 | Yes | |
RAC40-15SB | 40 | 90-264 | 15 | 2666 | 1 | Standard | 3 | Yes | |
RAC40-15SB-ST | 40 | 90-264 | 15 | 2666 | 1 | Standard | 3 | Yes | |
RAC40-24SB | 40 | 90-264 | 24 | 1667 | 1 | Standard | 3 | Yes | |
RAC40-24SB-ST | 40 | 90-264 | 24 | 1667 | 1 | Standard | 3 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.