R-78Bxx-1.0(L) Series Switching Regulators (non-isolated)
The R-78Bxx-1.0 series high efficiency switching regulators are ideally suited to replace 78xx linear regulators and are pin compatible. The efficiency of up to 97% means that very little energy is wasted as heat so there is no need for any heat sinks with their additional space and mounting costs. The L-Version with 90° pins allows direct replacement for laid-flat regulators where component height is at a premium. Low ripple and noise figures and a short circuit input current of typically only 10mA round off the specifications of this versatile converter series.
- Efficiency up to 97%, no heatsinks required
- Pin-out compatible with LM78XX linears
- Low profile (L/W/H=11.5 x 8.5 x 17.5mm)
- Wide input range
- Short circuit protection, thermal shutdown
- Low ripple and noise
- "L" version with 90° pins
- Certifications: CERT EN 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
R-78B1.5-1.0 | 1.5 | 4.75-26 | 1.5 | 1000 | 1 | SIP3 | 0 | Yes | |
R-78B1.5-1.0L | 1.5 | 4.75-26 | 1.5 | 1000 | 1 | SIP3 | 0 | Yes | |
R-78B1.8-1.0 | 1.8 | 4.75-26 | 1.8 | 1000 | 1 | SIP3 | 0 | Yes | |
R-78B1.8-1.0L | 1.8 | 4.75-26 | 1.8 | 1000 | 1 | SIP3 | 0 | Yes | |
R-78B12-1.0 | 12 | 16-32 | 12 | 1000 | 1 | SIP3 | 0 | Yes | |
R-78B12-1.0L | 12 | 16-32 | 12 | 1000 | 1 | SIP3 | 0 | Yes | |
R-78B15-1.0 | 15 | 20-32 | 15 | 1000 | 1 | SIP3 | 0 | Yes | |
R-78B15-1.0L | 15 | 20-32 | 15 | 1000 | 1 | SIP3 | 0 | Yes | |
R-78B2.5-1.0 | 2.5 | 4.75-32 | 2.5 | 1000 | 1 | SIP3 | 0 | Yes | |
R-78B2.5-1.0L | 2.5 | 4.75-32 | 2.5 | 1000 | 1 | SIP3 | 0 | Yes | |
R-78B3.3-1.0 | 3.3 | 4.75-32 | 3.3 | 1000 | 1 | SIP3 | 0 | Yes | |
R-78B3.3-1.0L | 3.3 | 4.75-32 | 3.3 | 1000 | 1 | SIP3 | 0 | Yes | |
R-78B5.0-1.0 | 5 | 6.5-32 | 5.0 | 1000 | 1 | SIP3 | 0 | Yes | |
R-78B5.0-1.0L | 5 | 6.5-32 | 5.0 | 1000 | 1 | SIP3 | 0 | Yes | |
R-78B6.5-1.0 | 6.5 | 9-32 | 6.5 | 1000 | 1 | SIP3 | 0 | Yes | |
R-78B6.5-1.0L | 6.5 | 9-32 | 6.5 | 1000 | 1 | SIP3 | 0 | Yes | |
R-78B9.0-1.0 | 9 | 12-32 | 9.0 | 1000 | 1 | SIP3 | 0 | Yes | |
R-78B9.0-1.0L | 9 | 12-32 | 9.0 | 1000 | 1 | SIP3 | 0 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.