RAC30-TA Series AC/DC Converter
Compact UL certified switching AC/DC power module for PCB, screwterminal connection or DIN-rail mounting.
- AC-DC Power Supply
- 30 Watt PCB Mount Package
- Universal Input Voltage Range
- 3000VAC Isolation
- Low Output Ripple and Noise
- Short Circuit Protected
- Triple Output with Independent Outputs
- UL Certified, CE Marked
- Certifications: CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RAC30-0512TA-E-ST | 30 | 90-264 | 05 / +/-12 | 3000 / +/-630 | 3 | Standard | 3 | Yes | |
RAC30-0512TA-ST | 30 | 90-264 | 05 / +/-12 | 3000 / +/-630 | 3 | Standard | 3 | Yes | |
RAC30-0515TA-E-ST | 30 | 90-264 | 05 / +/-15 | 3000 / +/-500 | 3 | Standard | 3 | Yes | |
RAC30-0515TA-ST | 30 | 90-264 | 05 / +/-15 | 3000 / +/-500 | 3 | Standard | 3 | Yes | |
RAC30-0512TA | 30 | 90-264 | 05 / +/-12 | 3000 / +/-630 | 3 | Standard | 3 | Yes | |
RAC30-0512TA-E | 30 | 90-264 | 05 / +/-12 | 3000 / +/-630 | 3 | Standard | 3 | Yes | |
RAC30-0515TA | 30 | 90-264 | 05 / +/-15 | 3000 / +/-500 | 3 | Standard | 3 | Yes | |
RAC30-0515TA-E | 30 | 90-264 | 05 / +/-15 | 3000 / +/-500 | 3 | Standard | 3 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.