RAC20-SB Series AC/DC Converter
Compact switching AC/DC power module for PCB, screw-terminal connection or DIN-rail mounting. The converter is pin compatible with the RAC05-SB and RAC10-SB models. A threaded insert is provided for additional mechanical fixing.
- Compact AC-DC Power Supply
- 20 Watt PCB Mount Package
- Universal Input Voltage Range
- 3000VAC Isolation
- Low Output Ripple and Noise
- Short Circuit Protected
- Low Temperature Operation
- Anti-Vibration Mechanical Fixing
- CE Marked
- Certifications: CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RAC20-05SB | 18 | 90-264 | 05 | 3600 | 1 | Standard | 3 | Yes | |
RAC20-05SB-ST | 18 | 90-264 | 05 | 3600 | 1 | Standard | 3 | Yes | |
RAC20-12SB | 20 | 90-264 | 12 | 1660 | 1 | Standard | 3 | Yes | |
RAC20-12SB-ST | 20 | 90-264 | 12 | 1660 | 1 | Standard | 3 | Yes | |
RAC20-15SB | 20 | 90-264 | 15 | 1330 | 1 | Standard | 3 | Yes | |
RAC20-15SB-ST | 20 | 90-264 | 15 | 1330 | 1 | Standard | 3 | Yes | |
RAC20-24SB | 20 | 90-264 | 24 | 833 | 1 | Standard | 3 | Yes | |
RAC20-24SB-ST | 20 | 90-264 | 24 | 833 | 1 | Standard | 3 | Yes | |
RAC20-3.3SB | 11.9 | 90-264 | 3.3 | 3600 | 1 | Standard | 3 | Yes | |
RAC20-3.3SB-ST | 11.9 | 90-264 | 3.3 | 3600 | 1 | Standard | 3 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.