RAC10-SA Series AC/DC Converter
Compact UL certified switching AC/DC power module for PCB, screw-terminal connection or DIN-rail mounting.
- Compact AC-DC Power Supply
- 10 Watt PCB Mount Package
- Universal Input Voltage Range
- 3000VAC Isolation
- Low Output Ripple and Noise
- Short Circuit Protected
- UL Certified, CE Marked
- Certifications: CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RAC10-05SA | 10 | 90-264 | 05 | 2000 | 1 | Standard | 3 | Yes | |
RAC10-05SA-E | 10 | 90-264 | 05 | 2000 | 1 | Standard | 3 | Yes | |
RAC10-05SA-E-ST | 10 | 90-264 | 05 | 2000 | 1 | Standard | 3 | Yes | |
RAC10-05SA-ST | 10 | 90-264 | 05 | 2000 | 1 | Standard | 3 | Yes | |
RAC10-12SA | 10 | 90-264 | 12 | 416 | 1 | Standard | 3 | Yes | |
RAC10-12SA-E | 10 | 90-264 | 12 | 416 | 1 | Standard | 3 | Yes | |
RAC10-12SA-E-ST | 10 | 90-264 | 12 | 416 | 1 | Standard | 3 | Yes | |
RAC10-12SA-ST | 10 | 90-264 | 12 | 416 | 1 | Standard | 3 | Yes | |
RAC10-15SA | 10 | 90-264 | 15 | 666 | 1 | Standard | 3 | Yes | |
RAC10-15SA-E | 10 | 90-264 | 15 | 666 | 1 | Standard | 3 | Yes | |
RAC10-15SA-E-ST | 10 | 90-264 | 15 | 666 | 1 | Standard | 3 | Yes | |
RAC10-15SA-ST | 10 | 90-264 | 15 | 666 | 1 | Standard | 3 | Yes | |
RAC10-24SA | 10 | 90-264 | 24 | 426 | 1 | Standard | 3 | Yes | |
RAC10-24SA-E | 10 | 90-264 | 24 | 426 | 1 | Standard | 3 | Yes | |
RAC10-24SA-E-ST | 10 | 90-264 | 24 | 426 | 1 | Standard | 3 | Yes | |
RAC10-24SA-ST | 10 | 90-264 | 24 | 426 | 1 | Standard | 3 | Yes | |
RAC10-3.3SA | 10 | 90-264 | 3.3 | 1500 | 1 | Standard | 3 | Yes | |
RAC10-3.3SA-E | 10 | 90-264 | 3.3 | 1500 | 1 | Standard | 3 | Yes | |
RAC10-3.3SA-E-ST | 10 | 90-264 | 3.3 | 1500 | 1 | Standard | 3 | Yes | |
RAC10-3.3SA-ST | 10 | 90-264 | 3.3 | 1500 | 1 | Standard | 3 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.