R-78AAxx-0.5SMD Series Switching Regulators (non-isolated)
The R-78AAxx-0.5SMD series are manufactured without lead and meet the requirements for RoHS 10/10 as well as the increased reflow soldering temperatures associated with vapor phase soldering, making these high efficiency switching regulators ideally suited to modern pick-and-place mass production. The efficiency of up to 97% means that very little energy is wasted as heat. The additional features of remote on/off control and adjustable output voltages will find many uses in the battery-powered, industrial, medical and automotive markets.
- Efficiency up to 95%, no need for heatsinks
- High reflow temperature SMD package
- Adjustable output voltage
- Wide input range (4.74V - 32V)
- Short circuit protection, thermal shutdown
- Remote on/off control
- very low shutdown current
- Certifications: CERT EN 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
R-78AA1.5-0.5SMD | 0.75 | 4.75-30 | 1.5 | 500 | 1 | SMD 10 Pin | 0 | Yes | |
R-78AA1.5-0.5SMD-R | 0.75 | 4.75-30 | 1.5 | 500 | 1 | SMD 10 Pin | 0 | Yes | |
R-78AA1.8-0.5SMD | 0.9 | 4.75-32 | 1.8 | 500 | 1 | SMD 10 Pin | 0 | Yes | |
R-78AA1.8-0.5SMD-R | 0.9 | 4.75-32 | 1.8 | 500 | 1 | SMD 10 Pin | 0 | Yes | |
R-78AA12-0.5SMD | 6 | 15-32 | 12 | 500 | 1 | SMD 10 Pin | 0 | Yes | |
R-78AA12-0.5SMD-R | 6 | 15-32 | 12 | 500 | 1 | SMD 10 Pin | 0 | Yes | |
R-78AA15-0.5SMD | 7.5 | 18-32 | 15 | 500 | 1 | SMD 10 Pin | 0 | Yes | |
R-78AA15-0.5SMD-R | 7.5 | 18-32 | 15 | 500 | 1 | SMD 10 Pin | 0 | Yes | |
R-78AA2.5-0.5SMD | 1.25 | 4.75-32 | 2.5 | 500 | 1 | SMD 10 Pin | 0 | Yes | |
R-78AA2.5-0.5SMD-R | 1.25 | 4.75-32 | 2.5 | 500 | 1 | SMD 10 Pin | 0 | Yes | |
R-78AA3.3-0.5SMD | 1.65 | 4.75-32 | 3.3 | 500 | 1 | SMD 10 Pin | 0 | Yes | |
R-78AA3.3-0.5SMD-R | 1.65 | 4.75-32 | 3.3 | 500 | 1 | SMD 10 Pin | 0 | Yes | |
R-78AA5.0-0.5SMD | 2.5 | 6.5-32 | 5.0 | 500 | 1 | SMD 10 Pin | 0 | Yes | |
R-78AA5.0-0.5SMD-R | 2.5 | 6.5-32 | 5.0 | 500 | 1 | SMD 10 Pin | 0 | Yes | |
R-78AA6.5-0.5SMD | 3.25 | 8-32 | 6.5 | 500 | 1 | SMD 10 Pin | 0 | Yes | |
R-78AA6.5-0.5SMD-R | 3.25 | 8-32 | 6.5 | 500 | 1 | SMD 10 Pin | 0 | Yes | |
R-78AA9.0-0.5SMD | 4.5 | 11-32 | 9.0 | 500 | 1 | SMD 10 Pin | 0 | Yes | |
R-78AA9.0-0.5SMD-R | 4.5 | 11-32 | 9.0 | 500 | 1 | SMD 10 Pin | 0 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.