RAC01-SC Series AC/DC Converter
The RAC01-SC and RAC02-SC series are ultra-compact universal input AC/DC power modules for PCB mounting. They feature high efficiency, low standby power, high operating temperature, soft start and short-circuit protection as well as a built-in EMC Class B filter. Output voltages range from 3.3VDC to 24VDC.
- Compact low profile AC-DC power supply
- 30mW no load power consumption
- Class II power supply with 3kVAC isolation
- Universal input voltage range (80~264VAC)
- Low output ripple/noise
- EN, UL and CE certified
- Certifications: CERT EN 55022, CERT EN 55024, CERT EN 60950-1, CERT UL 60950-1, CERT CB
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RAC01-05SC | 1 | 80-264 | 05 | 200 | 1 | Standard | 3 | Yes | |
RAC01-09SC | 1 | 80-264 | 09 | 111 | 1 | Standard | 3 | Yes | |
RAC01-12SC | 1 | 80-264 | 12 | 83 | 1 | Standard | 3 | Yes | |
RAC01-15SC | 1 | 80-264 | 15 | 67 | 1 | Standard | 3 | Yes | |
RAC01-24SC | 1 | 80-264 | 24 | 42 | 1 | Standard | 3 | Yes | |
RAC01-3.3SC | 1 | 80-264 | 3.3 | 300 | 1 | Standard | 3 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.