R1Z Series DC/DC Converters (isolated)
The R1Z series DC/DC converter has been designed for isolating or converting DC power rails where an SMD format with regulated output is required, although it is no larger than a standard unregulated SMD converter.
- 1kVDC & 2kVDC Isolation
- UL94V-0 Package Material
- RoHS 6/6
- Toroidal Magnetics
- Optional Continuous Short Circuit Protected
- Built-In EN55022 Class A Filter
- Certifications: CERT EN 60601-1, CERT EN 60950-1, CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
R1Z-2405 | 1 | 24 | 05 | 200 | 1 | SMD 10 Pin | 1 | - | |
R1Z-243.3 | 1 | 24 | 3.3 | 303 | 1 | SMD 10 Pin | 1 | - | |
R1Z-243.3-R | 1 | 24 | 3.3 | 303 | 1 | SMD 10 Pin | 1 | - | |
R1Z-243.3/H | 1 | 24 | 3.3 | 303 | 1 | SMD 10 Pin | 2 | - | |
R1Z-243.3/H-R | 1 | 24 | 3.3 | 303 | 1 | SMD 10 Pin | 2 | - | |
R1Z-2409 | 1 | 24 | 09 | 111 | 1 | SMD 10 Pin | 1 | - | |
R1Z-2412 | 1 | 24 | 12 | 84 | 1 | SMD 10 Pin | 1 | - | |
R1Z-2409/P | 1 | 24 | 09 | 111 | 1 | SMD 10 Pin | 1 | Yes | |
R1Z-2409/P-R | 1 | 24 | 09 | 111 | 1 | SMD 10 Pin | 1 | Yes | |
R1Z-2409/HP | 1 | 24 | 09 | 111 | 1 | SMD 10 Pin | 2 | Yes | |
R1Z-2409/HP-R | 1 | 24 | 09 | 111 | 1 | SMD 10 Pin | 2 | Yes | |
R1Z-2412/P | 1 | 24 | 12 | 84 | 1 | SMD 10 Pin | 1 | Yes | |
R1Z-2412/P-R | 1 | 24 | 12 | 84 | 1 | SMD 10 Pin | 1 | Yes | |
R1Z-2412/HP | 1 | 24 | 12 | 84 | 1 | SMD 10 Pin | 2 | Yes | |
R1Z-2412/HP-R | 1 | 24 | 12 | 84 | 1 | SMD 10 Pin | 2 | Yes | |
R1Z-2415 | 1 | 24 | 15 | 66 | 1 | SMD 10 Pin | 1 | - | |
R1Z-2415-R | 1 | 24 | 15 | 66 | 1 | SMD 10 Pin | 1 | - | |
R1Z-2405/H-R | 1 | 24 | 05 | 200 | 1 | SMD 10 Pin | 2 | - | |
R1Z-2415/H | 1 | 24 | 15 | 66 | 1 | SMD 10 Pin | 2 | - | |
R1Z-2409/H-R | 1 | 24 | 09 | 111 | 1 | SMD 10 Pin | 2 | - | |
R1Z-2415/H-R | 1 | 24 | 15 | 66 | 1 | SMD 10 Pin | 2 | - | |
R1Z-2412/H-R | 1 | 24 | 12 | 84 | 1 | SMD 10 Pin | 2 | - | |
R1Z-2415/P | 1 | 24 | 15 | 66 | 1 | SMD 10 Pin | 1 | Yes | |
R1Z-2415/P-R | 1 | 24 | 15 | 66 | 1 | SMD 10 Pin | 1 | Yes | |
R1Z-2415/HP | 1 | 24 | 15 | 66 | 1 | SMD 10 Pin | 2 | Yes | |
R1Z-2415/HP-R | 1 | 24 | 15 | 66 | 1 | SMD 10 Pin | 2 | Yes | |
R1Z-243.3/P | 1 | 24 | 3.3 | 303 | 1 | SMD 10 Pin | 1 | Yes | |
R1Z-2405/P | 1 | 24 | 05 | 200 | 1 | SMD 10 Pin | 1 | Yes | |
R1Z-2405/H | 1 | 24 | 05 | 200 | 1 | SMD 10 Pin | 2 | - | |
R1Z-2409/H | 1 | 24 | 09 | 111 | 1 | SMD 10 Pin | 2 | - | |
R1Z-2412/H | 1 | 24 | 12 | 84 | 1 | SMD 10 Pin | 2 | - | |
R1Z-2405-R | 1 | 24 | 05 | 200 | 1 | SMD 10 Pin | 1 | - | |
R1Z-2409-R | 1 | 24 | 09 | 111 | 1 | SMD 10 Pin | 1 | - | |
R1Z-2412-R | 1 | 24 | 12 | 84 | 1 | SMD 10 Pin | 1 | - | |
R1Z-243.3/P-R | 1 | 24 | 3.3 | 303 | 1 | SMD 10 Pin | 1 | Yes | |
R1Z-2405/P-R | 1 | 24 | 05 | 200 | 1 | SMD 10 Pin | 1 | Yes | |
R1Z-243.3/HP | 1 | 24 | 3.3 | 303 | 1 | SMD 10 Pin | 2 | Yes | |
R1Z-2405/HP | 1 | 24 | 05 | 200 | 1 | SMD 10 Pin | 2 | Yes | |
R1Z-243.3/HP-R | 1 | 24 | 3.3 | 303 | 1 | SMD 10 Pin | 2 | Yes | |
R1Z-2405/HP-R | 1 | 24 | 05 | 200 | 1 | SMD 10 Pin | 2 | Yes | |
R1Z-153.3 | 1 | 15 | 3.3 | 303 | 1 | SMD 10 Pin | 1 | - | |
R1Z-153.3-R | 1 | 15 | 3.3 | 303 | 1 | SMD 10 Pin | 1 | - | |
R1Z-153.3/H | 1 | 15 | 3.3 | 303 | 1 | SMD 10 Pin | 2 | - | |
R1Z-153.3/H-R | 1 | 15 | 3.3 | 303 | 1 | SMD 10 Pin | 2 | - | |
R1Z-1505 | 1 | 15 | 05 | 200 | 1 | SMD 10 Pin | 1 | - | |
R1Z-1509 | 1 | 15 | 09 | 111 | 1 | SMD 10 Pin | 1 | - | |
R1Z-1512 | 1 | 15 | 12 | 84 | 1 | SMD 10 Pin | 1 | - | |
R1Z-1509/P | 1 | 15 | 09 | 111 | 1 | SMD 10 Pin | 1 | Yes | |
R1Z-1509/P-R | 1 | 15 | 09 | 111 | 1 | SMD 10 Pin | 1 | Yes | |
R1Z-1509/HP | 1 | 15 | 09 | 111 | 1 | SMD 10 Pin | 2 | Yes | |
R1Z-1509/HP-R | 1 | 15 | 09 | 111 | 1 | SMD 10 Pin | 2 | Yes | |
R1Z-1512/P | 1 | 15 | 12 | 84 | 1 | SMD 10 Pin | 1 | Yes | |
R1Z-1512/P-R | 1 | 15 | 12 | 84 | 1 | SMD 10 Pin | 1 | Yes | |
R1Z-1512/HP | 1 | 15 | 12 | 84 | 1 | SMD 10 Pin | 2 | Yes | |
R1Z-1512/HP-R | 1 | 15 | 12 | 84 | 1 | SMD 10 Pin | 2 | Yes | |
R1Z-1509/H | 1 | 15 | 09 | 111 | 1 | SMD 10 Pin | 2 | - | |
R1Z-1512/H | 1 | 15 | 12 | 84 | 1 | SMD 10 Pin | 2 | - | |
R1Z-1515 | 1 | 15 | 15 | 66 | 1 | SMD 10 Pin | 1 | - | |
R1Z-1515-R | 1 | 15 | 15 | 66 | 1 | SMD 10 Pin | 1 | - | |
R1Z-1515/H | 1 | 15 | 15 | 66 | 1 | SMD 10 Pin | 2 | - | |
R1Z-1515/H-R | 1 | 15 | 15 | 66 | 1 | SMD 10 Pin | 2 | - | |
R1Z-1515/P | 1 | 15 | 15 | 66 | 1 | SMD 10 Pin | 1 | Yes | |
R1Z-1505/H | 1 | 15 | 05 | 200 | 1 | SMD 10 Pin | 2 | - | |
R1Z-1515/P-R | 1 | 15 | 15 | 66 | 1 | SMD 10 Pin | 1 | Yes | |
R1Z-1515/HP | 1 | 15 | 15 | 66 | 1 | SMD 10 Pin | 2 | Yes | |
R1Z-1515/HP-R | 1 | 15 | 15 | 66 | 1 | SMD 10 Pin | 2 | Yes | |
R1Z-1509/H-R | 1 | 15 | 09 | 111 | 1 | SMD 10 Pin | 2 | - | |
R1Z-1512/H-R | 1 | 15 | 12 | 84 | 1 | SMD 10 Pin | 2 | - | |
R1Z-153.3/P | 1 | 15 | 3.3 | 303 | 1 | SMD 10 Pin | 1 | Yes | |
R1Z-1505/P | 1 | 15 | 05 | 200 | 1 | SMD 10 Pin | 1 | Yes | |
R1Z-1505-R | 1 | 15 | 05 | 200 | 1 | SMD 10 Pin | 1 | - | |
R1Z-1509-R | 1 | 15 | 09 | 111 | 1 | SMD 10 Pin | 1 | - | |
R1Z-1512-R | 1 | 15 | 12 | 84 | 1 | SMD 10 Pin | 1 | - | |
R1Z-1505/H-R | 1 | 15 | 05 | 200 | 1 | SMD 10 Pin | 2 | - | |
R1Z-153.3/P-R | 1 | 15 | 3.3 | 303 | 1 | SMD 10 Pin | 1 | Yes | |
R1Z-1505/P-R | 1 | 15 | 05 | 200 | 1 | SMD 10 Pin | 1 | Yes | |
R1Z-153.3/HP | 1 | 15 | 3.3 | 303 | 1 | SMD 10 Pin | 2 | Yes | |
R1Z-1505/HP | 1 | 15 | 05 | 200 | 1 | SMD 10 Pin | 2 | Yes | |
R1Z-153.3/HP-R | 1 | 15 | 3.3 | 303 | 1 | SMD 10 Pin | 2 | Yes | |
R1Z-1505/HP-R | 1 | 15 | 05 | 200 | 1 | SMD 10 Pin | 2 | Yes | |
R1Z-1212 | 1 | 12 | 12 | 84 | 1 | SMD 10 Pin | 1 | - | |
R1Z-1205 | 1 | 12 | 05 | 200 | 1 | SMD 10 Pin | 1 | - | |
R1Z-1209 | 1 | 12 | 09 | 111 | 1 | SMD 10 Pin | 1 | - | |
R1Z-123.3 | 1 | 12 | 3.3 | 303 | 1 | SMD 10 Pin | 1 | - | |
R1Z-123.3-R | 1 | 12 | 3.3 | 303 | 1 | SMD 10 Pin | 1 | - | |
R1Z-123.3/H | 1 | 12 | 3.3 | 303 | 1 | SMD 10 Pin | 2 | - | |
R1Z-123.3/H-R | 1 | 12 | 3.3 | 303 | 1 | SMD 10 Pin | 2 | - | |
R1Z-1209/P | 1 | 12 | 09 | 111 | 1 | SMD 10 Pin | 1 | Yes | |
R1Z-1209/P-R | 1 | 12 | 09 | 111 | 1 | SMD 10 Pin | 1 | Yes | |
R1Z-1209/HP | 1 | 12 | 09 | 111 | 1 | SMD 10 Pin | 2 | Yes | |
R1Z-1209/HP-R | 1 | 12 | 09 | 111 | 1 | SMD 10 Pin | 2 | Yes | |
R1Z-1212/P | 1 | 12 | 12 | 84 | 1 | SMD 10 Pin | 1 | Yes | |
R1Z-1212/P-R | 1 | 12 | 12 | 84 | 1 | SMD 10 Pin | 1 | Yes | |
R1Z-1212/HP | 1 | 12 | 12 | 84 | 1 | SMD 10 Pin | 2 | Yes | |
R1Z-1212/HP-R | 1 | 12 | 12 | 84 | 1 | SMD 10 Pin | 2 | Yes | |
R1Z-1215 | 1 | 12 | 15 | 66 | 1 | SMD 10 Pin | 1 | - | |
R1Z-1215-R | 1 | 12 | 15 | 66 | 1 | SMD 10 Pin | 1 | - | |
R1Z-1215/H | 1 | 12 | 15 | 66 | 1 | SMD 10 Pin | 2 | - | |
R1Z-1215/H-R | 1 | 12 | 15 | 66 | 1 | SMD 10 Pin | 2 | - | |
R1Z-1215/P | 1 | 12 | 15 | 66 | 1 | SMD 10 Pin | 1 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.