R1SE Series DC/DC Converters (isolated)
- Certifications: CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
R1SE8-0505 | 1 | 5 | 05 | 200 | 1 | SMD 8 Pin | 1 | - | |
R1SE8-0505-R | 1 | 5 | 05 | 200 | 1 | SMD 8 Pin | 1 | - | |
R1SE-0505 | 1 | 5 | 05 | 200 | 1 | SMD 5 Pin | 1 | - | |
R1SE-0505-R | 1 | 5 | 05 | 200 | 1 | SMD 5 Pin | 1 | - |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.