R1S/E Series DC/DC Converters (isolated)
The R1S/E series is an unregulated DC/DC converter in fully encapsulated open Frame package style. This series has been designed to offer exceptionally high efficiency at low loads and an extended operating temperature range. Uses include battery powered supplies, green energy applications and general isolating/converting DC power where board space and high efficiency is a premium.
- Efficiency 82% Full Load
- 1:1 Input Range
- 1kVDC and 2kVDC Isolation Option
- EN & UL Certified
- -40°C to +100°C Operating Temperature Range
- 1W SMD Package
- Certifications: CERT EN 60950-1, CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
R1S-0505/EH | 1 | 5 | 05 | 200 | 1 | SMD 5 Pin | 2 | - | |
R1S-0505/EHP | 1 | 5 | 05 | 200 | 1 | SMD 5 Pin | 2 | Yes | |
R1S-0505/EHP-R | 1 | 5 | 05 | 200 | 1 | SMD 5 Pin | 2 | Yes | |
R1S-0505/EH-R | 1 | 5 | 05 | 200 | 1 | SMD 5 Pin | 2 | - | |
R1S-1205/EH | 1 | 12 | 05 | 200 | 1 | SMD 5 Pin | 2 | - | |
R1S-1205/EHP | 1 | 12 | 05 | 200 | 1 | SMD 5 Pin | 2 | Yes | |
R1S-1205/EHP-R | 1 | 12 | 05 | 200 | 1 | SMD 5 Pin | 2 | Yes | |
R1S-1205/EH-R | 1 | 12 | 05 | 200 | 1 | SMD 5 Pin | 2 | - | |
R1S-2405/EH | 1 | 24 | 05 | 200 | 1 | SMD 5 Pin | 2 | - | |
R1S-2405/EHP | 1 | 24 | 05 | 200 | 1 | SMD 5 Pin | 2 | Yes | |
R1S-2405/EHP-R | 1 | 24 | 05 | 200 | 1 | SMD 5 Pin | 2 | Yes | |
R1S-2405/EH-R | 1 | 24 | 05 | 200 | 1 | SMD 5 Pin | 2 | - | |
R1S-3.305/EH | 1 | 3.3 | 05 | 200 | 1 | SMD 5 Pin | 2 | - | |
R1S-3.305/EHP | 1 | 3.3 | 05 | 200 | 1 | SMD 5 Pin | 2 | Yes | |
R1S-3.305/EHP-R | 1 | 3.3 | 05 | 200 | 1 | SMD 5 Pin | 2 | Yes | |
R1S-3.305/EH-R | 1 | 3.3 | 05 | 200 | 1 | SMD 5 Pin | 2 | - | |
R1S-0505/E | 1 | 5 | 05 | 200 | 1 | SMD 5 Pin | 1 | - | |
R1S8-0505/E | 1 | 5 | 05 | 200 | 1 | SMD 8 Pin | 1 | - | |
R1S8-0505/EP | 1 | 5 | 05 | 200 | 1 | SMD 8 Pin | 1 | Yes | |
R1S8-0505/EP-R | 1 | 5 | 05 | 200 | 1 | SMD 8 Pin | 1 | Yes | |
R1S8-0505/E-R | 1 | 5 | 05 | 200 | 1 | SMD 8 Pin | 1 | - | |
R1S-0505/EP | 1 | 5 | 05 | 200 | 1 | SMD 5 Pin | 1 | Yes | |
R1S-0505/EP-R | 1 | 5 | 05 | 200 | 1 | SMD 5 Pin | 1 | Yes | |
R1S-0505/E-R | 1 | 5 | 05 | 200 | 1 | SMD 5 Pin | 1 | - | |
R1S8-1205/E | 1 | 12 | 05 | 200 | 1 | SMD 8 Pin | 1 | - | |
R1S8-1205/EP | 1 | 12 | 05 | 200 | 1 | SMD 8 Pin | 1 | Yes | |
R1S8-1205/EP-R | 1 | 12 | 05 | 200 | 1 | SMD 8 Pin | 1 | Yes | |
R1S8-1205/E-R | 1 | 12 | 05 | 200 | 1 | SMD 8 Pin | 1 | - | |
R1S-1205/E | 1 | 12 | 05 | 200 | 1 | SMD 5 Pin | 1 | - | |
R1S-1205/EP | 1 | 12 | 05 | 200 | 1 | SMD 5 Pin | 1 | Yes | |
R1S-1205/EP-R | 1 | 12 | 05 | 200 | 1 | SMD 5 Pin | 1 | Yes | |
R1S-1205/E-R | 1 | 12 | 05 | 200 | 1 | SMD 5 Pin | 1 | - | |
R1S8-2405/E | 1 | 24 | 05 | 200 | 1 | SMD 8 Pin | 1 | - | |
R1S8-2405/EP | 1 | 24 | 05 | 200 | 1 | SMD 8 Pin | 1 | Yes | |
R1S8-2405/EP-R | 1 | 24 | 05 | 200 | 1 | SMD 8 Pin | 1 | Yes | |
R1S8-2405/E-R | 1 | 24 | 05 | 200 | 1 | SMD 8 Pin | 1 | - | |
R1S8-3.305/E | 1 | 3.3 | 05 | 200 | 1 | SMD 8 Pin | 1 | - | |
R1S8-3.305/EP | 1 | 3.3 | 05 | 200 | 1 | SMD 8 Pin | 1 | Yes | |
R1S8-3.305/EP-R | 1 | 3.3 | 05 | 200 | 1 | SMD 8 Pin | 1 | Yes | |
R1S8-3.305/E-R | 1 | 3.3 | 05 | 200 | 1 | SMD 8 Pin | 1 | - | |
R1S-2405/E | 1 | 24 | 05 | 200 | 1 | SMD 5 Pin | 1 | - | |
R1S-2405/EP | 1 | 24 | 05 | 200 | 1 | SMD 5 Pin | 1 | Yes | |
R1S-2405/EP-R | 1 | 24 | 05 | 200 | 1 | SMD 5 Pin | 1 | Yes | |
R1S-2405/E-R | 1 | 24 | 05 | 200 | 1 | SMD 5 Pin | 1 | - | |
R1S-3.305/E | 1 | 3.3 | 05 | 200 | 1 | SMD 5 Pin | 1 | - | |
R1S-3.305/EP | 1 | 3.3 | 05 | 200 | 1 | SMD 5 Pin | 1 | Yes | |
R1S-3.305/EP-R | 1 | 3.3 | 05 | 200 | 1 | SMD 5 Pin | 1 | Yes | |
R1S-3.305/E-R | 1 | 3.3 | 05 | 200 | 1 | SMD 5 Pin | 1 | - |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.