R0.5Z Series DC/DC Converters (isolated)
The R0.5Z series DC/DC converter has been designed for isolating or converting DC power rails where board space is at a premium. Although no larger than a standard unregulated SMD converter, the R0.5Z series also incorporates an internal linear regulator to deliver a stable output voltage which makes it ideal for powering logic level or supply voltage sensitive circuitry.
- 1kVDC or 2kVDC Isolation
- SMD Package Styles
- Single Regulated Output (Internal Linear Regulator)
- UL94V-0 Package Material
- Optional Continuous Short Circuit Protected
- Fully Encapsulated
- Efficiency to 62 %
- Built-In EN55022 Class A Filter
- Certifications: CERT EN 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
R0.5Z-0505 | 0.5 | 5 | 05 | 100 | 1 | SMD 10 Pin | 1 | - | |
R0.5Z-1212 | 0.5 | 12 | 12 | 42 | 1 | SMD 10 Pin | 1 | - | |
R0.5Z-2405 | 0.5 | 24 | 05 | 100 | 1 | SMD 10 Pin | 1 | - | |
R0.5Z-0512 | 0.5 | 5 | 12 | 42 | 1 | SMD 10 Pin | 1 | - | |
R0.5Z-0515 | 0.5 | 5 | 15 | 33 | 1 | SMD 10 Pin | 1 | - | |
R0.5Z-1205 | 0.5 | 12 | 05 | 100 | 1 | SMD 10 Pin | 1 | - | |
R0.5Z-1215 | 0.5 | 12 | 15 | 33 | 1 | SMD 10 Pin | 1 | - | |
R0.5Z-1505 | 0.5 | 15 | 05 | 100 | 1 | SMD 10 Pin | 1 | - | |
R0.5Z-1512 | 0.5 | 15 | 12 | 42 | 1 | SMD 10 Pin | 1 | - | |
R0.5Z-1515 | 0.5 | 15 | 15 | 33 | 1 | SMD 10 Pin | 1 | - | |
R0.5Z-2412 | 0.5 | 24 | 12 | 42 | 1 | SMD 10 Pin | 1 | - | |
R0.5Z-2415 | 0.5 | 24 | 15 | 33 | 1 | SMD 10 Pin | 1 | - | |
R0.5Z-0505/P | 0.5 | 5 | 05 | 100 | 1 | SMD 10 Pin | 1 | Yes | |
R0.5Z-0512/P | 0.5 | 5 | 12 | 42 | 1 | SMD 10 Pin | 1 | Yes | |
R0.5Z-0515/P | 0.5 | 5 | 15 | 33 | 1 | SMD 10 Pin | 1 | Yes | |
R0.5Z-1205/P | 0.5 | 12 | 05 | 100 | 1 | SMD 10 Pin | 1 | Yes | |
R0.5Z-1212/P | 0.5 | 12 | 12 | 42 | 1 | SMD 10 Pin | 1 | Yes | |
R0.5Z-1215/P | 0.5 | 12 | 15 | 33 | 1 | SMD 10 Pin | 1 | Yes | |
R0.5Z-1505/P | 0.5 | 15 | 05 | 100 | 1 | SMD 10 Pin | 1 | Yes | |
R0.5Z-1512/P | 0.5 | 15 | 12 | 42 | 1 | SMD 10 Pin | 1 | Yes | |
R0.5Z-1515/P | 0.5 | 15 | 15 | 33 | 1 | SMD 10 Pin | 1 | Yes | |
R0.5Z-2405/P | 0.5 | 24 | 05 | 100 | 1 | SMD 10 Pin | 1 | Yes | |
R0.5Z-2412/P | 0.5 | 24 | 12 | 42 | 1 | SMD 10 Pin | 1 | Yes | |
R0.5Z-2415/P | 0.5 | 24 | 15 | 33 | 1 | SMD 10 Pin | 1 | Yes | |
R0.5Z-0505-R | 0.5 | 5 | 05 | 100 | 1 | SMD 10 Pin | 1 | - | |
R0.5Z-0512-R | 0.5 | 5 | 12 | 42 | 1 | SMD 10 Pin | 1 | - | |
R0.5Z-0515-R | 0.5 | 5 | 15 | 33 | 1 | SMD 10 Pin | 1 | - | |
R0.5Z-1205-R | 0.5 | 12 | 05 | 100 | 1 | SMD 10 Pin | 1 | - | |
R0.5Z-1212-R | 0.5 | 12 | 12 | 42 | 1 | SMD 10 Pin | 1 | - | |
R0.5Z-1215-R | 0.5 | 12 | 15 | 33 | 1 | SMD 10 Pin | 1 | - | |
R0.5Z-1505-R | 0.5 | 15 | 05 | 100 | 1 | SMD 10 Pin | 1 | - | |
R0.5Z-1512-R | 0.5 | 15 | 12 | 42 | 1 | SMD 10 Pin | 1 | - | |
R0.5Z-1515-R | 0.5 | 15 | 15 | 33 | 1 | SMD 10 Pin | 1 | - | |
R0.5Z-2405-R | 0.5 | 24 | 05 | 100 | 1 | SMD 10 Pin | 1 | - | |
R0.5Z-2412-R | 0.5 | 24 | 12 | 42 | 1 | SMD 10 Pin | 1 | - | |
R0.5Z-2415-R | 0.5 | 24 | 15 | 33 | 1 | SMD 10 Pin | 1 | - | |
R0.5Z-0505/P-R | 0.5 | 5 | 05 | 100 | 1 | SMD 10 Pin | 1 | Yes | |
R0.5Z-0512/P-R | 0.5 | 5 | 12 | 42 | 1 | SMD 10 Pin | 1 | Yes | |
R0.5Z-0515/P-R | 0.5 | 5 | 15 | 33 | 1 | SMD 10 Pin | 1 | Yes | |
R0.5Z-1205/P-R | 0.5 | 12 | 05 | 100 | 1 | SMD 10 Pin | 1 | Yes | |
R0.5Z-1212/P-R | 0.5 | 12 | 12 | 42 | 1 | SMD 10 Pin | 1 | Yes | |
R0.5Z-1215/P-R | 0.5 | 12 | 15 | 33 | 1 | SMD 10 Pin | 1 | Yes | |
R0.5Z-1505/P-R | 0.5 | 15 | 05 | 100 | 1 | SMD 10 Pin | 1 | Yes | |
R0.5Z-1512/P-R | 0.5 | 15 | 12 | 42 | 1 | SMD 10 Pin | 1 | Yes | |
R0.5Z-1515/P-R | 0.5 | 15 | 15 | 33 | 1 | SMD 10 Pin | 1 | Yes | |
R0.5Z-2405/P-R | 0.5 | 24 | 05 | 100 | 1 | SMD 10 Pin | 1 | Yes | |
R0.5Z-2412/P-R | 0.5 | 24 | 12 | 42 | 1 | SMD 10 Pin | 1 | Yes | |
R0.5Z-2415/P-R | 0.5 | 24 | 15 | 33 | 1 | SMD 10 Pin | 1 | Yes | |
R0.5Z-0505/H | 0.5 | 5 | 05 | 100 | 1 | SMD 10 Pin | 2 | - | |
R0.5Z-0512/H | 0.5 | 5 | 12 | 42 | 1 | SMD 10 Pin | 2 | - | |
R0.5Z-0515/H | 0.5 | 5 | 15 | 33 | 1 | SMD 10 Pin | 2 | - | |
R0.5Z-1205/H | 0.5 | 12 | 05 | 100 | 1 | SMD 10 Pin | 2 | - | |
R0.5Z-1212/H | 0.5 | 12 | 12 | 42 | 1 | SMD 10 Pin | 2 | - | |
R0.5Z-1215/H | 0.5 | 12 | 15 | 33 | 1 | SMD 10 Pin | 2 | - | |
R0.5Z-1505/H | 0.5 | 15 | 05 | 100 | 1 | SMD 10 Pin | 2 | - | |
R0.5Z-1512/H | 0.5 | 15 | 12 | 42 | 1 | SMD 10 Pin | 2 | - | |
R0.5Z-1515/H | 0.5 | 15 | 15 | 33 | 1 | SMD 10 Pin | 2 | - | |
R0.5Z-2405/H | 0.5 | 24 | 05 | 100 | 1 | SMD 10 Pin | 2 | - | |
R0.5Z-2412/H | 0.5 | 24 | 12 | 42 | 1 | SMD 10 Pin | 2 | - | |
R0.5Z-2415/H | 0.5 | 24 | 15 | 33 | 1 | SMD 10 Pin | 2 | - | |
R0.5Z-0505/H-R | 0.5 | 5 | 05 | 100 | 1 | SMD 10 Pin | 2 | - | |
R0.5Z-0512/H-R | 0.5 | 5 | 12 | 42 | 1 | SMD 10 Pin | 2 | - | |
R0.5Z-0515/H-R | 0.5 | 5 | 15 | 33 | 1 | SMD 10 Pin | 2 | - | |
R0.5Z-1205/H-R | 0.5 | 12 | 05 | 100 | 1 | SMD 10 Pin | 2 | - | |
R0.5Z-1212/H-R | 0.5 | 12 | 12 | 42 | 1 | SMD 10 Pin | 2 | - | |
R0.5Z-1215/H-R | 0.5 | 12 | 15 | 33 | 1 | SMD 10 Pin | 2 | - | |
R0.5Z-1505/H-R | 0.5 | 15 | 05 | 100 | 1 | SMD 10 Pin | 2 | - | |
R0.5Z-1512/H-R | 0.5 | 15 | 12 | 42 | 1 | SMD 10 Pin | 2 | - | |
R0.5Z-1515/H-R | 0.5 | 15 | 15 | 33 | 1 | SMD 10 Pin | 2 | - | |
R0.5Z-2405/H-R | 0.5 | 24 | 05 | 100 | 1 | SMD 10 Pin | 2 | - | |
R0.5Z-2412/H-R | 0.5 | 24 | 12 | 42 | 1 | SMD 10 Pin | 2 | - | |
R0.5Z-2415/H-R | 0.5 | 24 | 15 | 33 | 1 | SMD 10 Pin | 2 | - | |
R0.5Z-0505/HP | 0.5 | 5 | 05 | 100 | 1 | SMD 10 Pin | 2 | Yes | |
R0.5Z-0512/HP | 0.5 | 5 | 12 | 42 | 1 | SMD 10 Pin | 2 | Yes | |
R0.5Z-0515/HP | 0.5 | 5 | 15 | 33 | 1 | SMD 10 Pin | 2 | Yes | |
R0.5Z-1205/HP | 0.5 | 12 | 05 | 100 | 1 | SMD 10 Pin | 2 | Yes | |
R0.5Z-1212/HP | 0.5 | 12 | 12 | 42 | 1 | SMD 10 Pin | 2 | Yes | |
R0.5Z-1215/HP | 0.5 | 12 | 15 | 33 | 1 | SMD 10 Pin | 2 | Yes | |
R0.5Z-1505/HP | 0.5 | 15 | 05 | 100 | 1 | SMD 10 Pin | 2 | Yes | |
R0.5Z-1512/HP | 0.5 | 15 | 12 | 42 | 1 | SMD 10 Pin | 2 | Yes | |
R0.5Z-1515/HP | 0.5 | 15 | 15 | 33 | 1 | SMD 10 Pin | 2 | Yes | |
R0.5Z-2405/HP | 0.5 | 24 | 05 | 100 | 1 | SMD 10 Pin | 2 | Yes | |
R0.5Z-2412/HP | 0.5 | 24 | 12 | 42 | 1 | SMD 10 Pin | 2 | Yes | |
R0.5Z-2415/HP | 0.5 | 24 | 15 | 33 | 1 | SMD 10 Pin | 2 | Yes | |
R0.5Z-0505/HP-R | 0.5 | 5 | 05 | 100 | 1 | SMD 10 Pin | 2 | Yes | |
R0.5Z-0512/HP-R | 0.5 | 5 | 12 | 42 | 1 | SMD 10 Pin | 2 | Yes | |
R0.5Z-0515/HP-R | 0.5 | 5 | 15 | 33 | 1 | SMD 10 Pin | 2 | Yes | |
R0.5Z-1205/HP-R | 0.5 | 12 | 05 | 100 | 1 | SMD 10 Pin | 2 | Yes | |
R0.5Z-1212/HP-R | 0.5 | 12 | 12 | 42 | 1 | SMD 10 Pin | 2 | Yes | |
R0.5Z-1215/HP-R | 0.5 | 12 | 15 | 33 | 1 | SMD 10 Pin | 2 | Yes | |
R0.5Z-1505/HP-R | 0.5 | 15 | 05 | 100 | 1 | SMD 10 Pin | 2 | Yes | |
R0.5Z-1512/HP-R | 0.5 | 15 | 12 | 42 | 1 | SMD 10 Pin | 2 | Yes | |
R0.5Z-1515/HP-R | 0.5 | 15 | 15 | 33 | 1 | SMD 10 Pin | 2 | Yes | |
R0.5Z-2405/HP-R | 0.5 | 24 | 05 | 100 | 1 | SMD 10 Pin | 2 | Yes | |
R0.5Z-2412/HP-R | 0.5 | 24 | 12 | 42 | 1 | SMD 10 Pin | 2 | Yes | |
R0.5Z-2415/HP-R | 0.5 | 24 | 15 | 33 | 1 | SMD 10 Pin | 2 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.