R0.5S Series DC/DC Converters (isolated)
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
R0.5S-1212/HP-R | 0.5 | 12 | 12 | 42 | 1 | SMD 5 Pin | 3 | Yes | |
R0.5S-1212/H-R | 0.5 | 12 | 12 | 42 | 1 | SMD 5 Pin | 3 | - | |
R0.5S-1212/P | 0.5 | 12 | 12 | 42 | 1 | SMD 5 Pin | 1 | Yes | |
R0.5S-1212/P-R | 0.5 | 12 | 12 | 42 | 1 | SMD 5 Pin | 1 | Yes | |
R0.5S-1212-R | 0.5 | 12 | 12 | 42 | 1 | SMD 5 Pin | 1 | - | |
R0.5S-1215 | 0.5 | 12 | 15 | 33 | 1 | SMD 5 Pin | 1 | - | |
R0.5S-1215/H | 0.5 | 12 | 15 | 33 | 1 | SMD 5 Pin | 3 | - | |
R0.5S-1215/HP | 0.5 | 12 | 15 | 33 | 1 | SMD 5 Pin | 3 | Yes | |
R0.5S-1215/HP-R | 0.5 | 12 | 15 | 33 | 1 | SMD 5 Pin | 3 | Yes | |
R0.5S-1215/H-R | 0.5 | 12 | 15 | 33 | 1 | SMD 5 Pin | 3 | - | |
R0.5S-1215/P | 0.5 | 12 | 15 | 33 | 1 | SMD 5 Pin | 1 | Yes | |
R0.5S-1215/P-R | 0.5 | 12 | 15 | 33 | 1 | SMD 5 Pin | 1 | Yes | |
R0.5S-1215-R | 0.5 | 12 | 15 | 33 | 1 | SMD 5 Pin | 1 | - | |
R0.5S-2405 | 0.5 | 24 | 05 | 100 | 1 | SMD 5 Pin | 1 | - | |
R0.5S-2405/H | 0.5 | 24 | 05 | 100 | 1 | SMD 5 Pin | 3 | - | |
R0.5S-2405/HP | 0.5 | 24 | 05 | 100 | 1 | SMD 5 Pin | 3 | Yes | |
R0.5S-2405/HP-R | 0.5 | 24 | 05 | 100 | 1 | SMD 5 Pin | 3 | Yes | |
R0.5S-2405/H-R | 0.5 | 24 | 05 | 100 | 1 | SMD 5 Pin | 3 | - | |
R0.5S-2405/P | 0.5 | 24 | 05 | 100 | 1 | SMD 5 Pin | 1 | Yes | |
R0.5S-2405/P-R | 0.5 | 24 | 05 | 100 | 1 | SMD 5 Pin | 1 | Yes | |
R0.5S-2405-R | 0.5 | 24 | 05 | 100 | 1 | SMD 5 Pin | 1 | - | |
R0.5S-2412 | 0.5 | 24 | 12 | 42 | 1 | SMD 5 Pin | 1 | - | |
R0.5S-2412/H | 0.5 | 24 | 12 | 42 | 1 | SMD 5 Pin | 3 | - | |
R0.5S-2412/HP | 0.5 | 24 | 12 | 42 | 1 | SMD 5 Pin | 3 | Yes | |
R0.5S-2412/HP-R | 0.5 | 24 | 12 | 42 | 1 | SMD 5 Pin | 3 | Yes | |
R0.5S-2412/H-R | 0.5 | 24 | 12 | 42 | 1 | SMD 5 Pin | 3 | - | |
R0.5S-2412/P | 0.5 | 24 | 12 | 42 | 1 | SMD 5 Pin | 1 | Yes | |
R0.5S-2412/P-R | 0.5 | 24 | 12 | 42 | 1 | SMD 5 Pin | 1 | Yes | |
R0.5S-2412-R | 0.5 | 24 | 12 | 42 | 1 | SMD 5 Pin | 1 | - | |
R0.5S-2415 | 0.5 | 24 | 15 | 33 | 1 | SMD 5 Pin | 1 | - | |
R0.5S-2415/H | 0.5 | 24 | 15 | 33 | 1 | SMD 5 Pin | 3 | - | |
R0.5S-2415/HP | 0.5 | 24 | 15 | 33 | 1 | SMD 5 Pin | 3 | Yes | |
R0.5S-2415/HP-R | 0.5 | 24 | 15 | 33 | 1 | SMD 5 Pin | 3 | Yes | |
R0.5S-2415/H-R | 0.5 | 24 | 15 | 33 | 1 | SMD 5 Pin | 3 | - | |
R0.5S-2415/P | 0.5 | 24 | 15 | 33 | 1 | SMD 5 Pin | 1 | Yes | |
R0.5S-2415/P-R | 0.5 | 24 | 15 | 33 | 1 | SMD 5 Pin | 1 | Yes | |
R0.5S-2415-R | 0.5 | 24 | 15 | 33 | 1 | SMD 5 Pin | 1 | - | |
R0.5S-3.305 | 0.5 | 3.3 | 05 | 100 | 1 | SMD 5 Pin | 1 | - | |
R0.5S-3.305/H | 0.5 | 3.3 | 05 | 100 | 1 | SMD 5 Pin | 3 | - | |
R0.5S-3.305/HP | 0.5 | 3.3 | 05 | 100 | 1 | SMD 5 Pin | 3 | Yes | |
R0.5S-3.305/HP-R | 0.5 | 3.3 | 05 | 100 | 1 | SMD 5 Pin | 3 | Yes | |
R0.5S-3.305/H-R | 0.5 | 3.3 | 05 | 100 | 1 | SMD 5 Pin | 3 | - | |
R0.5S-3.305/P | 0.5 | 3.3 | 05 | 100 | 1 | SMD 5 Pin | 1 | Yes | |
R0.5S-3.305/P-R | 0.5 | 3.3 | 05 | 100 | 1 | SMD 5 Pin | 1 | Yes | |
R0.5S-3.305-R | 0.5 | 3.3 | 05 | 100 | 1 | SMD 5 Pin | 1 | - | |
R0.5S-3.312 | 0.5 | 3.3 | 12 | 42 | 1 | SMD 5 Pin | 1 | - | |
R0.5S-3.312/H | 0.5 | 3.3 | 12 | 42 | 1 | SMD 5 Pin | 3 | - | |
R0.5S-3.312/HP | 0.5 | 3.3 | 12 | 42 | 1 | SMD 5 Pin | 3 | Yes | |
R0.5S-3.312/HP-R | 0.5 | 3.3 | 12 | 42 | 1 | SMD 5 Pin | 3 | Yes | |
R0.5S-3.312/H-R | 0.5 | 3.3 | 12 | 42 | 1 | SMD 5 Pin | 3 | - | |
R0.5S-3.312/P | 0.5 | 3.3 | 12 | 42 | 1 | SMD 5 Pin | 1 | Yes | |
R0.5S-3.312/P-R | 0.5 | 3.3 | 12 | 42 | 1 | SMD 5 Pin | 1 | Yes | |
R0.5S-3.312-R | 0.5 | 3.3 | 12 | 42 | 1 | SMD 5 Pin | 1 | - | |
R0.5S-3.315 | 0.5 | 3.3 | 15 | 33 | 1 | SMD 5 Pin | 1 | - | |
R0.5S-3.315/H | 0.5 | 3.3 | 15 | 33 | 1 | SMD 5 Pin | 3 | - | |
R0.5S-3.315/HP | 0.5 | 3.3 | 15 | 33 | 1 | SMD 5 Pin | 3 | Yes | |
R0.5S-3.315/HP-R | 0.5 | 3.3 | 15 | 33 | 1 | SMD 5 Pin | 3 | Yes | |
R0.5S-3.315/H-R | 0.5 | 3.3 | 15 | 33 | 1 | SMD 5 Pin | 3 | - | |
R0.5S-3.315/P | 0.5 | 3.3 | 15 | 33 | 1 | SMD 5 Pin | 1 | Yes | |
R0.5S-3.315/P-R | 0.5 | 3.3 | 15 | 33 | 1 | SMD 5 Pin | 1 | Yes | |
R0.5S-3.315-R | 0.5 | 3.3 | 15 | 33 | 1 | SMD 5 Pin | 1 | - | |
R0.5S-0505 | 0.5 | 5 | 05 | 100 | 1 | SMD 5 Pin | 1 | - | |
R0.5S-0505/H | 0.5 | 5 | 05 | 100 | 1 | SMD 5 Pin | 3 | - | |
R0.5S-0505/HP | 0.5 | 5 | 05 | 100 | 1 | SMD 5 Pin | 3 | Yes | |
R0.5S-0505/HP-R | 0.5 | 5 | 05 | 100 | 1 | SMD 5 Pin | 3 | Yes | |
R0.5S-0505/H-R | 0.5 | 5 | 05 | 100 | 1 | SMD 5 Pin | 3 | - | |
R0.5S-0505/P | 0.5 | 5 | 05 | 100 | 1 | SMD 5 Pin | 1 | Yes | |
R0.5S-0505/P-R | 0.5 | 5 | 05 | 100 | 1 | SMD 5 Pin | 1 | Yes | |
R0.5S-0505-R | 0.5 | 5 | 05 | 100 | 1 | SMD 5 Pin | 1 | - | |
R0.5S-0512 | 0.5 | 5 | 12 | 42 | 1 | SMD 5 Pin | 1 | - | |
R0.5S-0512/H | 0.5 | 5 | 12 | 42 | 1 | SMD 5 Pin | 3 | - | |
R0.5S-0512/HP | 0.5 | 5 | 12 | 42 | 1 | SMD 5 Pin | 3 | Yes | |
R0.5S-0512/HP-R | 0.5 | 5 | 12 | 42 | 1 | SMD 5 Pin | 3 | Yes | |
R0.5S-0512/H-R | 0.5 | 5 | 12 | 42 | 1 | SMD 5 Pin | 3 | - | |
R0.5S-0512/P | 0.5 | 5 | 12 | 42 | 1 | SMD 5 Pin | 1 | Yes | |
R0.5S-0512/P-R | 0.5 | 5 | 12 | 42 | 1 | SMD 5 Pin | 1 | Yes | |
R0.5S-0512-R | 0.5 | 5 | 12 | 42 | 1 | SMD 5 Pin | 1 | - | |
R0.5S-0515 | 0.5 | 5 | 15 | 33 | 1 | SMD 5 Pin | 1 | - | |
R0.5S-0515/H | 0.5 | 5 | 15 | 33 | 1 | SMD 5 Pin | 3 | - | |
R0.5S-0515/HP | 0.5 | 5 | 15 | 33 | 1 | SMD 5 Pin | 3 | Yes | |
R0.5S-0515/HP-R | 0.5 | 5 | 15 | 33 | 1 | SMD 5 Pin | 3 | Yes | |
R0.5S-0515/H-R | 0.5 | 5 | 15 | 33 | 1 | SMD 5 Pin | 3 | - | |
R0.5S-0515/P | 0.5 | 5 | 15 | 33 | 1 | SMD 5 Pin | 1 | Yes | |
R0.5S-0515/P-R | 0.5 | 5 | 15 | 33 | 1 | SMD 5 Pin | 1 | Yes | |
R0.5S-0515-R | 0.5 | 5 | 15 | 33 | 1 | SMD 5 Pin | 1 | - | |
R0.5S-1205 | 0.5 | 12 | 05 | 100 | 1 | SMD 5 Pin | 1 | - | |
R0.5S-1205/H | 0.5 | 12 | 05 | 100 | 1 | SMD 5 Pin | 3 | - | |
R0.5S-1205/HP | 0.5 | 12 | 05 | 100 | 1 | SMD 5 Pin | 3 | Yes | |
R0.5S-1205/HP-R | 0.5 | 12 | 05 | 100 | 1 | SMD 5 Pin | 3 | Yes | |
R0.5S-1205/H-R | 0.5 | 12 | 05 | 100 | 1 | SMD 5 Pin | 3 | - | |
R0.5S-1205/P | 0.5 | 12 | 05 | 100 | 1 | SMD 5 Pin | 1 | Yes | |
R0.5S-1205/P-R | 0.5 | 12 | 05 | 100 | 1 | SMD 5 Pin | 1 | Yes | |
R0.5S8-0505 | 0.5 | 5 | 05 | 100 | 1 | SMD 8 Pin | 1 | - | |
R0.5S8-0505/P | 0.5 | 5 | 05 | 100 | 1 | SMD 8 Pin | 1 | Yes | |
R0.5S8-0505/P-R | 0.5 | 5 | 05 | 100 | 1 | SMD 8 Pin | 1 | Yes | |
R0.5S8-0505-R | 0.5 | 5 | 05 | 100 | 1 | SMD 8 Pin | 1 | - | |
R0.5S8-0512 | 0.5 | 5 | 12 | 42 | 1 | SMD 8 Pin | 1 | - | |
R0.5S8-0512/P | 0.5 | 5 | 12 | 42 | 1 | SMD 8 Pin | 1 | Yes | |
R0.5S8-0512/P-R | 0.5 | 5 | 12 | 42 | 1 | SMD 8 Pin | 1 | Yes | |
R0.5S8-0512-R | 0.5 | 5 | 12 | 42 | 1 | SMD 8 Pin | 1 | - |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.