RSO-S_D(Z) Series DC/DC Converters (isolated)
High-power-density, an industrial temperature range of -40°C to +85°C and extra features like On-Off-control are just some of the characteristics of this converter, ideal for highly sophisticated industrial-designs. The RSO series is available with isolation of 2kV or 3kV by choosing option "/H2" or "/H3" in which case it is also ideal for medical applications which additionally require EN-60601- 1 certification. The standard version offers 2:1 input voltage range, while the “Z” version features 4:1 input voltage range, which includes an input voltage range covering both 5V and 12V supplies.
- 2:1 and 4:1 Wide Input Voltage Ranges
- 1kVDC, 2kVD or 3kVDC Isolation
- UL94V-0 Package Material
- Certified for Medical Applications
- Continuous Short Circuit Protection
- Low Noise
- No External Capacitor needed
- Efficiency to 83 %
- Certifications: CERT EN 60601-1, CERT EN 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RSO-0515D/H2 | 1 | 4.5-9 | +/-15 | +/-34 | 2 | SIP8 | 2 | Yes | |
RSO-053.3D/H2 | 1 | 4.5-9 | +/-3.3 | +/-150 | 2 | SIP8 | 2 | Yes | |
RSO-0509D/H3 | 1 | 4.5-9 | +/-09 | +/-56 | 2 | SIP8 | 3 | Yes | |
RSO-0509S/H3 | 1 | 4.5-9 | 09 | 111 | 1 | SIP8 | 3 | Yes | |
RSO-0512S/H2 | 1 | 4.5-9 | 12 | 83 | 1 | SIP8 | 2 | Yes | |
RSO-1205SZ | 1 | 4.5-18 | 05 | 200 | 1 | SIP8 | 1 | Yes | |
RSO-1212SZ | 1 | 4.5-18 | 12 | 83 | 1 | SIP8 | 1 | Yes | |
RSO-1205DZ | 1 | 4.5-18 | +/-05 | +/-100 | 2 | SIP8 | 1 | Yes | |
RSO-1212DZ | 1 | 4.5-18 | +/-12 | +/-42 | 2 | SIP8 | 1 | Yes | |
RSO-123.3DZ | 1 | 4.5-18 | +/-3.3 | +/-150 | 2 | SIP8 | 1 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.