RS3-S_D(Z) Series DC/DC Converters (isolated)
Very high power density, 2:1 or 3:1 input voltage range and a wide operating temperature range -40°C to +71°C and extra features such as On/Off control are just some of the characteristics of this converter which is ideal for highly sophisticated industri
- 2:1 and 3:1 Wide Input Voltage Ranges
- 1kVDC, 2kVDC and3kVDC Isolation
- UL94V-0 Package Material
- Continuous Short Circuit Protection
- Low Ripple and Noise
- Remote On/Off Control
- Efficiency to 83 %
- Certifications: CERT EN 55022, CERT EN 60601-1, CERT EN 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RS3-4809S | 3 | 36-72 | 09 | 333 | 1 | SIP8 | 1 | Yes | |
RS3-4809S/H3 | 3 | 36-72 | 09 | 333 | 1 | SIP8 | 3 | Yes | |
RS3-4809SZ/H2 | 3 | 20-60 | 09 | 333 | 1 | SIP8 | 2 | Yes | |
RS3-4809SZ/H3 | 3 | 20-60 | 09 | 333 | 1 | SIP8 | 3 | Yes | |
RS3-4805SZ | 3 | 20-60 | 05 | 600 | 1 | SIP8 | 1 | Yes | |
RS3-1205S/H3 | 3 | 9-18 | 05 | 600 | 1 | SIP8 | 3 | Yes | |
RS3-1209S/H3 | 3 | 9-18 | 09 | 333 | 1 | SIP8 | 3 | Yes | |
RS3-1212S/H2 | 3 | 9-18 | 12 | 250 | 1 | SIP8 | 2 | Yes | |
RS3-1212S/H3 | 3 | 9-18 | 12 | 250 | 1 | SIP8 | 3 | Yes | |
RS3-1215S/H2 | 3 | 9-18 | 15 | 200 | 1 | SIP8 | 2 | Yes | |
RS3-483.3SZ/H2 | 3 | 20-60 | 3.3 | 600 | 1 | SIP8 | 2 | Yes | |
RS3-483.3SZ | 3 | 20-60 | 3.3 | 600 | 1 | SIP8 | 1 | Yes | |
RS3-2409SZ/H3 | 3 | 9-27 | 09 | 333 | 1 | SIP8 | 3 | Yes | |
RS3-2409S | 3 | 18-36 | 09 | 333 | 1 | SIP8 | 1 | Yes | |
RS3-2409S/H2 | 3 | 18-36 | 09 | 333 | 1 | SIP8 | 2 | Yes | |
RS3-2409S/H3 | 3 | 18-36 | 09 | 333 | 1 | SIP8 | 3 | Yes | |
RS3-2409SZ/H2 | 3 | 9-27 | 09 | 333 | 1 | SIP8 | 2 | Yes | |
RS3-2409SZ | 3 | 9-27 | 09 | 333 | 1 | SIP8 | 1 | Yes | |
RS3-1215S/H3 | 3 | 9-18 | 15 | 200 | 1 | SIP8 | 3 | Yes | |
RS3-2405S/H3 | 3 | 18-36 | 05 | 600 | 1 | SIP8 | 3 | Yes | |
RS3-2405SZ/H2 | 3 | 9-27 | 05 | 600 | 1 | SIP8 | 2 | Yes | |
RS3-123.3S/H3 | 3 | 9-18 | 3.3 | 600 | 1 | SIP8 | 3 | Yes | |
RS3-0505S | 3 | 4.5-9 | 05 | 600 | 1 | SIP8 | 1 | Yes | |
RS3-1209S/H2 | 3 | 9-18 | 09 | 333 | 1 | SIP8 | 2 | Yes | |
RS3-0512S | 3 | 4.5-9 | 12 | 250 | 1 | SIP8 | 1 | Yes | |
RS3-0505S/H3 | 3 | 4.5-9 | 05 | 600 | 1 | SIP8 | 3 | Yes | |
RS3-053.3S | 3 | 4.5-9 | 3.3 | 600 | 1 | SIP8 | 1 | Yes | |
RS3-123.3S | 3 | 9-18 | 3.3 | 600 | 1 | SIP8 | 1 | Yes | |
RS3-0515S | 3 | 4.5-9 | 15 | 200 | 1 | SIP8 | 1 | Yes | |
RS3-0509S | 3 | 4.5-9 | 09 | 333 | 1 | SIP8 | 1 | Yes | |
RS3-1205S | 3 | 9-18 | 05 | 600 | 1 | SIP8 | 1 | Yes | |
RS3-1209S | 3 | 9-18 | 09 | 333 | 1 | SIP8 | 1 | Yes | |
RS3-1212S | 3 | 9-18 | 12 | 250 | 1 | SIP8 | 1 | Yes | |
RS3-1215S | 3 | 9-18 | 15 | 200 | 1 | SIP8 | 1 | Yes | |
RS3-2412S | 3 | 18-36 | 12 | 250 | 1 | SIP8 | 1 | Yes | |
RS3-2415S | 3 | 18-36 | 15 | 200 | 1 | SIP8 | 1 | Yes | |
RS3-243.3S | 3 | 18-36 | 3.3 | 600 | 1 | SIP8 | 1 | Yes | |
RS3-2405S | 3 | 18-36 | 05 | 600 | 1 | SIP8 | 1 | Yes | |
RS3-4812S | 3 | 36-72 | 12 | 250 | 1 | SIP8 | 1 | Yes | |
RS3-4805S | 3 | 36-72 | 05 | 600 | 1 | SIP8 | 1 | Yes | |
RS3-483.3S | 3 | 36-72 | 3.3 | 600 | 1 | SIP8 | 1 | Yes | |
RS3-4805S/H2 | 3 | 36-72 | 05 | 600 | 1 | SIP8 | 2 | Yes | |
RS3-4805S/H3 | 3 | 36-72 | 05 | 600 | 1 | SIP8 | 3 | Yes | |
RS3-2405SZ/H3 | 3 | 9-27 | 05 | 600 | 1 | SIP8 | 3 | Yes | |
RS3-2412S/H3 | 3 | 18-36 | 12 | 250 | 1 | SIP8 | 3 | Yes | |
RS3-483.3S/H2 | 3 | 36-72 | 3.3 | 600 | 1 | SIP8 | 2 | Yes | |
RS3-2415S/H3 | 3 | 18-36 | 15 | 200 | 1 | SIP8 | 3 | Yes | |
RS3-0509S/H2 | 3 | 4.5-9 | 09 | 333 | 1 | SIP8 | 2 | Yes | |
RS3-053.3S/H2 | 3 | 4.5-9 | 3.3 | 600 | 1 | SIP8 | 2 | Yes | |
RS3-1205S/H2 | 3 | 9-18 | 05 | 600 | 1 | SIP8 | 2 | Yes | |
RS3-483.3S/H3 | 3 | 36-72 | 3.3 | 600 | 1 | SIP8 | 3 | Yes | |
RS3-053.3S/H3 | 3 | 4.5-9 | 3.3 | 600 | 1 | SIP8 | 3 | Yes | |
RS3-0509S/H3 | 3 | 4.5-9 | 09 | 333 | 1 | SIP8 | 3 | Yes | |
RS3-0512S/H3 | 3 | 4.5-9 | 12 | 250 | 1 | SIP8 | 3 | Yes | |
RS3-0505S/H2 | 3 | 4.5-9 | 05 | 600 | 1 | SIP8 | 2 | Yes | |
RS3-2405SZ | 3 | 9-27 | 05 | 600 | 1 | SIP8 | 1 | Yes | |
RS3-2405S/H2 | 3 | 18-36 | 05 | 600 | 1 | SIP8 | 2 | Yes | |
RS3-4812SZ | 3 | 20-60 | 12 | 250 | 1 | SIP8 | 1 | Yes | |
RS3-4809SZ | 3 | 20-60 | 09 | 333 | 1 | SIP8 | 1 | Yes | |
RS3-0515S/H2 | 3 | 4.5-9 | 15 | 200 | 1 | SIP8 | 2 | Yes | |
RS3-0512S/H2 | 3 | 4.5-9 | 12 | 250 | 1 | SIP8 | 2 | Yes | |
RS3-0515S/H3 | 3 | 4.5-9 | 15 | 200 | 1 | SIP8 | 3 | Yes | |
RS3-243.3S/H3 | 3 | 18-36 | 3.3 | 600 | 1 | SIP8 | 3 | Yes | |
RS3-2415S/H2 | 3 | 18-36 | 15 | 200 | 1 | SIP8 | 2 | Yes | |
RS3-2415SZ | 3 | 9-27 | 15 | 200 | 1 | SIP8 | 1 | Yes | |
RS3-2415SZ/H2 | 3 | 9-27 | 15 | 200 | 1 | SIP8 | 2 | Yes | |
RS3-2415SZ/H3 | 3 | 9-27 | 15 | 200 | 1 | SIP8 | 3 | Yes | |
RS3-243.3S/H2 | 3 | 18-36 | 3.3 | 600 | 1 | SIP8 | 2 | Yes | |
RS3-243.3SZ | 3 | 9-27 | 3.3 | 600 | 1 | SIP8 | 1 | Yes | |
RS3-243.3SZ/H2 | 3 | 9-27 | 3.3 | 600 | 1 | SIP8 | 2 | Yes | |
RS3-243.3SZ/H3 | 3 | 9-27 | 3.3 | 600 | 1 | SIP8 | 3 | Yes | |
RS3-123.3S/H2 | 3 | 9-18 | 3.3 | 600 | 1 | SIP8 | 2 | Yes | |
RS3-483.3SZ/H3 | 3 | 20-60 | 3.3 | 600 | 1 | SIP8 | 3 | Yes | |
RS3-2412S/H2 | 3 | 18-36 | 12 | 250 | 1 | SIP8 | 2 | Yes | |
RS3-4805SZ/H2 | 3 | 20-60 | 05 | 600 | 1 | SIP8 | 2 | Yes | |
RS3-2412SZ | 3 | 9-27 | 12 | 250 | 1 | SIP8 | 1 | Yes | |
RS3-2412SZ/H2 | 3 | 9-27 | 12 | 250 | 1 | SIP8 | 2 | Yes | |
RS3-2412SZ/H3 | 3 | 9-27 | 12 | 250 | 1 | SIP8 | 3 | Yes | |
RS3-4812S/H2 | 3 | 36-72 | 12 | 250 | 1 | SIP8 | 2 | Yes | |
RS3-4812S/H3 | 3 | 36-72 | 12 | 250 | 1 | SIP8 | 3 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.