RS-S_D(Z) Series DC/DC Converters (isolated)
High power-density, an industrial temperature range of -40°C to +85°C and extra features like Remote-On-Off- control are just some of the characteristics of this converter, ideal for highly sophisticated industrial designs. The RS series is available with isolation of 2kV or 3kV by choosing option "/H2" or "/H3" in which case it is also ideal for medical applications which additionally require EN-60601-1 certification.
- 2:1 and 4:1 Wide Input Voltage Ranges
- 1kVDC, 2kVDC & 3kVDC Isolation
- UL94V-0 Package Material
- Continuous Short Circuit Protection
- Low Noise
- No External Capacitor needed
- Efficiency to 83 %
- Certifications: CERT EN 60601-1, CERT EN 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RS-053.3S | 2 | 4.5-9 | 3.3 | 500 | 1 | SIP8 | 1 | Yes | |
RS-243.3S | 2 | 18-36 | 3.3 | 500 | 1 | SIP8 | 1 | Yes | |
RS-0505D | 2 | 4.5-9 | +/-05 | +/-200 | 2 | SIP8 | 1 | Yes | |
RS-0515D | 2 | 4.5-9 | +/-15 | +/-67 | 2 | SIP8 | 1 | Yes | |
RS-2405D | 2 | 18-36 | +/-05 | +/-200 | 2 | SIP8 | 1 | Yes | |
RS-2415D | 2 | 18-36 | +/-15 | +/-67 | 2 | SIP8 | 1 | Yes | |
RS-4805D | 2 | 36-72 | +/-05 | +/-200 | 2 | SIP8 | 1 | Yes | |
RS-4815D | 2 | 36-72 | +/-15 | +/-67 | 2 | SIP8 | 1 | Yes | |
RS-483.3S | 2 | 36-72 | 3.3 | 500 | 1 | SIP8 | 1 | Yes | |
RS-2412D | 2 | 18-36 | +/-12 | +/-83 | 2 | SIP8 | 1 | Yes | |
RS-0512D | 2 | 4.5-9 | +/-12 | +/-83 | 2 | SIP8 | 1 | Yes | |
RS-1205D | 2 | 9-18 | +/-05 | +/-200 | 2 | SIP8 | 1 | Yes | |
RS-1212D | 2 | 9-18 | +/-12 | +/-83 | 2 | SIP8 | 1 | Yes | |
RS-1215D | 2 | 9-18 | +/-15 | +/-67 | 2 | SIP8 | 1 | Yes | |
RS-1209D | 2 | 9-18 | +/-09 | +/-111 | 2 | SIP8 | 1 | Yes | |
RS-4812D | 2 | 36-72 | +/-12 | +/-83 | 2 | SIP8 | 1 | Yes | |
RS-2405S/H3 | 2 | 18-36 | 05 | 400 | 1 | SIP8 | 3 | Yes | |
RS-1209D/H2 | 2 | 9-18 | +/-09 | +/-111 | 2 | SIP8 | 2 | Yes | |
RS-4805S/H2 | 2 | 36-72 | 05 | 400 | 1 | SIP8 | 2 | Yes | |
RS-0509D | 2 | 4.5-9 | +/-09 | +/-111 | 2 | SIP8 | 1 | Yes | |
RS-1212D/H3 | 2 | 9-18 | +/-12 | +/-83 | 2 | SIP8 | 3 | Yes | |
RS-0509D/H2 | 2 | 4.5-9 | +/-09 | +/-111 | 2 | SIP8 | 2 | Yes | |
RS-2405S/H2 | 2 | 18-36 | 05 | 400 | 1 | SIP8 | 2 | Yes | |
RS-0505D/H2 | 2 | 4.5-9 | +/-05 | +/-200 | 2 | SIP8 | 2 | Yes | |
RS-0515S/H2 | 2 | 4.5-9 | 15 | 134 | 1 | SIP8 | 2 | Yes | |
RS-1215S/H3 | 2 | 9-18 | 15 | 134 | 1 | SIP8 | 3 | Yes | |
RS-1212S/H3 | 2 | 9-18 | 12 | 166 | 1 | SIP8 | 3 | Yes | |
RS-2412D/H2 | 2 | 18-36 | +/-12 | +/-83 | 2 | SIP8 | 2 | Yes | |
RS-2415D/H2 | 2 | 18-36 | +/-15 | +/-67 | 2 | SIP8 | 2 | Yes | |
RS-0515D/H2 | 2 | 4.5-9 | +/-15 | +/-67 | 2 | SIP8 | 2 | Yes | |
RS-1215S/H2 | 2 | 9-18 | 15 | 134 | 1 | SIP8 | 2 | Yes | |
RS-2415S/H3 | 2 | 18-36 | 15 | 134 | 1 | SIP8 | 3 | Yes | |
RS-2409D | 2 | 18-36 | +/-09 | +/-111 | 2 | SIP8 | 1 | Yes | |
RS-2415D/H3 | 2 | 18-36 | +/-15 | +/-67 | 2 | SIP8 | 3 | Yes | |
RS-1205S/H3 | 2 | 9-18 | 05 | 400 | 1 | SIP8 | 3 | Yes | |
RS-0512D/H3 | 2 | 4.5-9 | +/-12 | +/-83 | 2 | SIP8 | 3 | Yes | |
RS-0515D/H3 | 2 | 4.5-9 | +/-15 | +/-67 | 2 | SIP8 | 3 | Yes | |
RS-1215D/H3 | 2 | 9-18 | +/-15 | +/-67 | 2 | SIP8 | 3 | Yes | |
RS-2415S/H2 | 2 | 18-36 | 15 | 134 | 1 | SIP8 | 2 | Yes | |
RS-2409S/H2 | 2 | 18-36 | 09 | 222 | 1 | SIP8 | 2 | Yes | |
RS-0505D/H3 | 2 | 4.5-9 | +/-05 | +/-200 | 2 | SIP8 | 3 | Yes | |
RS-1209D/H3 | 2 | 9-18 | +/-09 | +/-111 | 2 | SIP8 | 3 | Yes | |
RS-1212S/H2 | 2 | 9-18 | 12 | 166 | 1 | SIP8 | 2 | Yes | |
RS-4805D/H2 | 2 | 36-72 | +/-05 | +/-200 | 2 | SIP8 | 2 | Yes | |
RS-2412S/H2 | 2 | 18-36 | 12 | 166 | 1 | SIP8 | 2 | Yes | |
RS-2405D/H3 | 2 | 18-36 | +/-05 | +/-200 | 2 | SIP8 | 3 | Yes | |
RS-2412D/H3 | 2 | 18-36 | +/-12 | +/-83 | 2 | SIP8 | 3 | Yes | |
RS-2405DZ/H3 | 2 | 9-36 | +/-05 | +/-200 | 2 | SIP8 | 3 | Yes | |
RS-1215D/H2 | 2 | 9-18 | +/-15 | +/-67 | 2 | SIP8 | 2 | Yes | |
RS-2405D/H2 | 2 | 18-36 | +/-05 | +/-200 | 2 | SIP8 | 2 | Yes | |
RS-053.3S/H3 | 2 | 4.5-9 | 3.3 | 500 | 1 | SIP8 | 1 | Yes | |
RS-2409DZ/H2 | 2 | 9-36 | +/-09 | +/-111 | 2 | SIP8 | 2 | Yes | |
RS-2405SZ/H3 | 2 | 9-36 | 05 | 400 | 1 | SIP8 | 3 | Yes | |
RS-2409DZ | 2 | 9-36 | +/-09 | +/-111 | 2 | SIP8 | 1 | Yes | |
RS-2405SZ | 2 | 9-36 | 05 | 400 | 1 | SIP8 | 1 | Yes | |
RS-123.3S/H3 | 2 | 9-18 | 3.3 | 500 | 1 | SIP8 | 3 | Yes | |
RS-123.3S/H2 | 2 | 9-18 | 3.3 | 500 | 1 | SIP8 | 2 | Yes | |
RS-123.3D/H3 | 2 | 9-18 | +/-3.3 | +/-250 | 2 | SIP8 | 3 | Yes | |
RS-123.3D/H2 | 2 | 9-18 | +/-3.3 | +/-250 | 2 | SIP8 | 2 | Yes | |
RS-123.3D | 2 | 9-18 | +/-3.3 | +/-250 | 2 | SIP8 | 1 | Yes | |
RS-2409DZ/H3 | 2 | 9-36 | +/-09 | +/-111 | 2 | SIP8 | 3 | Yes | |
RS-2412SZ/H2 | 2 | 9-36 | 12 | 166 | 1 | SIP8 | 2 | Yes | |
RS-243.3D/H2 | 2 | 18-36 | +/-3.3 | +/-250 | 2 | SIP8 | 2 | Yes | |
RS-2415SZ/H3 | 2 | 9-36 | 15 | 134 | 1 | SIP8 | 3 | Yes | |
RS-2415SZ/H2 | 2 | 9-36 | 15 | 134 | 1 | SIP8 | 2 | Yes | |
RS-2415SZ | 2 | 9-36 | 15 | 134 | 1 | SIP8 | 1 | Yes | |
RS-2412S/H3 | 2 | 18-36 | 12 | 166 | 1 | SIP8 | 3 | Yes | |
RS-1212D/H2 | 2 | 9-18 | +/-12 | +/-83 | 2 | SIP8 | 2 | Yes | |
RS-243.3S/H2 | 2 | 18-36 | 3.3 | 500 | 1 | SIP8 | 2 | Yes | |
RS-2415DZ | 2 | 9-36 | +/-15 | +/-67 | 2 | SIP8 | 1 | Yes | |
RS-0509S/H3 | 2 | 4.5-9 | 09 | 222 | 1 | SIP8 | 3 | Yes | |
RS-1205D/H3 | 2 | 9-18 | +/-05 | +/-200 | 2 | SIP8 | 3 | Yes | |
RS-4809D | 2 | 36-72 | +/-09 | +/-111 | 2 | SIP8 | 1 | Yes | |
RS-243.3S/H3 | 2 | 18-36 | 3.3 | 500 | 1 | SIP8 | 3 | Yes | |
RS-2409SZ/H3 | 2 | 9-36 | 09 | 222 | 1 | SIP8 | 3 | Yes | |
RS-2409SZ | 2 | 9-36 | 09 | 222 | 1 | SIP8 | 1 | Yes | |
RS-4815D/H2 | 2 | 36-72 | +/-15 | +/-67 | 2 | SIP8 | 2 | Yes | |
RS-483.3S/H2 | 2 | 36-72 | 3.3 | 500 | 1 | SIP8 | 2 | Yes | |
RS-2405DZ | 2 | 9-36 | +/-05 | +/-200 | 2 | SIP8 | 1 | Yes | |
RS-2405DZ/H2 | 2 | 9-36 | +/-05 | +/-200 | 2 | SIP8 | 2 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.