RPMD40 (GW) Series DC/DC Converters (isolated)
The Recom Power Module takes a standard 15W-60W converter and mounts it on a PCB with screw terminals, an EMC filter, input protection circuitry and a built-in heatsink to offer a complete power module that can be mounted on a bulkhead or on a standard DIN rail. The Power Module is primarily designed for transport applications such as a GPS vehicle tracking power supply or a radio communications power supply, but will also find many uses in industrial, communications or battery-powered applications.
- Class B EMC Filter built-in
- Reverse Polarity Protected
- Inrush Current Limiting (Soft Start)
- Output Trim Potentiometer
- Output LED Indicator
- DIN Rail Mounting or Panel Mount Options
- Certifications: CERT EN 55022, CERT EN 60950-1, CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RPMD40-2405SGW | 40 | 9.5-36 | 05 | 8000 | 1 | DIN-Rail | 1.6 | Yes | |
RPMD40-2405SGW/N | 40 | 9.5-36 | 05 | 8000 | 1 | DIN-Rail | 1.6 | Yes | |
RPMD40-2412DGW | 40 | 9.5-36 | +/-12 | +/-1667 | 2 | DIN-Rail | 1.6 | Yes | |
RPMD40-2412DGW/N | 40 | 9.5-36 | +/-12 | +/-1667 | 2 | DIN-Rail | 1.6 | Yes | |
RPMD40-2412SGW | 40 | 9.5-36 | 12 | 3333 | 1 | DIN-Rail | 1.6 | Yes | |
RPMD40-2412SGW/N | 40 | 9.5-36 | 12 | 3333 | 1 | DIN-Rail | 1.6 | Yes | |
RPMD40-2415DGW | 40 | 9.5-36 | +/-15 | +/-1333 | 2 | DIN-Rail | 1.6 | Yes | |
RPMD40-2415DGW/N | 40 | 9.5-36 | +/-15 | +/-1333 | 2 | DIN-Rail | 1.6 | Yes | |
RPMD40-2415SGW | 40 | 9.5-36 | 15 | 2666 | 1 | DIN-Rail | 1.6 | Yes | |
RPMD40-2415SGW/N | 40 | 9.5-36 | 15 | 2666 | 1 | DIN-Rail | 1.6 | Yes | |
RPMD40-243.3SGW | 40 | 9.5-36 | 3.3 | 10000 | 1 | DIN-Rail | 1.6 | Yes | |
RPMD40-243.3SGW/N | 40 | 9.5-36 | 3.3 | 10000 | 1 | DIN-Rail | 1.6 | Yes | |
RPMD40-4805SGW | 40 | 18-75 | 05 | 8000 | 1 | DIN-Rail | 1.6 | Yes | |
RPMD40-4805SGW/N | 40 | 18-75 | 05 | 8000 | 1 | DIN-Rail | 1.6 | Yes | |
RPMD40-4812DGW | 40 | 18-75 | +/-12 | +/-1667 | 2 | DIN-Rail | 1.6 | Yes | |
RPMD40-4812DGW/N | 40 | 18-75 | +/-12 | +/-1667 | 2 | DIN-Rail | 1.6 | Yes | |
RPMD40-4812SGW | 40 | 18-75 | 12 | 3333 | 1 | DIN-Rail | 1.6 | Yes | |
RPMD40-4812SGW/N | 40 | 18-75 | 12 | 3333 | 1 | DIN-Rail | 1.6 | Yes | |
RPMD40-4815DGW | 40 | 18-75 | +/-15 | +/-1333 | 2 | DIN-Rail | 1.6 | Yes | |
RPMD40-4815DGW/N | 40 | 18-75 | +/-15 | +/-1333 | 2 | DIN-Rail | 1.6 | Yes | |
RPMD40-4815SGW | 40 | 18-75 | 15 | 2666 | 1 | DIN-Rail | 1.6 | Yes | |
RPMD40-4815SGW/N | 40 | 18-75 | 15 | 2666 | 1 | DIN-Rail | 1.6 | Yes | |
RPMD40-483.3SGW | 40 | 18-75 | 3.3 | 10000 | 1 | DIN-Rail | 1.6 | Yes | |
RPMD40-483.3SGW/N | 40 | 18-75 | 3.3 | 10000 | 1 | DIN-Rail | 1.6 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.