RPM40 (G) Series DC/DC Converters (isolated)
The Recom Power Module takes a standard 15W-60W converter and mounts it on a PCB with screw terminals, an EMC filter, input protection circuitry and a built-in heatsink to offer a complete power module that can be mounted on a bulkhead or on a standard DIN rail. The Power Module is primarily designed for transport applications such as a GPS vehicle tracking power supply or a radio communications power supply, but will also find many uses in industrial, communications or battery-powered applications.
- Class B EMC Filter built-in
- Reverse Polarity Protected
- Inrush Current Limiting (Soft Start)
- Output Trim Potentiometer
- Output LED Indicator
- DIN Rail Mounting or Panel Mount Options
- Certifications: CERT EN 55022, CERT EN 60950-1, CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RPM40-120512TG | 40 | 9.5-18 | 05 / +/-12 | 6000/ +/-400 | 3 | Bulkhead | 1.6 | Yes | |
RPM40-120515TG | 40 | 9.5-18 | 05 / +/-15 | 6000/ +/-300 | 3 | Bulkhead | 1.6 | Yes | |
RPM40-1205SG | 40 | 9.5-18 | 05 | 8000 | 1 | Bulkhead | 1.6 | Yes | |
RPM40-1212DG | 40 | 9.5-18 | +/-12 | +/-1800 | 2 | Bulkhead | 1.6 | Yes | |
RPM40-1212SG | 40 | 9.5-18 | 12 | 3333 | 1 | Bulkhead | 1.6 | Yes | |
RPM40-1215DG | 40 | 9.5-18 | +/-15 | +/-1400 | 2 | Bulkhead | 1.6 | Yes | |
RPM40-1215SG | 40 | 9.5-18 | 15 | 2666 | 1 | Bulkhead | 1.6 | Yes | |
RPM40-123.3SG | 40 | 9.5-18 | 3.3 | 8000 | 1 | Bulkhead | 1.6 | Yes | |
RPM40-240512TG | 40 | 18-36 | 05 / +/-12 | 6000/ +/-400 | 3 | Bulkhead | 1.6 | Yes | |
RPM40-240515TG | 40 | 18-36 | 05 / +/-15 | 6000/ +/-300 | 3 | Bulkhead | 1.6 | Yes | |
RPM40-2405SG | 40 | 18-36 | 05 | 8000 | 1 | Bulkhead | 1.6 | Yes | |
RPM40-2412DG | 40 | 18-36 | +/-12 | +/-1800 | 2 | Bulkhead | 1.6 | Yes | |
RPM40-2412SG | 40 | 18-36 | 12 | 3333 | 1 | Bulkhead | 1.6 | Yes | |
RPM40-2415DG | 40 | 18-36 | +/-15 | +/-1400 | 2 | Bulkhead | 1.6 | Yes | |
RPM40-2415SG | 40 | 18-36 | 15 | 2666 | 1 | Bulkhead | 1.6 | Yes | |
RPM40-243.3SG | 40 | 18-36 | 3.3 | 8000 | 1 | Bulkhead | 1.6 | Yes | |
RPM40-480512TG | 40 | 36-75 | 05 / +/-12 | 6000/ +/-400 | 3 | Bulkhead | 1.6 | Yes | |
RPM40-480515TG | 40 | 36-75 | 05 / +/-15 | 6000/ +/-300 | 3 | Bulkhead | 1.6 | Yes | |
RPM40-4805SG | 40 | 36-75 | 05 | 8000 | 1 | Bulkhead | 1.6 | Yes | |
RPM40-4812DG | 40 | 36-75 | +/-12 | +/-1800 | 2 | Bulkhead | 1.6 | Yes | |
RPM40-4812SG | 40 | 36-75 | 12 | 3333 | 1 | Bulkhead | 1.6 | Yes | |
RPM40-4815DG | 40 | 36-75 | +/-15 | +/-1400 | 2 | Bulkhead | 1.6 | Yes | |
RPM40-4815SG | 40 | 36-75 | 15 | 2666 | 1 | Bulkhead | 1.6 | Yes | |
RPM40-483.3SG | 40 | 36-75 | 3.3 | 8000 | 1 | Bulkhead | 1.6 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.