RPA20-AW Series DC/DC Converters (isolated)
The RPA20-AW series are high power density, wide input voltage range 20W DC/DC converters in an industry standard 1"x1" case size. Despite their small size, the RPA20-AW converters are fully specified devices with output currents up to 6Amps, up to 88% efficiency, no minimum load, 1600VDC isolation, tight regulation and low ripple/noise figures. The outputs are also fully protected against over-temperature, short circuits, overcurrent and overvoltage and the single output version offers a ±10% trim range. A heatsink option is available to extend the operating temperature range up to 71°C without derating. The converters are UL and EN50155 certified and will find many uses in railway and industrial applications where board space is at a premium.
- 4:1 Wide Input Voltage Range
- 1.6kVDC Isolation
- UL, IEC/EN60950-1 & EN50155 Certified
- Efficiency up to 88%
- OVP, OCP & OTP
- Operating Temperature -40°C to +105°C with derating
- Certifications: CERT EN 60950-1, CERT UL 60950-1, Cert EN 50155, CERT CB
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RPA20-243.3SAW | 20 | 9-36 | 3.3 | 6000 | 1 | 1"x1" | 1.6 | Yes | |
RPA20-243.3SAW-HC | 20 | 9-36 | 3.3 | 6000 | 1 | 1"x1" | 1.6 | Yes | |
RPA20-243.3SAW/N | 20 | 9-36 | 3.3 | 6000 | 1 | 1"x1" | 1.6 | Yes | |
RPA20-243.3SAW/N-HC | 20 | 9-36 | 3.3 | 6000 | 1 | 1"x1" | 1.6 | Yes | |
RPA20-243.3SAW/P | 20 | 9-36 | 3.3 | 6000 | 1 | 1"x1" | 1.6 | Yes | |
RPA20-243.3SAW/P-HC | 20 | 9-36 | 3.3 | 6000 | 1 | 1"x1" | 1.6 | Yes | |
RPA20-2405SAW | 20 | 9-36 | 05 | 4000 | 1 | 1"x1" | 1.6 | Yes | |
RPA20-2405SAW-HC | 20 | 9-36 | 05 | 4000 | 1 | 1"x1" | 1.6 | Yes | |
RPA20-2405SAW/N | 20 | 9-36 | 05 | 4000 | 1 | 1"x1" | 1.6 | Yes | |
RPA20-2405SAW/N-HC | 20 | 9-36 | 05 | 4000 | 1 | 1"x1" | 1.6 | Yes | |
RPA20-2405SAW/P | 20 | 9-36 | 05 | 4000 | 1 | 1"x1" | 1.6 | Yes | |
RPA20-2405SAW/P-HC | 20 | 9-36 | 05 | 4000 | 1 | 1"x1" | 1.6 | Yes | |
RPA20-2412SAW | 20 | 9-36 | 12 | 1670 | 1 | 1"x1" | 1.6 | Yes | |
RPA20-2412SAW-HC | 20 | 9-36 | 12 | 1670 | 1 | 1"x1" | 1.6 | Yes | |
RPA20-2412SAW/N | 20 | 9-36 | 12 | 1670 | 1 | 1"x1" | 1.6 | Yes | |
RPA20-2412SAW/N-HC | 20 | 9-36 | 12 | 1670 | 1 | 1"x1" | 1.6 | Yes | |
RPA20-2412SAW/P | 20 | 9-36 | 12 | 1670 | 1 | 1"x1" | 1.6 | Yes | |
RPA20-2412SAW/P-HC | 20 | 9-36 | 12 | 1670 | 1 | 1"x1" | 1.6 | Yes | |
RPA20-2412DAW | 20 | 9-36 | +/-12 | +/-830 | 2 | 1"x1" | 1.6 | Yes | |
RPA20-2412DAW-HC | 20 | 9-36 | +/-12 | +/-830 | 2 | 1"x1" | 1.6 | Yes | |
RPA20-2412DAW/N | 20 | 9-36 | +/-12 | +/-830 | 2 | 1"x1" | 1.6 | Yes | |
RPA20-2412DAW/N-HC | 20 | 9-36 | +/-12 | +/-830 | 2 | 1"x1" | 1.6 | Yes | |
RPA20-2412DAW/P | 20 | 9-36 | +/-12 | +/-830 | 2 | 1"x1" | 1.6 | Yes | |
RPA20-2412DAW/P-HC | 20 | 9-36 | +/-12 | +/-830 | 2 | 1"x1" | 1.6 | Yes | |
RPA20-2415SAW | 20 | 9-36 | 15 | 1330 | 1 | 1"x1" | 1.6 | Yes | |
RPA20-2415SAW-HC | 20 | 9-36 | 15 | 1330 | 1 | 1"x1" | 1.6 | Yes | |
RPA20-2415SAW/N | 20 | 9-36 | 15 | 1330 | 1 | 1"x1" | 1.6 | Yes | |
RPA20-2415SAW/N-HC | 20 | 9-36 | 15 | 1330 | 1 | 1"x1" | 1.6 | Yes | |
RPA20-2415SAW/P | 20 | 9-36 | 15 | 1330 | 1 | 1"x1" | 1.6 | Yes | |
RPA20-2415SAW/P-HC | 20 | 9-36 | 15 | 1330 | 1 | 1"x1" | 1.6 | Yes | |
RPA20-2415DAW | 20 | 9-36 | +/-15 | +/-670 | 2 | 1"x1" | 1.6 | Yes | |
RPA20-2415DAW-HC | 20 | 9-36 | +/-15 | +/-670 | 2 | 1"x1" | 1.6 | Yes | |
RPA20-2415DAW/N | 20 | 9-36 | +/-15 | +/-670 | 2 | 1"x1" | 1.6 | Yes | |
RPA20-2415DAW/N-HC | 20 | 9-36 | +/-15 | +/-670 | 2 | 1"x1" | 1.6 | Yes | |
RPA20-2415DAW/P | 20 | 9-36 | +/-15 | +/-670 | 2 | 1"x1" | 1.6 | Yes | |
RPA20-2415DAW/P-HC | 20 | 9-36 | +/-15 | +/-670 | 2 | 1"x1" | 1.6 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.