RP60-G Series DC/DC Converters (isolated)
The RP60-G series DC/DC converters deliver 60W of power in an industry standard 2” x2” package, which also meets military standards for thermal shock and vibration tolerance. Sense pins allow the output voltage at the point of load to be tightly regulated and automatically compensate for any voltage drops that may occur across any connections.
- 2:1 Wide Input Voltage Range
- 1.6kVDC Isolation
- UL Certified
- Efficiency up to 91%
- Six-Sided Continuous Shield
- Available as Power Module (RPM60-G)
- Certifications: CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RP60-2405SG | 60 | 18-36 | 05 | 12000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-2405SG-HC | 60 | 18-36 | 05 | 12000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-2405SG/N | 60 | 18-36 | 05 | 12000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-2405SG/N-HC | 60 | 18-36 | 05 | 12000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-4805SG | 60 | 36-75 | 05 | 12000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-4805SG-HC | 60 | 36-75 | 05 | 12000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-4805SG/N | 60 | 36-75 | 05 | 12000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-4805SG/N-HC | 60 | 36-75 | 05 | 12000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-243.3SG | 60 | 18-36 | 3.3 | 14000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-243.3SG-HC | 60 | 18-36 | 3.3 | 14000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-243.3SG/N | 60 | 18-36 | 3.3 | 14000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-243.3SG/N-HC | 60 | 18-36 | 3.3 | 14000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-483.3SG | 60 | 36-75 | 3.3 | 14000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-483.3SG-HC | 60 | 36-75 | 3.3 | 14000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-483.3SG/N | 60 | 36-75 | 3.3 | 14000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-483.3SG/N-HC | 60 | 36-75 | 3.3 | 14000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-4815SG | 60 | 36-75 | 15 | 4000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-4815SG-HC | 60 | 36-75 | 15 | 4000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-4815SG/N | 60 | 36-75 | 15 | 4000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-4815SG/N-HC | 60 | 36-75 | 15 | 4000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-2415SG | 60 | 18-36 | 15 | 4000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-2415SG-HC | 60 | 18-36 | 15 | 4000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-2415SG/N | 60 | 18-36 | 15 | 4000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-2415SG/N-HC | 60 | 18-36 | 15 | 4000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-4812SG | 60 | 36-75 | 12 | 5000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-4812SG-HC | 60 | 36-75 | 12 | 5000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-4812SG/N | 60 | 36-75 | 12 | 5000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-4812SG/N-HC | 60 | 36-75 | 12 | 5000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-2412SG | 60 | 18-36 | 12 | 5000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-2412SG-HC | 60 | 18-36 | 12 | 5000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-2412SG/N | 60 | 18-36 | 12 | 5000 | 1 | 2"x2" | 1.6 | Yes | |
RP60-2412SG/N-HC | 60 | 18-36 | 12 | 5000 | 1 | 2"x2" | 1.6 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.