RP40-G Series DC/DC Converters (isolated)
The RP40-G series DC/DC converters are certified to UL 60950-1 and to cUL 60950-1. This makes them ideal for all telecom and industrial applications where approved safety standards are required. The industry standard 2” x 2” package meets military standards for thermal shock and vibration tolerance.
- 2:1 Wide Input Voltage Range
- 1.6kVDC Isolation
- UL Certified
- Efficiency up to 90%
- Six-Sided Continuous Shield
- Available as Power Module (RPM40-G)
- Certifications: CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RP40-1215DG | 40 | 9-18 | +/-15 | +/-1400 | 2 | 2"x2" | 1.6 | Yes | |
RP40-1215DG-HC | 40 | 9-18 | +/-15 | +/-1400 | 2 | 2"x2" | 1.6 | Yes | |
RP40-2415DG | 40 | 18-36 | +/-15 | +/-1400 | 2 | 2"x2" | 1.6 | Yes | |
RP40-2415DG-HC | 40 | 18-36 | +/-15 | +/-1400 | 2 | 2"x2" | 1.6 | Yes | |
RP40-4815DG | 40 | 36-75 | +/-15 | +/-1400 | 2 | 2"x2" | 1.6 | Yes | |
RP40-4815DG-HC | 40 | 36-75 | +/-15 | +/-1400 | 2 | 2"x2" | 1.6 | Yes | |
RP40-1212DG | 40 | 9-18 | +/-12 | +/-1800 | 2 | 2"x2" | 1.6 | Yes | |
RP40-1212DG-HC | 40 | 9-18 | +/-12 | +/-1800 | 2 | 2"x2" | 1.6 | Yes | |
RP40-2412DG | 40 | 18-36 | +/-12 | +/-1800 | 2 | 2"x2" | 1.6 | Yes | |
RP40-2412DG-HC | 40 | 18-36 | +/-12 | +/-1800 | 2 | 2"x2" | 1.6 | Yes | |
RP40-4812DG | 40 | 36-75 | +/-12 | +/-1800 | 2 | 2"x2" | 1.6 | Yes | |
RP40-4812DG-HC | 40 | 36-75 | +/-12 | +/-1800 | 2 | 2"x2" | 1.6 | Yes | |
RP40-1215SG | 40 | 9-18 | 15 | 2666 | 1 | 2"x2" | 1.6 | Yes | |
RP40-1215SG-HC | 40 | 9-18 | 15 | 2666 | 1 | 2"x2" | 1.6 | Yes | |
RP40-2415SG | 40 | 18-36 | 15 | 2666 | 1 | 2"x2" | 1.6 | Yes | |
RP40-2415SG-HC | 40 | 18-36 | 15 | 2666 | 1 | 2"x2" | 1.6 | Yes | |
RP40-4815SG | 40 | 36-75 | 15 | 2666 | 1 | 2"x2" | 1.6 | Yes | |
RP40-4815SG-HC | 40 | 36-75 | 15 | 2666 | 1 | 2"x2" | 1.6 | Yes | |
RP40-1212SG | 40 | 9-18 | 12 | 3333 | 1 | 2"x2" | 1.6 | Yes | |
RP40-1212SG-HC | 40 | 9-18 | 12 | 3333 | 1 | 2"x2" | 1.6 | Yes | |
RP40-2412SG | 40 | 18-36 | 12 | 3333 | 1 | 2"x2" | 1.6 | Yes | |
RP40-2412SG-HC | 40 | 18-36 | 12 | 3333 | 1 | 2"x2" | 1.6 | Yes | |
RP40-4812SG | 40 | 36-75 | 12 | 3333 | 1 | 2"x2" | 1.6 | Yes | |
RP40-4812SG-HC | 40 | 36-75 | 12 | 3333 | 1 | 2"x2" | 1.6 | Yes | |
RP40-120515TG | 40 | 9-18 | 05 / +/-15 | 6000/ +/-300 | 3 | 2"x2" | 1.6 | Yes | |
RP40-120515TG/HC | 40 | 9-18 | 05 / +/-15 | 6000/ +/-300 | 3 | 2"x2" | 1.6 | Yes | |
RP40-240515TG | 40 | 18-36 | 05 / +/-15 | 6000/ +/-300 | 3 | 2"x2" | 1.6 | Yes | |
RP40-240515TG/HC | 40 | 18-36 | 05 / +/-15 | 6000/ +/-300 | 3 | 2"x2" | 1.6 | Yes | |
RP40-480515TG | 40 | 36-75 | 05 / +/-15 | 6000/ +/-300 | 3 | 2"x2" | 1.6 | Yes | |
RP40-480515TG/HC | 40 | 36-75 | 05 / +/-15 | 6000/ +/-300 | 3 | 2"x2" | 1.6 | Yes | |
RP40-120512TG | 40 | 9-18 | 05 / +/-12 | 6000/ +/-400 | 3 | 2"x2" | 1.6 | Yes | |
RP40-120512TG/HC | 40 | 9-18 | 05 / +/-12 | 6000/ +/-400 | 3 | 2"x2" | 1.6 | Yes | |
RP40-240512TG | 40 | 18-36 | 05 / +/-12 | 6000/ +/-400 | 3 | 2"x2" | 1.6 | Yes | |
RP40-240512TG/HC | 40 | 18-36 | 05 / +/-12 | 6000/ +/-400 | 3 | 2"x2" | 1.6 | Yes | |
RP40-480512TG | 40 | 36-75 | 05 / +/-12 | 6000/ +/-400 | 3 | 2"x2" | 1.6 | Yes | |
RP40-480512TG/HC | 40 | 36-75 | 05 / +/-12 | 6000/ +/-400 | 3 | 2"x2" | 1.6 | Yes | |
RP40-123.3SG | 40 | 9-18 | 3.3 | 8000 | 1 | 2"x2" | 1.6 | Yes | |
RP40-123.3SG-HC | 40 | 9-18 | 3.3 | 8000 | 1 | 2"x2" | 1.6 | Yes | |
RP40-1205SG | 40 | 9-18 | 05 | 8000 | 1 | 2"x2" | 1.6 | Yes | |
RP40-1205SG-HC | 40 | 9-18 | 05 | 8000 | 1 | 2"x2" | 1.6 | Yes | |
RP40-243.3SG | 40 | 18-36 | 3.3 | 8000 | 1 | 2"x2" | 1.6 | Yes | |
RP40-243.3SG-HC | 40 | 18-36 | 3.3 | 8000 | 1 | 2"x2" | 1.6 | Yes | |
RP40-2405SG | 40 | 18-36 | 05 | 8000 | 1 | 2"x2" | 1.6 | Yes | |
RP40-2405SG-HC | 40 | 18-36 | 05 | 8000 | 1 | 2"x2" | 1.6 | Yes | |
RP40-483.3SG | 40 | 36-75 | 3.3 | 8000 | 1 | 2"x2" | 1.6 | Yes | |
RP40-483.3SG-HC | 40 | 36-75 | 3.3 | 8000 | 1 | 2"x2" | 1.6 | Yes | |
RP40-4805SG | 40 | 36-75 | 05 | 8000 | 1 | 2"x2" | 1.6 | Yes | |
RP40-4805SG-HC | 40 | 36-75 | 05 | 8000 | 1 | 2"x2" | 1.6 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.