RP30-F Series DC/DC Converters (isolated)
The RP30-F series DC/DC converters are designed to meet to UL 60950-1 and to cUL60950-1. This makes them ideal for all telecom and industrial applications where approved safety standards are required. The industry standard 2” x 1” package meets military standards for thermal shock and vibration tolerance.
- 2:1 Wide Input Voltage Range
- 1.6kVDC Isolation
- UL Certified
- Efficiency up to 91%
- Six-Sided Continuous Shield
- No Minimum Load Required
- Certifications: CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RP30-4812DF | 30 | 36-75 | +/-12 | +/-1250 | 2 | 2"x1" | 1.6 | Yes | |
RP30-4812DF-HC | 30 | 36-75 | +/-12 | +/-1250 | 2 | 2"x1" | 1.6 | Yes | |
RP30-4812DF/N | 30 | 36-75 | +/-12 | +/-1250 | 2 | 2"x1" | 1.6 | Yes | |
RP30-4812DF/N-HC | 30 | 36-75 | +/-12 | +/-1250 | 2 | 2"x1" | 1.6 | Yes | |
RP30-4815DF | 30 | 36-75 | +/-15 | +/-1000 | 2 | 2"x1" | 1.6 | Yes | |
RP30-4815DF-HC | 30 | 36-75 | +/-15 | +/-1000 | 2 | 2"x1" | 1.6 | Yes | |
RP30-4815DF/N | 30 | 36-75 | +/-15 | +/-1000 | 2 | 2"x1" | 1.6 | Yes | |
RP30-4815DF/N-HC | 30 | 36-75 | +/-15 | +/-1000 | 2 | 2"x1" | 1.6 | Yes | |
RP30-123.3SF | 30 | 9-18 | 3.3 | 8000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-123.3SF-HC | 30 | 9-18 | 3.3 | 8000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-123.3SF/N | 30 | 9-18 | 3.3 | 8000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-123.3SF/N-HC | 30 | 9-18 | 3.3 | 8000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-1205SF | 30 | 9-18 | 05 | 6000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-1205SF-HC | 30 | 9-18 | 05 | 6000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-1205SF/N | 30 | 9-18 | 05 | 6000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-1205SF/N-HC | 30 | 9-18 | 05 | 6000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-1212SF | 30 | 9-18 | 12 | 2500 | 1 | 2"x1" | 1.6 | Yes | |
RP30-1212SF-HC | 30 | 9-18 | 12 | 2500 | 1 | 2"x1" | 1.6 | Yes | |
RP30-1212SF/N | 30 | 9-18 | 12 | 2500 | 1 | 2"x1" | 1.6 | Yes | |
RP30-1212SF/N-HC | 30 | 9-18 | 12 | 2500 | 1 | 2"x1" | 1.6 | Yes | |
RP30-1215SF | 30 | 9-18 | 15 | 2000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-1215SF-HC | 30 | 9-18 | 15 | 2000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-1215SF/N | 30 | 9-18 | 15 | 2000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-1215SF/N-HC | 30 | 9-18 | 15 | 2000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-243.3SF | 30 | 18-36 | 3.3 | 8000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-243.3SF-HC | 30 | 18-36 | 3.3 | 8000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-243.3SF/N | 30 | 18-36 | 3.3 | 8000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-243.3SF/N-HC | 30 | 18-36 | 3.3 | 8000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-2405SF | 30 | 18-36 | 05 | 6000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-2405SF-HC | 30 | 18-36 | 05 | 6000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-2405SF/N | 30 | 18-36 | 05 | 6000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-2405SF/N-HC | 30 | 18-36 | 05 | 6000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-2412SF | 30 | 18-36 | 12 | 2500 | 1 | 2"x1" | 1.6 | Yes | |
RP30-2412SF-HC | 30 | 18-36 | 12 | 2500 | 1 | 2"x1" | 1.6 | Yes | |
RP30-2412SF/N | 30 | 18-36 | 12 | 2500 | 1 | 2"x1" | 1.6 | Yes | |
RP30-2412SF/N-HC | 30 | 18-36 | 12 | 2500 | 1 | 2"x1" | 1.6 | Yes | |
RP30-2415SF | 30 | 18-36 | 15 | 2000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-2415SF-HC | 30 | 18-36 | 15 | 2000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-2415SF/N | 30 | 18-36 | 15 | 2000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-2415SF/N-HC | 30 | 18-36 | 15 | 2000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-483.3SF | 30 | 36-75 | 3.3 | 8000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-483.3SF-HC | 30 | 36-75 | 3.3 | 8000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-483.3SF/N | 30 | 36-75 | 3.3 | 8000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-483.3SF/N-HC | 30 | 36-75 | 3.3 | 8000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-4805SF | 30 | 36-75 | 05 | 6000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-4805SF-HC | 30 | 36-75 | 05 | 6000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-4805SF/N | 30 | 36-75 | 05 | 6000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-4805SF/N-HC | 30 | 36-75 | 05 | 6000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-4812SF | 30 | 36-75 | 12 | 2500 | 1 | 2"x1" | 1.6 | Yes | |
RP30-4812SF-HC | 30 | 36-75 | 12 | 2500 | 1 | 2"x1" | 1.6 | Yes | |
RP30-4812SF/N | 30 | 36-75 | 12 | 2500 | 1 | 2"x1" | 1.6 | Yes | |
RP30-4812SF/N-HC | 30 | 36-75 | 12 | 2500 | 1 | 2"x1" | 1.6 | Yes | |
RP30-4815SF | 30 | 36-75 | 15 | 2000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-4815SF-HC | 30 | 36-75 | 15 | 2000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-4815SF/N | 30 | 36-75 | 15 | 2000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-4815SF/N-HC | 30 | 36-75 | 15 | 2000 | 1 | 2"x1" | 1.6 | Yes | |
RP30-1205DF | 30 | 9-18 | +/-05 | +/-3000 | 2 | 2"x1" | 1.6 | Yes | |
RP30-1205DF-HC | 30 | 9-18 | +/-05 | +/-3000 | 2 | 2"x1" | 1.6 | Yes | |
RP30-1205DF/N | 30 | 9-18 | +/-05 | +/-3000 | 2 | 2"x1" | 1.6 | Yes | |
RP30-1205DF/N-HC | 30 | 9-18 | +/-05 | +/-3000 | 2 | 2"x1" | 1.6 | Yes | |
RP30-1212DF | 30 | 9-18 | +/-12 | +/-1250 | 2 | 2"x1" | 1.6 | Yes | |
RP30-1212DF-HC | 30 | 9-18 | +/-12 | +/-1250 | 2 | 2"x1" | 1.6 | Yes | |
RP30-1212DF/N | 30 | 9-18 | +/-12 | +/-1250 | 2 | 2"x1" | 1.6 | Yes | |
RP30-1212DF/N-HC | 30 | 9-18 | +/-12 | +/-1250 | 2 | 2"x1" | 1.6 | Yes | |
RP30-1215DF | 30 | 9-18 | +/-15 | +/-1000 | 2 | 2"x1" | 1.6 | Yes | |
RP30-1215DF-HC | 30 | 9-18 | +/-15 | +/-1000 | 2 | 2"x1" | 1.6 | Yes | |
RP30-1215DF/N | 30 | 9-18 | +/-15 | +/-1000 | 2 | 2"x1" | 1.6 | Yes | |
RP30-1215DF/N-HC | 30 | 9-18 | +/-15 | +/-1000 | 2 | 2"x1" | 1.6 | Yes | |
RP30-2405DF | 30 | 18-36 | +/-05 | +/-3000 | 2 | 2"x1" | 1.6 | Yes | |
RP30-2405DF-HC | 30 | 18-36 | +/-05 | +/-3000 | 2 | 2"x1" | 1.6 | Yes | |
RP30-2405DF/N | 30 | 18-36 | +/-05 | +/-3000 | 2 | 2"x1" | 1.6 | Yes | |
RP30-2405DF/N-HC | 30 | 18-36 | +/-05 | +/-3000 | 2 | 2"x1" | 1.6 | Yes | |
RP30-2412DF | 30 | 18-36 | +/-12 | +/-1250 | 2 | 2"x1" | 1.6 | Yes | |
RP30-2412DF-HC | 30 | 18-36 | +/-12 | +/-1250 | 2 | 2"x1" | 1.6 | Yes | |
RP30-2412DF/N | 30 | 18-36 | +/-12 | +/-1250 | 2 | 2"x1" | 1.6 | Yes | |
RP30-2412DF/N-HC | 30 | 18-36 | +/-12 | +/-1250 | 2 | 2"x1" | 1.6 | Yes | |
RP30-2415DF | 30 | 18-36 | +/-15 | +/-1000 | 2 | 2"x1" | 1.6 | Yes | |
RP30-2415DF-HC | 30 | 18-36 | +/-15 | +/-1000 | 2 | 2"x1" | 1.6 | Yes | |
RP30-2415DF/N | 30 | 18-36 | +/-15 | +/-1000 | 2 | 2"x1" | 1.6 | Yes | |
RP30-2415DF/N-HC | 30 | 18-36 | +/-15 | +/-1000 | 2 | 2"x1" | 1.6 | Yes | |
RP30-4805DF | 30 | 36-75 | +/-05 | +/-3000 | 2 | 2"x1" | 1.6 | Yes | |
RP30-4805DF-HC | 30 | 36-75 | +/-05 | +/-3000 | 2 | 2"x1" | 1.6 | Yes | |
RP30-4805DF/N | 30 | 36-75 | +/-05 | +/-3000 | 2 | 2"x1" | 1.6 | Yes | |
RP30-4805DF/N-HC | 30 | 36-75 | +/-05 | +/-3000 | 2 | 2"x1" | 1.6 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.