R-7xxxP_D Series Switching Regulators (non-isolated)
The R-7xxx series is a high performance 2.5V to 17V, 2Amp to 4Amp, 12-Pin SIP (single in-line package), integrated switching regulator (ISR). The synchronous - rectified design yields excellent efficiencies up to 97%. Short circuit protection reduces the short circuit input current to under 50mA.
- Non-isolated
- Synchronous rectification design
- Adjustable Output voltage
- 2, 3, 4Amp adjustable positive step down Integrated switching regulator
- Over load protection
- Continuous short circuit protection
- Efficiency up to 97%
- Certifications: CERT EN 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
R-7212D | 24 | 15-28 | 12 | 2000 | 1 | SIP12 | 0 | Yes | |
R-7212P | 24 | 15-28 | 12 | 2000 | 1 | SIP12 | 0 | Yes | |
R-7215D | 30 | 19-28 | 15 | 2000 | 1 | SIP12 | 0 | Yes | |
R-7215P | 30 | 19-28 | 15 | 2000 | 1 | SIP12 | 0 | Yes | |
R-723.3D | 6.6 | 4.5-28 | 3.3 | 2000 | 1 | SIP12 | 0 | Yes | |
R-723.3P | 6.6 | 4.5-28 | 3.3 | 2000 | 1 | SIP12 | 0 | Yes | |
R-725.0D | 10 | 6.5-28 | 5.0 | 2000 | 1 | SIP12 | 0 | Yes | |
R-725.0P | 10 | 6.5-28 | 5.0 | 2000 | 1 | SIP12 | 0 | Yes | |
R-726.5D | 11 | 8.5-28 | 6.5 | 2000 | 1 | SIP12 | 0 | Yes | |
R-726.5P | 11 | 8.5-28 | 6.5 | 2000 | 1 | SIP12 | 0 | Yes | |
R-729.0D | 18 | 12-28 | 9.0 | 2000 | 1 | SIP12 | 0 | Yes | |
R-729.0P | 18 | 12-28 | 9.0 | 2000 | 1 | SIP12 | 0 | Yes | |
R-7312D | 36 | 15-28 | 12 | 3000 | 1 | SIP12 | 0 | Yes | |
R-7312P | 36 | 15-28 | 12 | 3000 | 1 | SIP12 | 0 | Yes | |
R-7315D | 45 | 19-28 | 15 | 3000 | 1 | SIP12 | 0 | Yes | |
R-7315P | 45 | 19-28 | 15 | 3000 | 1 | SIP12 | 0 | Yes | |
R-733.3D | 9.9 | 4.5-28 | 3.3 | 3000 | 1 | SIP12 | 0 | Yes | |
R-733.3P | 9.9 | 4.5-28 | 3.3 | 3000 | 1 | SIP12 | 0 | Yes | |
R-735.0D | 15 | 6.5-28 | 5.0 | 3000 | 1 | SIP12 | 0 | Yes | |
R-735.0P | 15 | 6.5-28 | 5.0 | 3000 | 1 | SIP12 | 0 | Yes | |
R-736.5D | 19.5 | 8.5-28 | 6.5 | 3000 | 1 | SIP12 | 0 | Yes | |
R-736.5P | 19.5 | 8.5-28 | 6.5 | 3000 | 1 | SIP12 | 0 | Yes | |
R-739.0D | 27 | 12-28 | 9.0 | 3000 | 1 | SIP12 | 0 | Yes | |
R-739.0P | 27 | 12-28 | 9.0 | 3000 | 1 | SIP12 | 0 | Yes | |
R-743.3D | 13.2 | 4.5-28 | 3.3 | 4000 | 1 | SIP12 | 0 | Yes | |
R-743.3P | 13.2 | 4.5-28 | 3.3 | 4000 | 1 | SIP12 | 0 | Yes | |
R-745.0D | 20 | 6.5-28 | 5.0 | 4000 | 1 | SIP12 | 0 | Yes | |
R-745.0P | 20 | 6.5-28 | 5.0 | 4000 | 1 | SIP12 | 0 | Yes | |
R-746.5D | 26 | 8.5-28 | 6.5 | 4000 | 1 | SIP12 | 0 | Yes | |
R-746.5P | 26 | 8.5-28 | 6.5 | 4000 | 1 | SIP12 | 0 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.