RP20-AW Series DC/DC Converters (isolated)
The RP20-AW series are ultraminiature wide input voltage range power DC/DC converters in a case half the size of industry standard 20W converters. Despite their small size, the RP20-AW converters are fully specified devices with output currents up to 4.5 Amps, up to 90% efficiency, no minimum load, 1600VDC isolation, a built-in Class A EMC filter and low ripple/noise figures. The outputs are also fully protected against short circuits, overcurrent and overvoltage. The no load input current is particularly low (only 4mA/6mA). The RP20-AW series will find many uses in applications where board space and/ or board height is at a premium or in battery-powered systems where standby current is important.
- Wide 4:1 Input Voltage Range
- 1.6kVDC Isolation
- UL Certified
- Efficiency up to 90%
- Six-Sided Continuous Shield
- No Minimum Load
- Certifications: CERT EN 55022, CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RP20-243.3SAW | 20 | 9-36 | 3.3 | 4500 | 1 | 1"x1" | 1.6 | Yes | |
RP20-243.3SAW-HC | 20 | 9-36 | 3.3 | 4500 | 1 | 1"x1" | 1.6 | Yes | |
RP20-243.3SAW/P | 20 | 9-36 | 3.3 | 4500 | 1 | 1"x1" | 1.6 | Yes | |
RP20-243.3SAW/P-HC | 20 | 9-36 | 3.3 | 4500 | 1 | 1"x1" | 1.6 | Yes | |
RP20-243.3SAW/N | 20 | 9-36 | 3.3 | 4500 | 1 | 1"x1" | 1.6 | Yes | |
RP20-243.3SAW/N-HC | 20 | 9-36 | 3.3 | 4500 | 1 | 1"x1" | 1.6 | Yes | |
RP20-2405SAW | 20 | 9-36 | 05 | 4000 | 1 | 1"x1" | 1.6 | Yes | |
RP20-2405SAW-HC | 20 | 9-36 | 05 | 4000 | 1 | 1"x1" | 1.6 | Yes | |
RP20-2405SAW/P | 20 | 9-36 | 05 | 4000 | 1 | 1"x1" | 1.6 | Yes | |
RP20-2405SAW/P-HC | 20 | 9-36 | 05 | 4000 | 1 | 1"x1" | 1.6 | Yes | |
RP20-2405SAW/N | 20 | 9-36 | 05 | 4000 | 1 | 1"x1" | 1.6 | Yes | |
RP20-2405SAW/N-HC | 20 | 9-36 | 05 | 4000 | 1 | 1"x1" | 1.6 | Yes | |
RP20-2412SAW | 20 | 9-36 | 12 | 1670 | 1 | 1"x1" | 1.6 | Yes | |
RP20-2412SAW-HC | 20 | 9-36 | 12 | 1670 | 1 | 1"x1" | 1.6 | Yes | |
RP20-2412SAW/P | 20 | 9-36 | 12 | 1670 | 1 | 1"x1" | 1.6 | Yes | |
RP20-2412SAW/P-HC | 20 | 9-36 | 12 | 1670 | 1 | 1"x1" | 1.6 | Yes | |
RP20-2412SAW/N | 20 | 9-36 | 12 | 1670 | 1 | 1"x1" | 1.6 | Yes | |
RP20-2412SAW/N-HC | 20 | 9-36 | 12 | 1670 | 1 | 1"x1" | 1.6 | Yes | |
RP20-2415SAW | 20 | 9-36 | 15 | 1330 | 1 | 1"x1" | 1.6 | Yes | |
RP20-2415SAW-HC | 20 | 9-36 | 15 | 1330 | 1 | 1"x1" | 1.6 | Yes | |
RP20-2415SAW/P | 20 | 9-36 | 15 | 1330 | 1 | 1"x1" | 1.6 | Yes | |
RP20-2415SAW/P-HC | 20 | 9-36 | 15 | 1330 | 1 | 1"x1" | 1.6 | Yes | |
RP20-2415SAW/N | 20 | 9-36 | 15 | 1330 | 1 | 1"x1" | 1.6 | Yes | |
RP20-2415SAW/N-HC | 20 | 9-36 | 15 | 1330 | 1 | 1"x1" | 1.6 | Yes | |
RP20-483.3SAW | 20 | 18-75 | 3.3 | 4500 | 1 | 1"x1" | 1.6 | Yes | |
RP20-483.3SAW-HC | 20 | 18-75 | 3.3 | 4500 | 1 | 1"x1" | 1.6 | Yes | |
RP20-483.3SAW/P | 20 | 18-75 | 3.3 | 4500 | 1 | 1"x1" | 1.6 | Yes | |
RP20-483.3SAW/P-HC | 20 | 18-75 | 3.3 | 4500 | 1 | 1"x1" | 1.6 | Yes | |
RP20-483.3SAW/N | 20 | 18-75 | 3.3 | 4500 | 1 | 1"x1" | 1.6 | Yes | |
RP20-483.3SAW/N-HC | 20 | 18-75 | 3.3 | 4500 | 1 | 1"x1" | 1.6 | Yes | |
RP20-4805SAW | 20 | 18-75 | 05 | 4000 | 1 | 1"x1" | 1.6 | Yes | |
RP20-4805SAW-HC | 20 | 18-75 | 05 | 4000 | 1 | 1"x1" | 1.6 | Yes | |
RP20-4805SAW/P | 20 | 18-75 | 05 | 4000 | 1 | 1"x1" | 1.6 | Yes | |
RP20-4805SAW/P-HC | 20 | 18-75 | 05 | 4000 | 1 | 1"x1" | 1.6 | Yes | |
RP20-4805SAW/N | 20 | 18-75 | 05 | 4000 | 1 | 1"x1" | 1.6 | Yes | |
RP20-4805SAW/N-HC | 20 | 18-75 | 05 | 4000 | 1 | 1"x1" | 1.6 | Yes | |
RP20-4812SAW | 20 | 18-75 | 12 | 1670 | 1 | 1"x1" | 1.6 | Yes | |
RP20-4812SAW-HC | 20 | 18-75 | 12 | 1670 | 1 | 1"x1" | 1.6 | Yes | |
RP20-4812SAW/P | 20 | 18-75 | 12 | 1670 | 1 | 1"x1" | 1.6 | Yes | |
RP20-4812SAW/P-HC | 20 | 18-75 | 12 | 1670 | 1 | 1"x1" | 1.6 | Yes | |
RP20-4812SAW/N | 20 | 18-75 | 12 | 1670 | 1 | 1"x1" | 1.6 | Yes | |
RP20-4812SAW/N-HC | 20 | 18-75 | 12 | 1670 | 1 | 1"x1" | 1.6 | Yes | |
RP20-4815SAW | 20 | 18-75 | 15 | 1330 | 1 | 1"x1" | 1.6 | Yes | |
RP20-4815SAW-HC | 20 | 18-75 | 15 | 1330 | 1 | 1"x1" | 1.6 | Yes | |
RP20-4815SAW/P | 20 | 18-75 | 15 | 1330 | 1 | 1"x1" | 1.6 | Yes | |
RP20-4815SAW/P-HC | 20 | 18-75 | 15 | 1330 | 1 | 1"x1" | 1.6 | Yes | |
RP20-4815SAW/N | 20 | 18-75 | 15 | 1330 | 1 | 1"x1" | 1.6 | Yes | |
RP20-4815SAW/N-HC | 20 | 18-75 | 15 | 1330 | 1 | 1"x1" | 1.6 | Yes | |
RP20-2412DAW | 20 | 9-36 | +/-12 | +/-833 | 2 | 1"x1" | 1.6 | Yes | |
RP20-2412DAW-HC | 20 | 9-36 | +/-12 | +/-833 | 2 | 1"x1" | 1.6 | Yes | |
RP20-2412DAW/P | 20 | 9-36 | +/-12 | +/-833 | 2 | 1"x1" | 1.6 | Yes | |
RP20-2412DAW/P-HC | 20 | 9-36 | +/-12 | +/-833 | 2 | 1"x1" | 1.6 | Yes | |
RP20-2412DAW/N | 20 | 9-36 | +/-12 | +/-833 | 2 | 1"x1" | 1.6 | Yes | |
RP20-2412DAW/N-HC | 20 | 9-36 | +/-12 | +/-833 | 2 | 1"x1" | 1.6 | Yes | |
RP20-2415DAW | 20 | 9-36 | +/-15 | +/-667 | 2 | 1"x1" | 1.6 | Yes | |
RP20-2415DAW-HC | 20 | 9-36 | +/-15 | +/-667 | 2 | 1"x1" | 1.6 | Yes | |
RP20-2415DAW/P | 20 | 9-36 | +/-15 | +/-667 | 2 | 1"x1" | 1.6 | Yes | |
RP20-2415DAW/P-HC | 20 | 9-36 | +/-15 | +/-667 | 2 | 1"x1" | 1.6 | Yes | |
RP20-2415DAW/N | 20 | 9-36 | +/-15 | +/-667 | 2 | 1"x1" | 1.6 | Yes | |
RP20-2415DAW/N-HC | 20 | 9-36 | +/-15 | +/-667 | 2 | 1"x1" | 1.6 | Yes | |
RP20-4812DAW | 20 | 18-75 | +/-12 | +/-833 | 2 | 1"x1" | 1.6 | Yes | |
RP20-4812DAW-HC | 20 | 18-75 | +/-12 | +/-833 | 2 | 1"x1" | 1.6 | Yes | |
RP20-4812DAW/P | 20 | 18-75 | +/-12 | +/-833 | 2 | 1"x1" | 1.6 | Yes | |
RP20-4812DAW/P-HC | 20 | 18-75 | +/-12 | +/-833 | 2 | 1"x1" | 1.6 | Yes | |
RP20-4812DAW/N | 20 | 18-75 | +/-12 | +/-833 | 2 | 1"x1" | 1.6 | Yes | |
RP20-4812DAW/N-HC | 20 | 18-75 | +/-12 | +/-833 | 2 | 1"x1" | 1.6 | Yes | |
RP20-4815DAW | 20 | 18-75 | +/-15 | +/-667 | 2 | 1"x1" | 1.6 | Yes | |
RP20-4815DAW-HC | 20 | 18-75 | +/-15 | +/-667 | 2 | 1"x1" | 1.6 | Yes | |
RP20-4815DAW/P | 20 | 18-75 | +/-15 | +/-667 | 2 | 1"x1" | 1.6 | Yes | |
RP20-4815DAW/P-HC | 20 | 18-75 | +/-15 | +/-667 | 2 | 1"x1" | 1.6 | Yes | |
RP20-4815DAW/N | 20 | 18-75 | +/-15 | +/-667 | 2 | 1"x1" | 1.6 | Yes | |
RP20-4815DAW/N-HC | 20 | 18-75 | +/-15 | +/-667 | 2 | 1"x1" | 1.6 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.