RP20-A Series DC/DC Converters (isolated)
The RP20-A series are ultraminiature 2:1 input voltage range power DC/DC converters in a case half the size of industry standard 20W converters. Despite their small size, the RP20-A converters are fully specified devices with output currents up to 4.5 Amps, up to 91% efficiency, no minimum load, 1600VDC isolation, a built-in Class A EMC filter and low ripple/noise figures. The outputs are also fully protected against short circuits, overcurrent and overvoltage. The no load input current is particularly low (only 4mA/6mA).The RP20-A series will find many uses in applications where board space and/or board height is at a premium or in battery-powered systems where standby current is important.
- Wide 2:1 Input Voltage Range
- 1.6kVDC Isolation
- UL Certified
- Efficiency up to 91%
- Six-Sided Continuous Shield
- No Minimum Load
- Certifications: CERT EN 55022, CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RP20-4812DA/N | 20 | 36-75 | +/-12 | +/-833 | 2 | 1"x1" | 1.6 | Yes | |
RP20-4812DA/N-HC | 20 | 36-75 | +/-12 | +/-833 | 2 | 1"x1" | 1.6 | Yes | |
RP20-4815DA | 20 | 36-75 | +/-15 | +/-667 | 2 | 1"x1" | 1.6 | Yes | |
RP20-4815DA-HC | 20 | 36-75 | +/-15 | +/-667 | 2 | 1"x1" | 1.6 | Yes | |
RP20-4815DA/P | 20 | 36-75 | +/-15 | +/-667 | 2 | 1"x1" | 1.6 | Yes | |
RP20-4815DA/P-HC | 20 | 36-75 | +/-15 | +/-667 | 2 | 1"x1" | 1.6 | Yes | |
RP20-4815DA/N | 20 | 36-75 | +/-15 | +/-667 | 2 | 1"x1" | 1.6 | Yes | |
RP20-4815DA/N-HC | 20 | 36-75 | +/-15 | +/-667 | 2 | 1"x1" | 1.6 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.