RP180H-RW Series DC/DC Converters (isolated)
The half-brick RP180H series DC/DC converters are designed for railway rolling stock and high voltage battery applications. Each series has three 4:1 input voltage range options to cover all input voltages from 9VDC up to 160VDC with isolated and regulated 5V to 48VDC outputs. The converters have high efficiencies and metal baseplates to permit a wide operating temperature range from -40°C to +85°C (when mounted on a suitable heatsink). The case is fitted with threaded inserts to allow secure mounting to the PCB or bulkhead for use in high shock and vibration environments. The converters are EN50155, UL60950 and IEC/EN60950 certified. The RP180H-RW series have a three year warranty.
- 4:1 Wide Input Range
- 3kVAC Reinforced Insulation for 110Vin, 2.25kVDC Basic Insulation for 24Vin & 48Vin
- Efficiency up to 91%
- No Minimum Load Required
- UL60950-1 Certified
- EN50155, IEC/EN60950-1 Certified
- Certifications: CERT EN 55022, CERT EN 60950-1, CERT UL 60950-1, Cert EN 50155
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RP180H-2405SRW/N | 140 | 9-36 | 05 | 28000 | 1 | Half Brick | 2.25 | Yes | |
RP180H-2405SRW/N-HC | 140 | 9-36 | 05 | 28000 | 1 | Half Brick | 2.25 | Yes | |
RP180H-2405SRW/P | 140 | 9-36 | 05 | 28000 | 1 | Half Brick | 2.25 | Yes | |
RP180H-2405SRW/P-HC | 140 | 9-36 | 05 | 28000 | 1 | Half Brick | 2.25 | Yes | |
RP180H-2415SRW/N | 142.5 | 9-36 | 15 | 9500 | 1 | Half Brick | 2.25 | Yes | |
RP180H-2415SRW/N-HC | 142.5 | 9-36 | 15 | 9500 | 1 | Half Brick | 2.25 | Yes | |
RP180H-2415SRW/P | 142.5 | 9-36 | 15 | 9500 | 1 | Half Brick | 2.25 | Yes | |
RP180H-2415SRW/P-HC | 142.5 | 9-36 | 15 | 9500 | 1 | Half Brick | 2.25 | Yes | |
RP180H-2412SRW/N | 144 | 9-36 | 12 | 12000 | 1 | Half Brick | 2.25 | Yes | |
RP180H-2424SRW/N | 144 | 9-36 | 24 | 6000 | 1 | Half Brick | 2.25 | Yes | |
RP180H-2448SRW/N | 144 | 9-36 | 48 | 3000 | 1 | Half Brick | 2.25 | Yes | |
RP180H-2412SRW/N-HC | 144 | 9-36 | 12 | 12000 | 1 | Half Brick | 2.25 | Yes | |
RP180H-2424SRW/N-HC | 144 | 9-36 | 24 | 6000 | 1 | Half Brick | 2.25 | Yes | |
RP180H-2448SRW/N-HC | 144 | 9-36 | 48 | 3000 | 1 | Half Brick | 2.25 | Yes | |
RP180H-2412SRW/P | 144 | 9-36 | 12 | 12000 | 1 | Half Brick | 2.25 | Yes | |
RP180H-2424SRW/P | 144 | 9-36 | 24 | 6000 | 1 | Half Brick | 2.25 | Yes | |
RP180H-2448SRW/P | 144 | 9-36 | 48 | 3000 | 1 | Half Brick | 2.25 | Yes | |
RP180H-2412SRW/P-HC | 144 | 9-36 | 12 | 12000 | 1 | Half Brick | 2.25 | Yes | |
RP180H-2424SRW/P-HC | 144 | 9-36 | 24 | 6000 | 1 | Half Brick | 2.25 | Yes | |
RP180H-2448SRW/P-HC | 144 | 9-36 | 48 | 3000 | 1 | Half Brick | 2.25 | Yes | |
RP180H-4805SRW/N | 150 | 16.5-75 | 05 | 30000 | 1 | Half Brick | 2.25 | Yes | |
RP180H-4815SRW/N | 150 | 16.5-75 | 15 | 10000 | 1 | Half Brick | 2.25 | Yes | |
RP180H-4805SRW/N-HC | 150 | 16.5-75 | 05 | 30000 | 1 | Half Brick | 2.25 | Yes | |
RP180H-4815SRW/N-HC | 150 | 16.5-75 | 15 | 10000 | 1 | Half Brick | 2.25 | Yes | |
RP180H-4805SRW/P | 150 | 16.5-75 | 05 | 30000 | 1 | Half Brick | 2.25 | Yes | |
RP180H-4815SRW/P | 150 | 16.5-75 | 15 | 10000 | 1 | Half Brick | 2.25 | Yes | |
RP180H-4805SRW/P-HC | 150 | 16.5-75 | 05 | 30000 | 1 | Half Brick | 2.25 | Yes | |
RP180H-4815SRW/P-HC | 150 | 16.5-75 | 15 | 10000 | 1 | Half Brick | 2.25 | Yes | |
RP180H-4848SRW/N | 153.5 | 16.5-75 | 48 | 3200 | 1 | Half Brick | 2.25 | Yes | |
RP180H-4848SRW/N-HC | 153.5 | 16.5-75 | 48 | 3200 | 1 | Half Brick | 2.25 | Yes | |
RP180H-4848SRW/P | 153.5 | 16.5-75 | 48 | 3200 | 1 | Half Brick | 2.25 | Yes | |
RP180H-4848SRW/P-HC | 153.5 | 16.5-75 | 48 | 3200 | 1 | Half Brick | 2.25 | Yes | |
RP180H-4812SRW/N | 156 | 16.5-75 | 12 | 13000 | 1 | Half Brick | 2.25 | Yes | |
RP180H-4824SRW/N | 156 | 16.5-75 | 24 | 6500 | 1 | Half Brick | 2.25 | Yes | |
RP180H-4812SRW/N-HC | 156 | 16.5-75 | 12 | 13000 | 1 | Half Brick | 2.25 | Yes | |
RP180H-4824SRW/N-HC | 156 | 16.5-75 | 24 | 6500 | 1 | Half Brick | 2.25 | Yes | |
RP180H-4812SRW/P | 156 | 16.5-75 | 12 | 13000 | 1 | Half Brick | 2.25 | Yes | |
RP180H-4824SRW/P | 156 | 16.5-75 | 24 | 6500 | 1 | Half Brick | 2.25 | Yes | |
RP180H-4812SRW/P-HC | 156 | 16.5-75 | 12 | 13000 | 1 | Half Brick | 2.25 | Yes | |
RP180H-4824SRW/P-HC | 156 | 16.5-75 | 24 | 6500 | 1 | Half Brick | 2.25 | Yes | |
RP180H-11005SRW/N | 160 | 43-160 | 05 | 32000 | 1 | Half Brick | 3 | Yes | |
RP180H-11005SRW/N-HC | 160 | 43-160 | 05 | 32000 | 1 | Half Brick | 3 | Yes | |
RP180H-11005SRW/P | 160 | 43-160 | 05 | 32000 | 1 | Half Brick | 3 | Yes | |
RP180H-11005SRW/P-HC | 160 | 43-160 | 05 | 32000 | 1 | Half Brick | 3 | Yes | |
RP180H-11012SRW/N | 180 | 43-160 | 12 | 15000 | 1 | Half Brick | 3 | Yes | |
RP180H-11015SRW/N | 180 | 43-160 | 15 | 12000 | 1 | Half Brick | 3 | Yes | |
RP180H-11024SRW/N | 180 | 43-160 | 24 | 7500 | 1 | Half Brick | 3 | Yes | |
RP180H-11012SRW/N-HC | 180 | 43-160 | 12 | 15000 | 1 | Half Brick | 3 | Yes | |
RP180H-11015SRW/N-HC | 180 | 43-160 | 15 | 12000 | 1 | Half Brick | 3 | Yes | |
RP180H-11024SRW/N-HC | 180 | 43-160 | 24 | 7500 | 1 | Half Brick | 3 | Yes | |
RP180H-11012SRW/P | 180 | 43-160 | 12 | 15000 | 1 | Half Brick | 3 | Yes | |
RP180H-11015SRW/P | 180 | 43-160 | 15 | 12000 | 1 | Half Brick | 3 | Yes | |
RP180H-11024SRW/P | 180 | 43-160 | 24 | 7500 | 1 | Half Brick | 3 | Yes | |
RP180H-11012SRW/P-HC | 180 | 43-160 | 12 | 15000 | 1 | Half Brick | 3 | Yes | |
RP180H-11015SRW/P-HC | 180 | 43-160 | 15 | 12000 | 1 | Half Brick | 3 | Yes | |
RP180H-11024SRW/P-HC | 180 | 43-160 | 24 | 7500 | 1 | Half Brick | 3 | Yes | |
RP180H-11048SRW/N | 182 | 43-160 | 48 | 3800 | 1 | Half Brick | 3 | Yes | |
RP180H-11048SRW/N-HC | 182 | 43-160 | 48 | 3800 | 1 | Half Brick | 3 | Yes | |
RP180H-11048SRW/P | 182 | 43-160 | 48 | 3800 | 1 | Half Brick | 3 | Yes | |
RP180H-11048SRW/P-HC | 182 | 43-160 | 48 | 3800 | 1 | Half Brick | 3 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.