RP15-OF Series DC/DC Converters (isolated)
The RP15-SOF series are SMD open frame ultraminiature power DC/DC converters in a case half the size of industry standard 15W converters. The converters use solder ball pins to enable SMD mounting and can be reflow soldered. Despite their small size, these converters are fully specified devices with output currents up to 3.5 Amps, no minimum load, 2250VDC isolation and low ripple/noise figures. The outputs are also fully protected against short circuits, overcurrent and overvoltage. The RP15-SOF series will find many uses in telecommunications and other demanding applications where cost, board space or board height is at a premium.
- 2:1 Input Voltage Range
- 2.25kVDC Isolation
- UL Certified
- Efficiency up to 88%
- Ultraminiature Open Frame SMD
- No Minimum Load Required
- Certifications: CERT EN 55022, CERT UL 60950-1
Part number | Power (W) | Vin (VAC) | Vout (VDC) | Iout (mA) | No Of Outputs | Case | Isolation (kV) | Cont. SCP | |
---|---|---|---|---|---|---|---|---|---|
RP15-243.3SOF | 15 | 18-36 | 3.3 | 3500 | 1 | open Frame | 2.25 | Yes | |
RP15-243.3SOF/P | 15 | 18-36 | 3.3 | 3500 | 1 | open Frame | 2.25 | Yes | |
RP15-243.3SOF/N | 15 | 18-36 | 3.3 | 3500 | 1 | open Frame | 2.25 | Yes | |
RP15-2405SOF | 15 | 18-36 | 05 | 3000 | 1 | open Frame | 2.25 | Yes | |
RP15-2405SOF/P | 15 | 18-36 | 05 | 3000 | 1 | open Frame | 2.25 | Yes | |
RP15-2405SOF/N | 15 | 18-36 | 05 | 3000 | 1 | open Frame | 2.25 | Yes | |
RP15-2412SOF | 15 | 18-36 | 12 | 1250 | 1 | open Frame | 2.25 | Yes | |
RP15-2412SOF/P | 15 | 18-36 | 12 | 1250 | 1 | open Frame | 2.25 | Yes | |
RP15-2412SOF/N | 15 | 18-36 | 12 | 1250 | 1 | open Frame | 2.25 | Yes | |
RP15-2415SOF | 15 | 18-36 | 15 | 1000 | 1 | open Frame | 2.25 | Yes | |
RP15-2415SOF/P | 15 | 18-36 | 15 | 1000 | 1 | open Frame | 2.25 | Yes | |
RP15-2415SOF/N | 15 | 18-36 | 15 | 1000 | 1 | open Frame | 2.25 | Yes | |
RP15-483.3SOF | 15 | 36-75 | 3.3 | 3500 | 1 | open Frame | 2.25 | Yes | |
RP15-483.3SOF/P | 15 | 36-75 | 3.3 | 3500 | 1 | open Frame | 2.25 | Yes | |
RP15-483.3SOF/N | 15 | 36-75 | 3.3 | 3500 | 1 | open Frame | 2.25 | Yes | |
RP15-4805SOF | 15 | 36-75 | 05 | 3000 | 1 | open Frame | 2.25 | Yes | |
RP15-4805SOF/P | 15 | 36-75 | 05 | 3000 | 1 | open Frame | 2.25 | Yes | |
RP15-4805SOF/N | 15 | 36-75 | 05 | 3000 | 1 | open Frame | 2.25 | Yes | |
RP15-4812SOF | 15 | 36-75 | 12 | 1250 | 1 | open Frame | 2.25 | Yes | |
RP15-4812SOF/P | 15 | 36-75 | 12 | 1250 | 1 | open Frame | 2.25 | Yes | |
RP15-4812SOF/N | 15 | 36-75 | 12 | 1250 | 1 | open Frame | 2.25 | Yes | |
RP15-4815SOF | 15 | 36-75 | 15 | 1000 | 1 | open Frame | 2.25 | Yes | |
RP15-4815SOF/P | 15 | 36-75 | 15 | 1000 | 1 | open Frame | 2.25 | Yes | |
RP15-4815SOF/N | 15 | 36-75 | 15 | 1000 | 1 | open Frame | 2.25 | Yes |
AC/DC Converters
AC/DC-Power Supplies provide DC-Voltage to generations of electronic designs. Since the introduction of the EuP-Directive (energy saving products) in January 2010 the focus is on high efficiency. Particularly electronic devices with a standby- function require a small power supply to meet this directive. The modules of our AC-family provide 1 to 960 Watts power. They feature a high packing density, low no-load current and have an MTBF guaranteeing 40 years of continuous operation.